StarTech.com

500 Watt ATX12V 2.3 80 Plus Computer Power Supply w/ Active PFC

Build or upgrade a computer system with an energy efficient and reliable 500 Watt ATX power supply

Product ID: ATX2PW500WH

  • 80 Plus Certified
  • Support for Intel and AMD Systems
  • Active Power Factor Correction (A-PFC)
  • Complies with ATX 12V rev: 2.3
View More
  • Complies with Intel EPS 12V rev: 2.8/2.92
  • Large 12cm fan
  • Protection: Short Circuit Protection (SCP), Over Voltage Protection (OVP), Over Current Protection (OCP), Over Power Protection (OPP)
  • 110~240VAC Auto switching power supply
112,99 € EUR exc VAT
135,59 € EUR inc VAT

Overview

The ATX2PW500WH 500 Watt 80 Plus® Power Supply offers an energy efficient replacement or upgrade for powering your desktop PC. Operating at a minimum of 80% efficiency between 20% and 100% load, 80 Plus power supplies deliver a significant improvement over standard-efficiency power supplies that helps reduce energy consumption and cost of operation. 

This versatile power supply is equipped to support AMD or Intel CPU-based servers and workstations with a combined 20/24-pin motherboard connection, and an 8-pin EPS connector.

The ATX2PW500WH is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Reduce operation cost and energy consumption with an 80 Plus certified power supply
  • Universal compatibility supporting EPS and ATX Intel/AMD motherboards

Applications

Replacing an older, less reliable power supply

Upgrading or building an energy-efficient PC with a more efficient, 80 Plus certified power supply

Upgrading existing systems to meet new system requirements for SATA drive connections and PCIe graphics

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Efficiency Rating 115V:
80% @ 20% - 110 Watt
80% @ 50% - 275 Watt
80% @ 100% - 550 Watt

230V:
80% @ 20% - 110 Watt
80% @ 50% - 275 Watt
80% @ 100% - 550 Watt
Noise Level 34 dB
Output Power 500W
Power Factor Correction Active
Connector(s)
Output Connectors 1 - ATX 12V EPS Split Power (4+4 pin)
1 - ATX 12V P4 Power (4 pin, v 2.x)
1 - ATX AUX Power (6 pin, v 1.x)
1 - ATX Split Power (20+4 pin, v 2.x)
1 - PCI Express Power (8 pin, v 2.x)
3 - LP4 (4 pin; Molex-type Large Drive Power)
4 - SATA Power (15 pin)
Power
Current +12.0V1 (A) 35A
Current +12.0V2 (A) 35A
Current +12.0V3 (A) 35A
Current +12.0V4 (A) 35A
Current +3.3V (A) 20A
Current +5.0V (A) 20 A
Current +5.0Vsb (A) 2.5A
Current -12.0V (A) 0.5A
Input Voltage 100 ~ 240 AC
Input Voltage Frequency 50 ~ 60 Hz
Max Inrush Current 60A @ 110VAC / 120A @ 220VAC
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 80°C (-4°F to 176°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 85 mm [3.3 in]
Product Length 140 mm [5.5 in]
Product Weight 1.7 kg [3.7 lb]
Product Width 150 mm [5.9 in]
Packaging Information
Shipping (Package) Weight 1.9 kg [4.2 lb]
What's in the Box
Included in Package 1 - 500 Watt Power Supply
1 - Quick Install Guide

Certifications

Related Products

430 Watt ATX12V 2.3 80 Plus Computer Power Supply w/ Active PFC
ATX2PW430WH
430 Watt ATX12V 2.3 80 Plus Computer Power Supply w/ Active PFC

Build or upgrade a computer system with an energy efficient and reliable 430 Watt ATX power supply

89,99 € exc VAT
107,99 € inc VAT