StarTech.com

Replacement PC Mounting Screws #6-32 x 1/4in Long Standoff - 50 Pack

Keep stocked with #6-32 computer case screws for hardware installations

Product ID: SCREW6_32

  • #6-32 thread type
  • 0.25in length
  • Silver finish
  • 50 screws per package
3,99 € EUR exc VAT
4,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Head Pattern Hex / Phillips
Thread Type(s) #6-32
Physical Characteristics
Product Length 6.3 mm [0.2 in]
Weight of Product 44 g [1.6 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 50
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 46 g [1.6 oz]
What's in the Box
Included in Package 50 - #6-32 computer screws

Certifications

Related Products

PC Mounting Computer Screws M3 x 1/4in Long Standoff - 50 Pack
SCREWM3
PC Mounting Computer Screws M3 x 1/4in Long Standoff - 50 Pack

Keep stocked with M3 computer case screws for hardware installations

2,99 € exc VAT
3,59 € inc VAT
Mounting PC Case Fan Screws - 50 Pack
FANSCREW
Mounting PC Case Fan Screws - 50 Pack

Securely mount case fans in a chassis with the proper screws

2,99 € exc VAT
3,59 € inc VAT