Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

7 Piece Precision Screwdriver Computer Tool Kit

Product ID: CTK100P

Provides 7 precision screwdrivers for almost any computer maintenance/repair need

Features
  • Slot-head 2.4 x 50mm

  • Slot-head 2.0 x 50mm

  • Slot-head 3.0 x 50mm

  • Phillips-head No. 00 x 50mm

More Features . . .
  • Phillips-head No. 1 x 50mm

  • Torx-head T15 x 50mm

  • Torx-head T20 x 50mm

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
21,99 € EUR exc VAT
26,39 € inc VAT

ID: CTK100P

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

StarTech.com’s 7-piece Screwdriver Kit provides the tools you need for computer maintenance and installations, including each of the following:

  • SLOT 2.0 x 50mm
  • SLOT 2.4 x 50mm
  • SLOT 3.0 x 50mm
  • PHILLIPS No. 00 x 50mm
  • PHILLIPS No. 1 x 50mm
  • TORX T15 x 50mm
  • TORX T20 x 50mm

These high quality screwdrivers are backed by StarTech.com's 2-year warranty.

The StarTech.com Advantage
  • Contains a set of 7 commonly used precision screw drivers in a convenient carrying case
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Applications
  • Repair technicians who perform a variety of delicate repairs
  • Hobbyists looking for a collection of the most commonly used precision screw drivers
Product Numbers
Warranty Information
Warranty 2 Years
Physical Characteristics
Product Height 23 mm [0.9 in]
Product Length 170 mm [6.7 in]
Product Weight 270 g [9.5 oz]
Product Width 140 mm [5.5 in]
Packaging Information
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - Set of Precision Drivers - Magnetic

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.