StarTech.com
Coming Soon

Laptop Cable Lock - With Swivel Hinge - 4-Digit Combination Lock

Portable Security Cable | 2 m (6.5') Steel Cable

Product ID: LTLOCK4D

  • Protect your laptop or other device against theft using this cable lock, with a 4-digit resettable combination
  • Allows motion while in use, with a swivel hinge
  • Compatible with laptops, docks, monitors, projectors or other computer equipment with a Kensington® lock slot (K-Slot)
View More
  • Tamper-resistant vinyl-coated steel cable (4.4 mm diameter)
  • Strong and durable lock head
33,99 € EUR exc VAT
40,79 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
K-Lock Slot Kensington Standard Slot (K-Slot)
Special Notes / Requirements
Note This locking cable works with devices with the industry-standard Kensington lock slot (K-Slot). It does not work with devices with the wedge lock slot.
Physical Characteristics
Color Silver & Black
Enclosure Type Zinc Alloy
Product Height 1.6 cm [0.6 in]
Product Length 2 m [6.7 ft]
Product Width 55.1 mm [2.2 in]
Weight of Product 145 g [5.1 oz]
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 22 cm [8.7 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - Laptop Combination Lock
1 - Hook-and-Loop Strap
1 - Quick-Start Guide

Certifications

Related Products

Laptop Lock
LTLOCK
Laptop Lock

Protect your laptop against theft with this convenient combination lock

30,99 € exc VAT
37,19 € inc VAT