Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3 ft SuperSpeed USB 3.0 to eSATA Cable Adapter

Product ID: USB3S2ESATA

Enable fast access to an eSATA device from a USB 3.0 port

Features
  • SuperSpeed USB 3.0 compliant host interface, with supported data transfer rates of up to 5 Gbps

  • eSATA interface compliant with SATA revision 2 and other SATA revisions, with supported data transfer rates up to 3 Gbps

  • Integrated 1m (3.3ft) USB 3.0 cable and 30cm (1ft) eSATA cable

More Features . . .
  • No driver or software installation required

  • Backward compatible with USB 2.0 systems, with support for USB 2.0 transfer rates of up to 480 Mbps

  • Built-in Link/Activity LED indicator

  • Plug-and-Play and Hot-Swap compatible

Prices may be lower from Resellers:

INGAT
Available in
38,99 € EUR exc VAT
46,79 € inc VAT

ID: USB3S2ESATA

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB3S2ESATA USB 3.0 to eSATA Adapter Cable lets you connect an external SATA (eSATA) device or enclosure to a host computer through USB 3.0, in a single convenient package. The adapter cable combines USB 3.0 and eSATA cables into an integrated cable, with no external power adapter or driver installation required, for simple and hassle-free installation - No assembly or searching for the right cable required.

With support for SuperSpeed USB 3.0 connectivity at transfer rates up to 5 Gbps (10 times faster than USB 2.0), and backward compatibility with USB 2.0, the USB 3.0 to eSATA adapter cable provides a fast and easy-to-use Plug-and-Play experience for home, office or laptop users alike.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Integrated cabling, with no driver installation delivers a complete and easy-to-use solution
  • Support for USB 3.0 with transfer rates up to 5 Gbps, while also backward compatible with USB 2.0 for older systems
  • Long, integrated cables allow for easily running from the back of computers or other hard-to-reach places to more accessible locations
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Laptop users who do not want to bother with having to assemble or carry multiple cables
  • Home or office users who would not need to move the eSATA enclosure frequently (fixed distance/location)
  • Connect an eSATA enclosure via the more commonly available USB interface
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID LucidPort - USB300
Performance
Max Drive Capacity Tested up to 2.0 TB
Port Multiplier No
Type and Rate USB 3.0 - 5 Gbit/s
SATA II (3 Gbps)
Connector(s)
Drive Connectors 1 - eSATA (7 pin, Data) Plug
Host Connectors 1 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note eSATA port does not support Port Multiplier.
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Link/Activity
Environmental
Humidity 5% ~ 85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 1.4 m [4.5 ft]
Product Weight 81 g [2.9 oz]
Packaging Information
Shipping (Package) Weight 131 g [4.6 oz]
What's in the Box
Included in Package 1 - USB 3.0 to eSATA cable
1 - Instruction Manual
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5
USB2SATAIDE

USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5" SSD/HDD

Quickly and easily connect SATA and/or IDE hard drives through USB 2.0

39,99 € exc VAT
47,99 € inc VAT

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

44,99 € exc VAT
53,99 € inc VAT

* Product appearance and specifications are subject to change without notice.