StarTech.com

M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

Product ID: SAT2M2NGFF25

  • Protect your M.2 (NGFF) SSD in any 2.5in application with enclosed housing
  • Add M.2 SSD performance to any computer system by converting M.2 to SATA
  • Broad compatibility with support for the most common SATA M.2 SSDs (2230, 2242, 2260, 2280)
View More
  • Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • Supports 9.5mm or larger 2.5in SATA form factor housing
34,99 € EUR exc VAT
41,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types M.2 (SATA, B-Key, NGFF)
Drive Installation Fixed
Interface SATA
Number of Drives 1
Supported Drive Height(s) 2230
2242
2260
2280
Performance
General Specifications Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
Hot Swap Capability No
Maximum Data Transfer Rate 6 Gbps
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 1 - M.2 (SATA, B-Key, NGFF) Receptacle
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 5% to 95% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 85°C (14°F to 185°F)
Physical Characteristics
Color Black
Material Aluminum and Plastic
Product Height 0.8 cm [0.3 in]
Product Length 98 mm [3.9 in]
Product Width 68 mm [2.7 in]
Weight of Product 54 g [1.9 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 13.1 cm [5.2 in]
Package Width 16.2 cm [6.4 in]
Shipping (Package) Weight 116 g [4.1 oz]
What's in the Box
Included in Package 1 - M.2 NGFF SSD to 2.5" SATA Adapter
1 - SSD mounting kit
1 - Housing mounting kit
1 - Mini screw driver
1 - Instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

M.2 SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
35,99 € inc VAT
2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
43,19 € inc VAT
mSATA SSD to 2.5in SATA Adapter Converter
SAT32MSAT257
mSATA SSD to 2.5in SATA Adapter Converter

Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

30,99 € exc VAT
37,19 € inc VAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter
25SAT22MSAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

63,99 € exc VAT
76,79 € inc VAT
IDE to SATA Hard Drive or Optical Drive Adapter - 40-Pin PATA to 2.5
IDE2SAT2
IDE to SATA Hard Drive or Optical Drive Adapter - 40-Pin PATA to 2.5" SATA HDD/SSD/ODD Converter

Connect your SATA Hard Drive or Blu-ray/DVD/CD-ROM Drive to an IDE motherboard

22,99 € exc VAT
27,59 € inc VAT
mSATA Drive to SATA Host Adapter for mSATA SSDs
SAT32MSATM
mSATA Drive to SATA Host Adapter for mSATA SSDs

Turn a SATA host connection into an mSATA port

27,99 € exc VAT
33,59 € inc VAT
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives
MSAT2SAT3
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives

Turn an mSATA host connection into a standard SATA port

19,99 € exc VAT
23,99 € inc VAT
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
SAT32MSATPEX
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

17,99 € exc VAT
21,59 € inc VAT

Accessories