Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comSATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives
Turn an mSATA host connection into a standard SATA port
Product ID: MSAT2SAT3
- Compliant with SATA revision I/II/III (1.5/3.0/6.0 Gbps)
Not Available
May be in stock with partners
From a Partner
Support
Overview
The MSAT2SAT3 mSATA to SATA adapter enables you to connect a standard SATA drive to an available mSATA port.
The adapter improves system capacity by enabling an mSATA port to host a larger SATA hard drive (tested up to 4TB). For guaranteed compatibility and performance the adapter is compliant with SATA I/II/III revisions, allowing for transfer speeds up to 6Gb per second.
The MSAT2SAT3 is backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Improve system capacity by connecting a larger SATA hard drive to an mSATA host controller
Applications
Add a larger SATA hard drive to a system board that only supports mSATA
Turn an unused mSATA port into a supporting SATA port to connect a standard SATA hard drive
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V933009 | |
UPC Code | 065030854825 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Compatible Drive Types | SATA | |
Drive Installation | Fixed | |
Drive Size | 2.5in & 3.5in | |
Interface | Micro SATA | |
SATA | ||
Number of Drives | 1 | |
Performance | ||
Max Drive Capacity | Currently tested with up to 4TB 7200 RPM hard drive | |
Type and Rate | SATA III (6 Gbps) | |
Connector(s) | ||
Drive Connectors | 1 - SATA (7 pin, Data) Receptacle | |
Host Connectors | 1 - mSATA (52 pin, Mini SATA) Male | |
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Environmental | ||
Humidity | Operating 20% to 80% Non Operating 15% to 90% |
|
Operating Temperature | 5°C to 50°C (41°F to 122°F) | |
Storage Temperature | -25°C to 70°C (-13°F to 158°F) | |
Physical Characteristics | ||
Product Height | 8 mm [0.3 in] | |
Product Length | 51 mm [2 in] | |
Product Weight | 4 g [0.1 oz] | |
Product Width | 30 mm [1.2 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0 kg [0 lb] | |
What's in the Box | ||
Included in Package | 1 - mSATA to SATA Adapter | |
1 - Screw kit | ||
1 - Installation Guide |
Related Products
2.5in SATA to Mini SATA SSD Adapter Enclosure
Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD
mSATA Drive to SATA Host Adapter for mSATA SSDs
Turn a SATA host connection into an mSATA port
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection
40/44 Pin IDE to Compact Flash SSD Adapter
Connect a CompactFlash card to a 40 or 44-pin IDE host
Accessories
12in Latching SATA Cable
Latching SATA connectors, for securely fastened hard drive installations.
12in SATA Serial ATA Cable
This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
18in SATA to Left Angle SATA Serial ATA Cable - F/F
Make a left-angled connection to your SATA drive, for installation in tight spaces
18in SATA to Right Angle SATA Serial ATA Cable
Make a right-angled connection to your SATA drive, for installation in tight spaces
24in SATA to Right Angle SATA Serial ATA Cable
Make a right-angled connection to your SATA drive, for installation in tight spaces
Product Support
Drivers & Downloads
Manual(s):
-
MSAT2SAT3.pdf
English
Compliance Letter(s):
Data Sheet(s)
- MSAT2SAT3_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+