Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 to SATA III Adapter for 2.5in or 3.5in Drives

Product ID: USB3S2SATA3

Easily connect, transfer and backup data from a 2.5in or 3.5in SATA drive to your PC or Notebook using USB 3.0

Features
  • SuperSpeed USB 3.0 compliant host interface, with transfer rates up to 5Gbps

  • Supports both 2.5in and 3.5in SATA Hard Drives (HDD) and Solid State Drives (SSD)

  • Compliant with SATA III and USB 3.0 rev. 1.0 specifications

More Features . . .
  • One Touch Backup (OTB) button with included backup software

  • Backward compatible with SATA I/II Drives

  • UASP support

  • Power/Activity LED indicator

  • Hot-Swap and Plug-and-Play Compatible

Prices may be lower from Resellers:

INGAT
Available in
44,99 € EUR exc VAT
53,99 € inc VAT

ID: USB3S2SATA3

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB3S2SATA3 USB 3.0 to SATA Adapter/Converter connects a bare 2.5in or 3.5in SATA (6Gbps) Hard Drive (HDD) or Solid State Drive (SSD) to a computer through SuperSpeed USB 3.0.

The adapter is backward compatible with USB 2.0 hosts, as well as SATA I/II drives, and eliminates the need to connect a drive enclosure or HDD dock, making it the perfect tool for quickly connecting a bare SATA drive, in order to backup or retrieve data to/from the drive.

The USB 3.0/SATA III adapter features a convenient built-in Backup feature that when combined with the easy-to-use software (included), will launch the backup utility at the touch of a button.

The USB 3.0/SATA adapter works with Windows®, Linux, and Mac® computers and does not require any driver installation - a true plug-and-play solution, backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Save time accessing drive contents, with the speed of a USB 3.0 connection
  • Hassle-free one-button backups, using the included software
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Easily connect and access data from a 2.5in or 3.5in HDD or SSD using SuperSpeed USB 3.0
  • Retrieve data from a drive without having to connect the drive internally
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASMedia - ASM1051E
Compatible Drive Types SATA
Interface USB 3.0
LBA support 48-bit
Number of Drives 1
Performance
Max Drive Capacity Currently tested up to 4TB
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Host computer system with available USB port (USB 3.0 recommended)
Indicators
LED Indicators 1 - Amber - Power (solid) /Activity (flashing)
Power
Center Tip Polarity Positive
Input Current 0.6A
Input Voltage 110V-240V AC
Output Current 1.5
Output Voltage 12 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 5% ~ 85% RH
Operating Temperature 0°C ~ 50°C (32°F ~ 122°F)
Storage Temperature 20°C ~ 60°C (68°F ~ 140°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 21.6 mm [0.9 in]
Product Length 69.4 mm [2.7 in]
Product Weight 32.7 g [1.2 oz]
Product Width 47.3 mm [1.9 in]
Packaging Information
Shipping (Package) Weight 354 g [12.5 oz]
What's in the Box
Included in Package 1 - USB 3.0 to SATA Converter
1 - USB 3.0 A to B cable
1 - Universal Power Adapter
3 - Power Adapter Plug (NA/ UK/ EU)
1 - Software CD
1 - Instruction Manual
3.5in USB 3.0 SATA Hard Drive Enclosure w/ Fan
SAT3510BU3

3.5in USB 3.0 SATA Hard Drive Enclosure w/ Fan

Backup and Transfer Data at SuperSpeed USB 3.0 speeds

61,99 € exc VAT
74,39 € inc VAT

USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S

USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

56,99 € exc VAT
68,39 € inc VAT

2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32

2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

30,99 € exc VAT
37,19 € inc VAT

USB 3.0 Cables (1)

2 Port USB 3.0 A Female Slot Plate Adapter
USB3SPLATE

2 Port USB 3.0 A Female Slot Plate Adapter

Add 2 USB 3.0 A Female Ports to the Back of your Computer

15,99 € exc VAT
19,19 € inc VAT

USB 3.0 Cards (4)

4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP -  SATA Power
PEXUSB3S4V

4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power

Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express

58,99 € exc VAT
70,79 € inc VAT

1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S11

1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add a USB 3.0 port connection that inserts flush into a laptop ExpressCard slot

32,99 € exc VAT
39,59 € inc VAT

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S254F

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support

Add two flushmount USB 3.0 ports to your ExpressCard-enabled laptop

59,99 € exc VAT
71,99 € inc VAT

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S22

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 Ports to a Laptop through an ExpressCard Slot

44,99 € exc VAT
53,99 € inc VAT

* Product appearance and specifications are subject to change without notice.