Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comSATA to USB Cable with UASP
SATA to USB Adapter Cable | SATA III 6Gbps | 2.5" SSD or HDD | USB 3.0 | Portable
Product ID: USB3S2SAT3CB
- Access a SATA SSD or HDD from your laptop with this SATA to USB cable
- Experience 70% faster read speed and 40% fast write speeds with UASP support
- Connect to external drives anywhere with this SATA to USB adapter -- no power adapter required
- Save setup time with plug-and-play installation
- Supports USB 3.0 data transfer speeds of 5Gbps and is backward compatible with USB 2.0
Overview
This SATA to USB cable is an external drive adapter that gives you quick and easy access to a SATA drive through the USB-A port on a laptop.
Upgrade the Drive on Your Laptop
This SATA solid-state (SSD) or hard drive (HDD) adapter lets you upgrade to an external 2.5" SATA SSD or HDD.
The cable lets you:
- Add drive space
- Perform backups
- Create disk images
- Implement data recovery
- Transfer content between the drive and the laptop
Faster Transfer Speeds with UASP
The cable supports USB 3.0 data transfer speeds of 5Gbps. But, you can experience transfer speeds up to 70% faster than conventional USB 3.0, when connected to a computer that also supports UASP. With UASP you can utilize the full potential of a SATA III SSD or HDD. UASP is supported in Windows® 8, Mac OS X (10.8 or above), and Linux®.
In testing, UASP performs with a 70% faster read speed and 40% faster write speed over traditional USB 3.0 at peak performance.
At the same peak in testing, UASP also shows an 80% reduction in required processor resources.
Connect from Anywhere
The SATA to USB cable is a portable solution that tucks away nicely in a laptop bag -- no external power is required. The cable lets you easily swap between drives with no need to install the drive inside an enclosure. It’s plug-and-play and doesn’t require drivers.
USB3S2SAT3CB is backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Maximum portability with cable-style adapter, and no external power adapter required
- Time-saving file transfers, up to 70% faster than traditional USB 3.0 when used with a UASP-supported host
Applications
Take advantage of USB 3.0 laptops or desktops with UASP for faster transfer speeds
Back up important data to an external storage device
Perform a data migration or clone a drive
Back up important data to an external storage device
Retrieve data from an old SATA drive
Upgrade your laptop HDD to an SSD via USB 3.0
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030854696 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | USB 3.0 | |
Chipset ID | ASMedia - ASM1153E | |
Compatible Drive Types | SATA | |
Drive Size | 2.5in | |
Fan(s) | No | |
Interface | USB 3.0 | |
Number of Drives | 1 | |
Performance | ||
4Kn Support | Yes | |
General Specifications | Max power of the attached drive is 900 mA | |
Max Drive Capacity | Currently tested with up to 2TB 5900 RPM hard drives | |
TRIM Support | No | |
Type and Rate | USB 3.0 - 5 Gbit/s | |
SATA III (6 Gbps) | ||
UASP Support | Yes | |
Connector(s) | ||
Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle | |
1 - SATA Power (15 pin) | ||
Host Connectors | 1 - USB Type-A (9 pin) USB 3.0 Male | |
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Special Notes / Requirements | ||
Note | Cable will work only with 2.5" SATA drives 3.5"/5.25" drives are not supported |
|
Power | ||
Power Source | USB-Powered | |
Environmental | ||
Humidity | 40%-85%RH | |
Operating Temperature | 0°C to 60°C (32°F to 140°F) | |
Storage Temperature | -10°C to 70°C (14°F to 158°F) | |
Physical Characteristics | ||
Product Height | 9 mm [0.4 in] | |
Product Length | 500 mm [19.7 in] | |
Product Weight | 42.5 g [1.5 oz] | |
Product Width | 49 mm [1.9 in] | |
Packaging Information | ||
Shipping (Package) Weight | 61 g [2.2 oz] | |
What's in the Box | ||
Included in Package | 1 - USB 3.0 to SATA 2.5" HDD Adapter Cable | |
1 - Instruction Manual |
Related Products
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive
USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black
Create an external dual 3.5in HDD SATA RAID array, connected through either USB 3.0 with UASP or eSATA
Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0
Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive
3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive
Accessories
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
Add a USB 3.0 port connection that inserts flush into a laptop ExpressCard slot
2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
Add 2 USB 3.0 Ports to a Laptop through an ExpressCard Slot
2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support
Add two flushmount USB 3.0 ports to your ExpressCard-enabled laptop
2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support
Add two USB 3.0 ports through a Mini PCI Express slot
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
Add one internal and one external SuperSpeed USB 3.0 to your PC
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power
Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express
Product Support
Manuals
-
USB3S2SAT3CB_JA.pdf
- Language: English
-
USB3S2SAT3CB-FR.pdf
- Language: English
-
USB3S2SAT3CB_usermanual.pdf
- Language: English
Data Sheets
-
USB3S2SAT3CB_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
The hard drive adapter requires power from your system's USB port. Although you can plug in any standard SATA drive, USB ports only supply a limited amount of power and are not able to power all of the SATA drives plugged into the cable.
As a general rule, the hard drive adapter only supports 2.5 in. hard drives (HDD) and solid state drives (SSD). 3.5 in. drives typically require a 12V power connection, which is not provided by the USB port or the hard drive adapter.
The power capabilities of the USB port combined with the power requirements of the attached drive will determine if the hard drive adapter will work in your setup. The power (in mA) supplied by the USB port must be greater than the requirements of the drive.
If you are using a USB 2.0 port, your port will only be able to supply a maximum of 500 mA (0.5 A). If you are using a USB 3.0 port, your port will be able to supply a maximum of 900 mA (0.9 A).
You can usually find the power requirements of your drive in the technical specifications on the label of the drive or on the manufacturer's website.
Copy Link
Was this information helpful? Yes No
This device does not support the ATA Packet Interface (ATAPI) protocol. ATAPI is required for optical drives, including CD-ROM drives, DVD-ROM drives, and Blu-ray players. Because this device does not support ATAPI, optical drives are also not supported over any IDE, SATA, or eSATA connections.
For a list of products that do support ATAPI, refer to the following FAQ: https://www.startech.com/faq/hard_drive_controllers_atapi_support.
Copy Link
Was this information helpful? Yes No
Troubleshooting
If the USB device does not work after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power.
The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
Windows 10 / 8
- On your keyboard, press the Windows key + X and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Windows 7 / Vista
- Click the Start button and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Windows XP
- On your desktop, right-click the My Computer icon and select Properties.
- Click the Device Manager tab.
- Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
- Right-click the first USB Root Hub device and select Properties.
- Click the Power Management tab.
- Clear the box next to Allow the computer to turn off this device to save power.
- Click OK to apply the setting.
- Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.
Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+