StarTech.com

Dual M.2 SATA Adapter with RAID

Install two M.2 SSDs into a 2.5” bay to create high-performance storage with configurable RAID

Product ID: 25S22M2NGFFR

  • Install two M.2 NGFF SSDs into a single 2.5” SATA bay and build a powerful RAID array
  • Supports RAID 0, RAID 1, spanning, or JBOD
  • Add M.2 SSD performance to any computer system by converting M.2 to SATA
View More
  • Protect your M.2 (NGFF) SSDs in any 2.5in application with enclosed housing
  • Supports TRIM to help ensure stable performance of your M.2 SSDs
  • Supports SATA I/II/III (up to 6Gbps)
  • 2.5in SATA form factor housing
  • Broad compatibility with support for the most common SATA M.2 SSDs (2230, 2242, 2260, 2280)
  • Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
55,99 € EUR exc VAT
67,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1092R
Compatible Drive Types M.2 (SATA, B-Key, NGFF)
Drive Installation Fixed
Drive Size 22m - M.2 NGFF
Interface SATA
Number of Drives 2
Supported Drive Height(s) 2230
2242
2260
2280
Performance
General Specifications Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
In order to see multiple drives in JBOD mode, your computer’s SATA controller must also support Port Multiplier.
Maximum Data Transfer Rate 6Gbps
MTBF 500000
Port Multiplier Yes
RAID Yes
Supported RAID Modes RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
JBOD - (Just a Bunch of Disks)
BIG (Spanning or Concatenation)
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Female
Host Connectors 2 - M.2 (SATA, B-Key, NGFF) Male
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 2 - Drive Error
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 85°C (14°F to 185°F)
Physical Characteristics
Color Black & Silver
Material Steel and Plastic
Product Height 8 mm [0.3 in]
Product Length 99 mm [3.9 in]
Product Width 70 mm [2.8 in]
Weight of Product 55 g [1.9 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 16.5 cm [6.5 in]
Package Width 13.1 cm [5.2 in]
Shipping (Package) Weight 118 g [4.2 oz]
What's in the Box
Included in Package 1 - dual M.2 NGFF SATA RAID adapter
2 - M.2 drive mount hardware
4 - screws
1 - mini screwdriver
1 - quick start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Dual mSATA SSD to 2.5” SATA RAID Adapter Converter
25SAT22MSAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

63,99 € exc VAT
76,79 € inc VAT
2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
43,19 € inc VAT
M.2 SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
35,99 € inc VAT
mSATA Drive to SATA Host Adapter for mSATA SSDs
SAT32MSATM
mSATA Drive to SATA Host Adapter for mSATA SSDs

Turn a SATA host connection into an mSATA port

27,99 € exc VAT
33,59 € inc VAT
IDE to SATA Hard Drive or Optical Drive Adapter - 40-Pin PATA to 2.5
IDE2SAT2
IDE to SATA Hard Drive or Optical Drive Adapter - 40-Pin PATA to 2.5" SATA HDD/SSD/ODD Converter

Connect your SATA Hard Drive or Blu-ray/DVD/CD-ROM Drive to an IDE motherboard

22,99 € exc VAT
27,59 € inc VAT
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
SAT32MSATPEX
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

17,99 € exc VAT
21,59 € inc VAT
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives
MSAT2SAT3
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives

Turn an mSATA host connection into a standard SATA port

19,99 € exc VAT
23,99 € inc VAT
mSATA SSD to 2.5in SATA Adapter Converter
SAT32MSAT257
mSATA SSD to 2.5in SATA Adapter Converter

Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

30,99 € exc VAT
37,19 € inc VAT

Accessories