Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

mSATA Drive to SATA Host Adapter for mSATA SSDs

Product ID: SAT32MSATM

Turn a SATA host connection into an mSATA port

Features
  • Compliant with SATA revision I/II/III (1.5/3.0/6.0 Gbps)

  • 1.8v/3.3v SSD support

  • SATA port mounted

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
27,99 € EUR exc VAT
33,59 € inc VAT

ID: SAT32MSATM

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The SAT32MSATM SATA to mSATA adapter enables you to connect an mSATA SSD to any standard SATA port, ideal for connecting an mSATA SSD to an ITX computer systems that does not have an mSATA port.

The adapter enables you to harness the speed of upgrading to a faster drive by connecting an mSATA SSD to any SATA-enabled desktop computer. Allowing for faster boot time, and increased performance in regular operation.

For a hassle-free, tool-less installation where space may be limited the adapter connects and mounts directly into the SATA port.

The SAT32MSATM is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Maximize system speed by adding SSD performance
  • Hassle-free and compact installation with SATA port mounting and no installation bracket required
Supports any operating system.
No additional drivers or software required.

Applications
  • Install your primary operating system on a faster SSD drive, and keep your larger standard HDD in the same system for bulk storage
  • Add an mSATA drive to an ITX computer system with only standard SATA ports
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types mSATA (Mini SATA)
Drive Installation Fixed
Number of Drives 1
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 1 - mSATA (52 pin, Mini SATA) Slot Female
Host Connectors 1 - Molex (4 pin, PWM) Male
1 - SATA (7 pin, Data) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity Operating 20% to 80%
Non Operating 15% to 90%
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Product Height 7 mm [0.3 in]
Product Length 76 mm [3 in]
Product Weight 14 g [0.5 oz]
Product Width 41 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 34 g [1.2 oz]
What's in the Box
Included in Package 1 - SATA to mSATA Adapter
1 - SATA Power to 4-pin Molex Power Adapter
1 - Instruction Manual
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives
MSAT2SAT3

SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives

Turn an mSATA host connection into a standard SATA port

19,99 € exc VAT
23,99 € inc VAT

2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25

2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
43,19 € inc VAT

SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
SAT32MSATPEX

SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

30,99 € exc VAT
37,19 € inc VAT

40/44 Pin IDE to Compact Flash SSD Adapter
IDE2CF

40/44 Pin IDE to Compact Flash SSD Adapter

Connect a CompactFlash card to a 40 or 44-pin IDE host

19,99 € exc VAT
23,99 € inc VAT

12in Latching SATA Cable
LSATA12

12in Latching SATA Cable

Latching SATA connectors, for securely fastened hard drive installations.

2,99 € exc VAT
3,59 € inc VAT

12in SATA Serial ATA Cable
SATA12

12in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

2,99 € exc VAT
3,59 € inc VAT

12in SATA to Left Angle SATA Serial ATA Cable
SATA18LA1

18in SATA to Left Angle SATA Serial ATA Cable - F/F

Make a left-angled connection to your SATA drive, for installation in tight spaces

3,99 € exc VAT
4,79 € inc VAT

12in SATA to Right Angle SATA Serial ATA Cable
SATA18RA1

18in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

3,99 € exc VAT
4,79 € inc VAT

12in SATA to Right Angle SATA Serial ATA Cable
SATA24RA1

24in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

3,99 € exc VAT
4,79 € inc VAT

* Product appearance and specifications are subject to change without notice.