Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comx4 PCI Express to M.2 PCIe SSD Adapter
Connect a PCIe M.2 SSD (NVMe or AHCI) to your computer through PCI Express for ultra-fast data access
Product ID: PEX4M2E1
- Boost system speed and performance by adding a PCIe M.2 SSD to your PC
- Supports PCIe M.2 SSDs (NVMe and AHCI): 2242, 2260, 2280, and 22110 drives
- Compatible with PCIe 3.0 motherboards, and backward compatible with PCIe 2.0 and PCIe 1.0
- Fast and easy setup with native OS support
- Installs into x4, x8 or x16 PCIe slots
- Equipped with a full-profile bracket, and includes a half-height/low-profile bracket for installation in small form-factor computers
Overview
Get ultra-fast data access by adding a PCIe M.2 SSD to your existing computer. This adapter lets you add a high-speed, 4-lane M.2 SSD (PCIe-based), such as a Samsung 950 Pro or Samsung SM 951, to a PC with an available x4 PCI Express expansion slot. You can mount the PCIe M.2 drive directly onto the adapter, giving you an easy and convenient way to improve your system performance and expand overall internal storage.
Boost your system speed and performance
The expansion card lets you take full advantage of the fast performance and compact size of PCIe M.2 internal solid-state drives. The adapter connects directly to your computer motherboard to support an M.2 PCIe-based SSD (NVMe or AHCI) through ultra-fast x4 PCIe. The adapter is compatible with PCIe 3.0 motherboards and is also backward compatible with PCIe 2.0 and PCIe 1.0. With the M.2 PCIe based drive in place, the adapter gives your computer a significant speed boost.
Supports PCIe M.2 SSDs
The adapter supports PCIe 3.0 x4 NVMe (M Key) and PCIe-AHCI M.2 SSDs including 2242, 2260, 2280, and 22110 drives. The expansion slot adapter supports the most common drive sizes including 110 mm, 80 mm, 60 mm and 42 mm.
Easy to install
The expansion card is equipped with a full-profile bracket and includes a half-height/low-profile bracket, for installation in small form-factor computers.
The PEX4M2E1 is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Connect a PCIe M.2 SSD to your computer through an available x4 PCI Express expansion slot to boost system speed and increase internal data storage
Get ultra-fast data access, ideal for gaming or high-performance workstations
Install your operating system on an M.2 PCIe based drive for fast access, while keeping larger platter drives available for bulk storage
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030865043 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | PCI Express | |
Compatible Drive Types | M.2 (PCIe, AHCI, M-Key, NGFF) | |
Drive Installation | Fixed | |
Drive Size | 22m - M.2 NGFF | |
Interface | PCI Express | |
Number of Drives | 1 | |
Supported Drive Height(s) | 2242 | |
2260 | ||
2280 | ||
22110 | ||
Performance | ||
Hot Swap Capability | No | |
Connector(s) | ||
Drive Connectors | 1 - M.2 (PCIe, AHCI, M-Key, NGFF) | |
Host Connectors | 1 - PCI Express x4 Male | |
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Indicators | ||
LED Indicators | 1 - Pin header on board for drive LED connection | |
Environmental | ||
Humidity | 15% ~ 90% RH | |
Operating Temperature | 5°C to 50°C (41°F to 122°F) | |
Storage Temperature | -25°C to 70°C (-13°F to 158°F) | |
Physical Characteristics | ||
Color | Red | |
Max Drive Height | 110 mm [4.3 in] | |
Product Height | 184 mm [7.2 in] | |
Product Length | 179 mm [7 in] | |
Product Weight | 47 g [1.7 oz] | |
Product Width | 121 mm [4.8 in] | |
Packaging Information | ||
Shipping (Package) Weight | 151 g [5.3 oz] | |
What's in the Box | ||
Included in Package | 1 - x4 PCI Express® to M.2 PCIe SSD Adapter | |
1 - low-profile bracket | ||
1 - full-profile bracket (pre-installed) | ||
1 - SSD standoff and installation screw | ||
1 - quick start guide |
Related Products
2x M.2 SATA SSD Controller Card - PCIe
Add two Next Generation Form Factor (NGFF) M.2 SATA SSDs to your computer through PCI Express
M.2 to SATA SSD Adapter - Expansion Slot Mounted
Mount an M.2 NGFF SSD into your desktop computer, using a standard SATA host connection
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay
Enhance your system by mounting four M.2 SATA-based SSDs into one 3.5” drive bay
2x M.2 NGFF SSD RAID Controller Card plus 2x SATA III Ports - PCIe
Add two Next Generation Form Factor M.2 SSDs and two SATA ports to your computer through PCI Express
Dual M.2 SATA Adapter with RAID
Install two M.2 SSDs into a 2.5” bay to create high-performance storage with configurable RAID
M.2 SSD to 2.5in SATA Adapter Converter
Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable
Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP
Turn your solid state drive into an ultra-portable pocket drive
mSATA SSD to 2.5in SATA Adapter Converter
Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter
Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives
Turn an mSATA host connection into a standard SATA port
mSATA Drive to SATA Host Adapter for mSATA SSDs
Turn a SATA host connection into an mSATA port
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection
2.5in SATA to Mini SATA SSD Adapter Enclosure
Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD
USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum
Turn your mSATA or mSATA Mini drive into a portable, high performance storage solution over USB 3.1 Gen 2
Product Support
Manuals
-
PEX4M2E1_expansion_card_quick_start_guide.pdf
- Language: English
Data Sheets
-
PEX4M2E1_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
There are no known incompatibilities between this hard drive adapter and any SSDs or motherboards; however, certain SSDs and motherboards may be incompatible with each other. Before you use an SSD and motherboard together, you should check with the SSD and motherboard manufacturers for any potential compatibility issues.
For example, the Intel 750 series SSD may not work as expected when you use it with certain motherboards. For more information, refer to the Intel documentation for the 750 series located here: www.intel.com/content/www/us/en/support/solid-state-drives/consumer-ssds/000005729.html.
Copy Link
Was this information helpful? Yes No
You can use this hard drive adapter to boot an operating system from; however, depending on the SSD and motherboard that you are using, you may need to update the driver or BIOS in order for the hard drive to be seen when you initially boot the operating system.
If you experience issues when you use the hard drive adapter to boot an operating system, check with the manufacturers of the SSD and motherboard for updates.
You should also check to make sure that the SSD and motherboard are compatible. For more information, refer to the following FAQ: https://www.startech.com/faq/hard_drive_accessories_m2_u2_compatibility.
Copy Link
Was this information helpful? Yes No
Although M.2 SSDs come in similar form factors, only an M.2 PCIe drive with an M.2 NGFF M key will operate with this device. M.2 drives that are SATA or drives that have a different key position are not compatible with this device.
This device can adapt an M.2 PCIe drive to connect to PCIe connections, which is not possible for a SATA based M.2 drive. The key type refers to the connector type on the M.2 PCIe drive, and the M key can only be M.2 PCIe. It is important to check the specifications of the drive to see if it supports PCIe M key.
Copy Link
Was this information helpful? Yes No
Installation
To fix this issue, a hotfix must be downloaded and installed. The hotfix will add native driver support for NVM Express (NVMe) drives that use the PCI Express (PCIe) bus in Windows® 7. We recommend that you contact the manufacturer of your NVMe drive to locate the download links and installation instructions for the hotfix associated with your drive.
Microsoft has provided some information to address this issue. For additional information visit the Microsoft Support site.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+