StarTech.com

x4 PCI Express to SFF-8643 Adapter for PCIe NVMe U.2 SSD

Add high-performance enterprise-class storage to your PC or server, by connecting a 2.5” PCIe U.2 SSD

Product ID: PEX4SFF8643

  • Add an enterprise-class PCIe NVMe 2.5 in. U.2 SSD capability to your PC or server
  • PCI Express 3.0x4 lane host adapter
  • Compatible with PCIe 3.0 and PCIe 2.0 motherboards
  • Comes with full-profile bracket (installed) and low-profile bracket
40,99 € EUR exc VAT
49,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Compatible Drive Types U.2 (PCIe, NVMe, SFF-8643)
Fan(s) No
Interface PCI Express
Number of Drives 1
Connector(s)
Drive Connectors 1 - SFF-8643 (36 pin, x4 PCIe Gen 3)
Host Connectors 1 - PCI Express x4
Indicators
LED Indicators 1 - LED Header for drive activity
Environmental
Humidity 15% ~ 90%
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Color Red
Product Height 4.4 cm [1.7 in]
Product Length 81 mm [3.2 in]
Product Width 18 mm [0.7 in]
Weight of Product 38 g [1.3 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 17.7 cm [7 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 111 g [3.9 oz]
What's in the Box
Included in Package 1 - x4 PCI Express to SFF-8643 adapter
1 - low-profile bracket
1 - full-profile bracket (installed)
1 - quick-start guide

Certifications

Related Products

Dual M.2 SATA Adapter with RAID
25S22M2NGFFR
Dual M.2 SATA Adapter with RAID

Install two M.2 SSDs into a 2.5” bay to create high-performance storage with configurable RAID

55,99 € exc VAT
67,19 € inc VAT
2x M.2 SATA SSD Controller Card - PCIe
PEX2M2
2x M.2 SATA SSD Controller Card - PCIe

Add two Next Generation Form Factor (NGFF) M.2 SATA SSDs to your computer through PCI Express

95,99 € exc VAT
115,19 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP
SM2NGFFMBU33
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP

Turn your solid state drive into an ultra-portable pocket drive

39,99 € exc VAT
47,99 € inc VAT
M.2 SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
35,99 € inc VAT
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay
35S24M2NGFF
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay

Enhance your system by mounting four M.2 SATA-based SSDs into one 3.5” drive bay

65,99 € exc VAT
79,19 € inc VAT
x4 PCI Express to M.2 PCIe SSD Adapter
PEX4M2E1
x4 PCI Express to M.2 PCIe SSD Adapter

Connect a PCIe M.2 SSD (NVMe or AHCI) to your computer through PCI Express for ultra-fast data access

34,99 € exc VAT
41,99 € inc VAT
M.2 to SATA SSD Adapter - Expansion Slot Mounted
S32M2NGFFPEX
M.2 to SATA SSD Adapter - Expansion Slot Mounted

Mount an M.2 NGFF SSD into your desktop computer, using a standard SATA host connection

24,99 € exc VAT
29,99 € inc VAT
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
41,99 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable
SM21BMU31C3
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

45,99 € exc VAT
55,19 € inc VAT
2x M.2 NGFF SSD RAID Controller Card plus 2x SATA III Ports - PCIe
PEXM2SAT3422
2x M.2 NGFF SSD RAID Controller Card plus 2x SATA III Ports - PCIe

Add two Next Generation Form Factor M.2 SSDs and two SATA ports to your computer through PCI Express

115,99 € exc VAT
139,19 € inc VAT

Accessories