Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

SATA Dual Hard Drive RAID Adapter - Internal SATA Connector to Dual SATA HDD RAID Controller Card

Product ID: S322SAT3R

Connect two SATA Hard Drives to a single internal SATA connection, and build a RAID array for accelerated performance or secure data redundancy

Features
  • Add dual drive RAID support to a single internal SATA connector

  • Hardware RAID supporting RAID 0 / RAID 1 / BIG / JBOD

  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives

More Features . . .
  • Space-saving design, mounts directly to your drive

  • No software or drivers required

  • 2 SATA cables included for hassle-free installation

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
41,99 € EUR exc VAT
50,39 € inc VAT

ID: S322SAT3R

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The S322SAT3R internal drive-mounted SATA RAID adapter lets you connect two SATA hard drives to a single SATA connector on your motherboard, and build a hardware RAID array.

This versatile RAID adapter features a built-in hardware RAID controller, supporting JBOD, BIG, RAID 0,  and RAID 1 -- to achieve greater drive capacity, secure data redundancy or improved system performance.

With two included SATA cables you'll have everything you need to ensure a hassle-free installation. This plug-and-play HDD adapter is easy to install, mounting directly to your drive without any additional hardware or software installation.

To maximize performance and utilize the full speed potential of your SATA III hard drives, this HDD RAID controller supports SATA III for transfer speeds up to 6 Gbps when paired with a compatible controller.

The S322SAT3R is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Achieve greater drive capacity, secure data redundancy or improved system performance with support for RAID 0 / RAID 1 / BIG / JBOD
  • Hassle-free installation with drive mounted controller, included SATA cables and no software or drivers required
  • Maximize performance with file transfer speeds up to 6Gbps when paired with a SATA III HDD and controller
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Add data redundancy to your computer with a mirrored (RAID 1) RAID array
  • Increase the capacity of your computer system by adding an additional HDD in a RAID array (BIG) using the same single SATA connector as your existing drive
  • Increase system performance by internally adding a dual drive RAID 0 array to a single SATA connector
  • Add additional hard drives in a computer with limited SATA connectors
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID JMicron - JMS562
Compatible Drive Types SATA
Drive Installation Fixed
Interface SATA
Number of Drives 2
Performance
General Specifications For JBOD mode, your SATA controller must support Port Multiplier
Hot Swap Capability No
Max Drive Capacity Currently tested with up to 4TB 7200 RPM hard drives
Maximum Data Transfer Rate 6 Gbps
Port Multiplier Yes
RAID Yes
Supported RAID Modes BIG (Spanning or Concatenation)
JBOD - (Just a Bunch of Disks)
RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 2 - SATA (7 pin, Data) Plug
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity Operating 20% to 80%
Non Operating 15% to 90%
Operating Temperature 5°C - 50°C (41°C to 122°C)
Storage Temperature -25°C - 70°C (-13°C to 158°C)
Physical Characteristics
Product Height 23 mm [0.9 in]
Product Length 75 mm [3 in]
Product Weight 11.8 g [0.4 oz]
Product Width 26 mm [1 in]
Packaging Information
Shipping (Package) Weight 120 g [4.2 oz]
What's in the Box
Included in Package 1 - Internal Drive Mounted Dual SATA Hard Drive RAID Adapter
2 - SATA Cables (50cm)
1 - LP4 to SATA Power Adapter
1 - Installation Guide
Ports 2
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter
25SAT22MSAT

Dual mSATA SSD to 2.5” SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

63,99 € exc VAT
76,79 € inc VAT

Drive Mounting Brackets & Accessories (1)

3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay
BRACKET

3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay

Mount a 3.5in hard drive to any desktop with an available 5.25in bay

2,99 € exc VAT
3,59 € inc VAT

SATA Controller Cards (3)

2 Port SATA 6 Gbps PCI Express SATA Controller Card
PEXSAT32

2 Port SATA 6 Gbps PCI Express SATA Controller Card

Add two SATA 6Gbps ports for high speed access to large internal storage solutions

45,99 € exc VAT
55,19 € inc VAT

4 Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with HyperDuo SSD Tiering
PEXSAT34RH

4 Port PCI Express 2.0 SATA III 6Gbps RAID Controller Card with HyperDuo SSD Tiering

Add 4 Internal SATA III (6Gbps) ports to a computer through a PCI Express x2 slot

107,99 € exc VAT
129,59 € inc VAT

2 Port PCI Express SATA 6 Gbps eSATA Controller Card - Dual Port PCIe SATA III Card - 2 Int/2 Ext
PEXESAT322I

2 Port PCI Express SATA 6 Gbps eSATA Controller Card - Dual Port PCIe SATA III Card - 2 Int/2 Ext

Add 2 external or internal SATA 6 Gbps ports to a computer, through a PCI Express slot

51,99 € exc VAT
62,39 € inc VAT

* Product appearance and specifications are subject to change without notice.