StarTech.com

2.5in Anti-Static Hard Drive Protector Case - Black (3pk)

Provides safe handling and anti-static protection for most 2.5in hard drives

Product ID: HDDCASE25BK

  • Made from anti-static polypropylene
  • Fits both 9.5mm and 12.5mm height 2.5in hard drives
  • Built-in connector access door
17,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Drive Size 2.5in
Number of Drives 1
Physical Characteristics
Color Black
Material Plastic
Max Drive Height 12.5 mm [0.5 in]
Product Height 1.5 cm [0.6 in]
Product Length 10.5 cm [4.1 in]
Product Width 82 mm [3.2 in]
Weight of Product 106 g [3.7 oz]
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 39.5 cm [15.6 in]
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 115 g [4.1 oz]
What's in the Box
Included in Package 3 - 2.5in Hard Drive Case

Certifications

Related Products

2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap
HDDSLEV25
2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap

Provide protection against shocks/impacts to a 2.5in hard drive

4,99 € exc VAT
5,99 € inc VAT
3.5in Silicone Hard Drive Protector Sleeve with Connector Cap
HDDSLEV35
3.5in Silicone Hard Drive Protector Sleeve with Connector Cap

Provide protection against shocks/impacts to a 3.5in hard drive

9,99 € exc VAT
11,99 € inc VAT