StarTech.com

2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in SATA hard drive to any computer with an available 3.5in bay

Product ID: BRACKET25SAT

  • Solid metal mounting bracket
  • Includes 22-pin SATA+Power to separate 7-pin SATA and 4-pin LP4 Molex adapter cable
9,99 € EUR exc VAT
11,99 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy

For more products like this please visit our European online store today!

Overview

The BRACKET25SAT SATA hard drive mounting kit lets you install a 2.5in SATA hard drive (HDD) or solid state drive (SSD) into a 3.5in mounting bay -- enabling you to significantly increase the performance of your desktop by adding the speed of a 2.5in SSD.

For a hassle-free installation, the hard drive mounting kit includes the required SATA data and power cabling for your SATA drive. Plus, the bracket can support IDE drives when using our 2.5in to 3.5in IDE Hard Drive cable adapter (IDE4044).

The BRACKET25SAT features solid steel construction, and is backed by a StarTech.com lifetime warranty and free lifetime technical support

The StarTech.com Advantage

  • Improve the performance speed of your desktop computer by adding 2.5in solid state drives into a 3.5in mounting bay
  • Guaranteed reliability with solid aluminum construction and lifetime StarTech.com warranty

Applications

Add the performance of 2.5in solid state drives to your desktop computer

Install a 2.5" SATA laptop hard drive into an unused 3.5" bay in a desktop chassis

Turn an unused 2.5" SATA drive into additional storage for a desktop computer

Migrate data from a 2.5in laptop drive to your desktop computer

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SATA
Drive Size 2.5in
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - LP4 (4 pin, Molex Large Drive Power) Male
1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Enclosure Type Steel
Product Height 10 mm [0.4 in]
Product Length 100 mm [3.9 in]
Product Weight 110 g [3.9 oz]
Product Width 98 mm [3.9 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - 3.5" Mounting Bracket
1 - Data/Power Adapter Cable
1 - Screw Kit

Certifications

Related Products

2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in IDE hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
11,99 € inc VAT
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay
BRACKET
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay

Mount a 3.5in hard drive to any desktop with an available 5.25in bay

2,99 € exc VAT
3,59 € inc VAT
3.5in Hard Drive to 5.25in Front Bay Bracket Adapter
BRACKETFDBK
3.5in Hard Drive to 5.25in Front Bay Bracket Adapter

Install a 3.5in hard drive into a single 5.25in front bay

6,99 € exc VAT
8,39 € inc VAT

Accessories