Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit

Product ID: BRACKET25

Mount a 2.5in IDE hard drive to any computer with an available 3.5in bay

Features
  • All metal mounting bracket

  • Includes 40-pin to 44-pin IDE adapter

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
9,99 € EUR exc VAT
11,99 € inc VAT

ID: BRACKET25

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This Drive Bay Mounting Bracket Kit lets you mount a 2.5in hard drive in a 3.5in drive bay, allowing you to maximize the internal space-efficiency of your computer case.

Backed by StarTech.com's 2-year warranty.

The StarTech.com Advantage
  • A metal mounting bracket ensures the drive is reliably secure and provides heat dissipation from the drive
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Common Customer Questions

View FAQs...

Applications
  • Install a 2.5" IDE hard drive into an unused 3.5" bay in a desktop chassis
  • Turn an unused 2.5" IDE drive into additional storage for a desktop computer
Product Numbers
Warranty Information
Warranty 2 Years
Physical Characteristics
Product Height 10 mm [0.4 in]
Product Length 100 mm [3.9 in]
Product Weight 120 g [4.2 oz]
Product Width 98 mm [3.9 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - 2.5in to 3.5in Mounting Bracket
1 - 40-pin to 44-pin IDE Adapter
1 - LP4 Power Adapter cable
12 - Mounting Screw

* Product appearance and specifications are subject to change without notice.