Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3.5in Hard Drive to 5.25in Front Bay Bracket Adapter

Product ID: BRACKETFDBK

Install a 3.5in hard drive into a single 5.25in front bay

Features
  • Fits in any 5.25in front bay

  • 3.5in front bay cut out

  • Includes mounting screws

  • Black plastic bezel

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
6,99 € EUR exc VAT
8,39 € inc VAT

ID: BRACKETFDBK

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This plastic, floppy-drive adapter bracket lets you install a 3.5in floppy drive into a 5.25in bay.

A simple solution that lets you position a 3.5in floppy drive in a computer case as needed (without being confined to the 3.5in floppy bay determined by the case layout), the floppy drive adapter bracket features an attractive open-faced black bezel that provides a snug, secured fit for installed drives.

The StarTech.com Advantage
  • Mount almost any 3.5in device into a standard 5.25in front bay
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Applications
  • Mount a front bay 3.5in floppy drive into a computer case with only an available 5.25in bay
  • Mount a 3.5in front bay connector panel (e.g. StarTech.com ID: 35BAYPANELBK) into a computer case with only an available 5.25in bay
Product Numbers
Warranty Information
Warranty 2 Years
Physical Characteristics
Product Height 28.6 mm [1.1 in]
Product Length 146 mm [5.7 in]
Product Weight 60 g [2.1 oz]
Product Width 133.4 mm [5.3 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - Front Bay Adapter Bracket
4 - Mounting Screws

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.