Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comDual 2.5" to 3.5" HDD Bracket for SATA Hard Drives - 2 Drive 2.5" to 3.5" Bracket for Mounting Bay
Mount two 2.5in SATA SSDs/HDDs into a single 3.5in drive bay
Product ID: BRACKET25X2
- Mount up to two 2.5in drives into a single 3.5in bay
- SATA data and power cabling included
- Solid steel construction
- Vertical and horizontal drive mounting holes
Not Available
May be in stock with partners
From a Partner
Support
Overview
The BRACKET25X2 Dual hard drive mounting bracket kit lets you install two 2.5in SATA hard drives (HDD) or solid state drives (SSD) into a single 3.5in mounting bay -- enabling you to significantly increase the performance of your desktop by adding the speed of a 2.5in SSD.
Maximize the internal mounting space of your computer, by installing two 2.5in hard drives in the same 3.5in bay. The bracket can be used with SATA hard drives and solid states
For a hassle-free installation, the hard drive mounting kit includes all required data and power cabling for both SATA drives. Plus, the bracket can support IDE drives when using our 2.5in to 3.5in IDE Hard Drive cable adapter (IDE4044).
The BRACKET25X2 features solid steel construction, and is backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Maximize internal mounting space, by installing two 2.5in drives into a single 3.5in mounting bay
- Improve the performance speed of your desktop computer by adding 2.5in solid state drives into a 3.5in mounting bay
- Guaranteed reliability with solid aluminum construction and lifetime StarTech.com warranty
Applications
Add the performance of 2.5in solid state drives to your desktop computer
Install up to two 2.5" SATA hard drives into an unused 3.5" bay in a desktop chassis
Repurpose unused laptop hard drives to work with your desktop computer
Migrate data from a 2.5in laptop drive to your desktop computer
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V932900 | |
UPC Code | 065030852593 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Interface | SATA | |
Physical Characteristics | ||
Enclosure Type | Steel | |
Product Height | 22 mm [0.9 in] | |
Product Length | 116 mm [4.6 in] | |
Product Weight | 150 g [5.3 oz] | |
Product Width | 102 mm [4 in] | |
Packaging Information | ||
Shipping (Package) Weight | 210 g [7.4 oz] | |
What's in the Box | ||
Included in Package | 1 - Dual 2.5" mounting bracket | |
1 - Drive mounting screw kit | ||
4 - Flat screws and washers (bottom drive) | ||
4 - M3x5mm screws (top drive) | ||
4 - 6-32 Screws (case mount) | ||
2 - SATA data cables | ||
1 - SATA Power Y cable | ||
1 - quick-start guide |
Related Products
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit
Mount a 2.5in IDE hard drive to any computer with an available 3.5in bay
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit
Mount a 2.5in SATA hard drive to any computer with an available 3.5in bay
Accessories
12in Latching SATA Cable
Latching SATA connectors, for securely fastened hard drive installations.
8in Latching SATA to SATA Cable - F/F
Secure latching SATA cable designed for new system boards and SATA hard drives
2.5in and 3.5in 40 Pin Male IDE to SATA Adapter Converter
Connect your SATA drive to an IDE motherboard
40 Pin Female IDE to SATA Adapter Converter
Allows connection of a SATA device to an IDE motherboard or card
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay
Mount a 3.5in hard drive to any desktop with an available 5.25in bay
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay
Mount a 3.5in hard drive to any desktop with an available 5.25in bay
2.5in to 3.5in IDE Hard Drive Cable Adapter
Connect a 2.5in IDE laptop hard drive to an IDE-equipped desktop computer.
12in LP4 to 2x SATA Power Y Cable Adapter
Power two SATA drives from a single LP4 power supply connector.
4x SATA Power Splitter Adapter Cable
Add three extra SATA power outlets to your Power Supply
6in 4 Pin Molex to SATA Power Cable Adapter
Power a Serial ATA hard drive from a conventional LP4 power supply connection
Product Support
Drivers & Downloads
Manual(s):
-
BRACKET25X2.pdf
English
Compliance Letter(s):
Data Sheet(s)
- BRACKET25X2_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+