StarTech.com

4x 2.5” SSD/HDD Mounting Bracket with Cooling Fan

Install four 2.5” solid-state drives or hard drives into two 5.25” front bays, to add storage to a desktop computer or server

Product ID: BRACKET425F

  • Mount four SSDs/HDDs into two front bays (5.25”) of your desktop computer or server
  • Supports 2.5” SSD/HDDs from 5 - 15 mm
  • Durable mounting bracket with steel framing
  • Cooling fan with filter helps to ensure optimum operating temperature
35,99 € EUR exc VAT
43,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
UL Flammability Rating UL94-VO
Hardware
Compatible Drive Types SATA & IDE
Drive Installation Fixed
Drive Size 2.5in
Fan Bearing Type Dual Ball Bearing
Fan(s) Yes
Fans 1 - 80 mm
Number of 2.5 inch bays 4
Number of Drives 4
Supported Drive Height(s) 5mm
7mm
9.5mm
12.5mm
15mm
Performance
MTBF 50000 hours
Connector(s)
Host Connectors 1 - LP4 (4 pin, PWM)
Physical Characteristics
Color Black
Material Steel and Plastic
Max Drive Height 15 mm [0.6 in]
Product Height 85 mm [3.3 in]
Product Length 16.2 cm [6.4 in]
Product Width 15 cm [5.9 in]
Weight of Product 520 g [18.4 oz]
Packaging Information
Package Height 87 mm [3.4 in]
Package Length 17.9 cm [7 in]
Package Width 16.1 cm [6.3 in]
Shipping (Package) Weight 628 g [22.2 oz]
What's in the Box
Included in Package 1 - SSD/HDD mounting bracket with fan
1 - mounting screws pack
1 - quick start guide

Certifications

Related Products

2.5” to 3.5” SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm
25SAT35HDD
2.5” to 3.5” SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm

Turn a 2.5” SATA HDD/SSD into a 3.5” SATA Drive

27,99 € exc VAT
33,59 € inc VAT
Dual 2.5
BRACKET25X2
Dual 2.5" to 3.5" HDD Bracket for SATA Hard Drives - 2 Drive 2.5" to 3.5" Bracket for Mounting Bay

Mount two 2.5in SATA SSDs/HDDs into a single 3.5in drive bay

11,99 € exc VAT
14,39 € inc VAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25SAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in SATA hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
11,99 € inc VAT
3.5
BRACKETFDBK
3.5" to 5.25" Front Bay Mounting Bracket

Desktop Front Bay Adapter

6,99 € exc VAT
8,39 € inc VAT
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay
BRACKET
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay

Mount a 3.5in hard drive to any desktop with an available 5.25in bay

2,99 € exc VAT
3,59 € inc VAT
Dual 2.5
BRACKET225PT
Dual 2.5" SSD/HDD Mounting Bracket for 3.5” Drive Bay - Tool-Less Installation

Install two 2.5” solid-state drives or hard drives into a single 3.5” bay in a desktop computer

8,99 € exc VAT
10,79 € inc VAT
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter
25SATSAS35
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter

Turn Virtually any 2.5" SATA or SAS Hard Drive into a 3.5" SATA Drive

20,99 € exc VAT
25,19 € inc VAT
M.2 SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
35,99 € inc VAT
mSATA SSD to 2.5in SATA Adapter Converter
SAT32MSAT257
mSATA SSD to 2.5in SATA Adapter Converter

Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

30,99 € exc VAT
37,19 € inc VAT
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
41,99 € inc VAT
CFast Card to SATA Adapter with 2.5
CFAST2SAT25
CFast Card to SATA Adapter with 2.5" Housing

Convert your CFast card into a 2.5in SATA drive for faster data transfer

36,99 € exc VAT
44,39 € inc VAT
2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
43,19 € inc VAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter
25SAT22MSAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

63,99 € exc VAT
76,79 € inc VAT

Accessories