StarTech.com

4-Slot USB-C SD Card Reader - USB 3.1 (10Gbps) - SD 4.0, UHS-II

Access any four SD cards simultaneously on your USB-C enabled device, with this ultra-fast card reader

Product ID: 4SD4FCRU31C

  • Save time and access four SD cards simultaneously with this multi SD card reader
  • Ensure maximum transfer rates while accessing all four cards with connection speeds of up to 10Gbps
  • Perform fast read and/or writes with support for SD 4.0, UHS-II and bus speeds up to 312MB/s
View More
  • Access more cards, the card reader supports all SD types: SD, SDHC, and SDXC
  • Easily integrate this USB-C SD card reader into your workstation with its compact design
159,99 € EUR exc VAT
191,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID Genesys Logic - GL3590
Genesys Logic - GL3227
Interface USB 3.1 Gen 2
Performance
Memory Media Type SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UHS-II (SD 4.0; 312MB/s)
Connector(s)
Drive Connectors 4 - SD / MMC Slot Female
Host Connectors 1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 4 - Activity
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 100 - 240 AC
Output Current 2.4 A
Output Voltage 5 DC
Plug Type B
Power Source AC Adapter Included
Environmental
Humidity 0~60% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Product Height 17 mm [0.7 in]
Product Length 17.7 cm [7 in]
Product Width 70 mm [2.8 in]
Weight of Product 335 g [11.8 oz]
Packaging Information
Package Height 50 mm [2 in]
Package Length 19.5 cm [7.7 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 335 g [11.8 oz]
What's in the Box
Included in Package 1 - SD card reader
1 - 3 ft. [0.9 m] USB-C to USB-C cable
1 - 3 ft. [0.9 m] USB-A to USB-C cable
1 - universal power adapter (NA/JP, EU, UK, ANZ)
1 - quick-start guide
External Ports 4 - SD / MMC Slot Female
Form Factor Compact
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 Multi Media Flash Memory Card Reader
FCREADHCU3
USB 3.0 Multi Media Flash Memory Card Reader

Add the Ability to Use Multiple Types of Flash Memory Cards, Including CompactFlash®, SecureDigital® and MemoryStick® Cards

37,99 € exc VAT
45,59 € inc VAT
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF
35FCREADBK3
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF

Add front panel access to 22 different types of flash memory cards

22,99 € exc VAT
27,59 € inc VAT
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices
MSDREADU2OTG
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices

Connect a Micro SD card to your computer or OTG mobile device, through a USB or Micro USB port

10,99 € exc VAT
13,19 € inc VAT
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD
FCREADMICRO3
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD

Add a compact external memory card reader to any computer with a USB 3.0 port

19,99 € exc VAT
23,99 € inc VAT
Dual-Slot SD Card Reader/Writer - USB 3.0 with USB-C - SD 4.0, UHS II
2SD4FCRU3C
Dual-Slot SD Card Reader/Writer - USB 3.0 with USB-C - SD 4.0, UHS II

Access any two SD cards simultaneously on your USB Type-C enabled device, with this ultra-fast portable card reader

38,99 € exc VAT
46,79 € inc VAT
2-Slot USB 3.0 SD Card Reader - SD 4.0, UHS II
2SD4FCRU3
2-Slot USB 3.0 SD Card Reader - SD 4.0, UHS II

USB SD Card Reader | USB 3.0 | SD™, SDHC™, SDXC™ | TAA Compliant | Portable

38,99 € exc VAT
46,79 € inc VAT
USB 3.0 Flash Memory Multi-Card Reader / Writer with USB-C - SD, microSD, CompactFlash
FCREADU3C
USB 3.0 Flash Memory Multi-Card Reader / Writer with USB-C - SD, microSD, CompactFlash

Access data on a wide range of memory cards using your USB-C™ enabled mobile device or computer

38,99 € exc VAT
46,79 € inc VAT
microSD to USB 3.0 Card Reader Adapter - USB-C and USB-A
MSDREADU3CA
microSD to USB 3.0 Card Reader Adapter - USB-C and USB-A

Transfer photos and video from your microSD card to your USB-C or USB-A enabled computer

21,99 € exc VAT
26,39 € inc VAT

Accessories