StarTech.com

USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD

Add a compact external memory card reader to any computer with a USB 3.0 port

Product ID: FCREADMICRO3

  • High Speed USB 3.0 host interface with support for transfer rates up to 5 Gbps
  • Support for Secure Digital (SD), MultiMedia Card (MMC), Mini-SD, Micro-SD/SDHC (T-flash), SDHC, SDXC, RS-MMC, Mobile-MMC and MMC-micro, Memory Stick (MS), Memory Stick PRO (MS-PRO), MS Duo, MS-PRO Duo, Memory Stick XC, Micro-MS (M2), and MSPRO-HG Duo 8-bit mode
  • Ultra-compact and lightweight design
View More
  • Powered directly from the USB port
  • Plug-and-Play and Hot-Swap compatible
19,99 € EUR exc VAT
23,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Realtek - RTS5307
Interface USB 3.0
Performance
Maximum Data Transfer Rate 5 Gbit/s
Memory Media Type HS-MMC, HC-MMC (High Speed/High Capacity Multimedia Card)
M2 (Memory Stick Micro)
Memory Stick
microSDHC (Micro Secure Digital High Capacity)
MS Duo, MS Pro Duo, MS Pro-HG Duo
MS Micro (Memory Stick Micro)
MSXC (Memory Stick eXtended Capacity)
Multi Media Card
RS-MMC (Reduced Size Multimedia Card)
SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
Connector(s)
Connector Type(s) 1 - USB Type-A (9 pin) USB 3.0 Male
External Ports 1 - Memory Stick / Memory Stick Pro Slot Female
1 - MicroSD Female
1 - SD / MMC Slot Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Power Source USB-Powered
Environmental
Humidity < 80% R.H.
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 1.5 cm [0.6 in]
Product Length 72 mm [2.8 in]
Product Width 23 mm [0.9 in]
Weight of Product 15 g [0.5 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.5 cm [6.9 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 104 g [3.7 oz]
What's in the Box
Included in Package 1 - USB 3.0 Multi Media Memory Card Reader Adapter
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF
35FCREADBK3
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF

Add front panel access to 22 different types of flash memory cards

22,99 € exc VAT
27,59 € inc VAT
USB 3.0 Multi Media Flash Memory Card Reader
FCREADHCU3
USB 3.0 Multi Media Flash Memory Card Reader

Add the Ability to Use Multiple Types of Flash Memory Cards, Including CompactFlash®, SecureDigital® and MemoryStick® Cards

37,99 € exc VAT
45,59 € inc VAT

Accessories