StarTech.com

Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices

Connect a Micro SD card to your computer or OTG mobile device, through a USB or Micro USB port

Product ID: MSDREADU2OTG

  • Converts Micro SD to standard USB or Micro USB
  • Compatible with OTG-enabled Smartphones and USB-enabled computers
  • Small, lightweight design
  • Plug-and-play installation
10,99 € EUR exc VAT
13,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Genesys Logic - GL823
Drive Installation Fixed
Number of Drives 1
Performance
Max Drive Capacity Tested with MSD cards up to 64GB
Maximum Data Transfer Rate 480 Mbps
Memory Media Type Mini-SD, Micro-SD (Mini/Micro Secure Digital)
Type and Rate USB 2.0 - 480 Mbit/s
UASP Support No
Connector(s)
Drive Connectors 1 - MicroSD Receptacle
Host Connectors 1 - USB Type-A (4 pin) USB 2.0 Male
1 - USB Micro-B (5 pin) Male
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 5% ~ 80% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 0.5 cm [0.2 in]
Product Length 40 mm [1.6 in]
Product Width 12 mm [0.5 in]
Weight of Product 4 g [0.1 oz]
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 75 mm [3 in]
Package Width 10.2 cm [4 in]
Shipping (Package) Weight 27 g [1 oz]
What's in the Box
Included in Package 1 - Micro SD to USB / Micro USB OTG Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 Multi Media Flash Memory Card Reader
FCREADHCU3
USB 3.0 Multi Media Flash Memory Card Reader

Add the Ability to Use Multiple Types of Flash Memory Cards, Including CompactFlash®, SecureDigital® and MemoryStick® Cards

37,99 € exc VAT
45,59 € inc VAT
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD
FCREADMICRO3
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD

Add a compact external memory card reader to any computer with a USB 3.0 port

19,99 € exc VAT
23,99 € inc VAT
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF
35FCREADBK3
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF

Add front panel access to 22 different types of flash memory cards

22,99 € exc VAT
27,59 € inc VAT
5in Micro USB to USB OTG Host Adapter M/F
UUSBOTG
5in Micro USB to USB OTG Host Adapter M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,99 € inc VAT
Micro USB OTG (On the Go) to USB Adapter - M/F
UUSBOTGADAP
Micro USB OTG (On the Go) to USB Adapter - M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,99 € inc VAT
5in Right Angle Micro USB to USB OTG Host Adapter M/F
UUSBOTGRA
5in Right Angle Micro USB to USB OTG Host Adapter M/F

Connect your USB On-The-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,99 € inc VAT
USB OTG Adapter Cable for ASUS Transformer Pad and Eee Pad Transformer / Slider
ASDCOTG
USB OTG Adapter Cable for ASUS Transformer Pad and Eee Pad Transformer / Slider

Turn your ASUS® Transformer Pad into a USB host and connect USB devices (thumb drives, mice, keyboards…etc.)

11,99 € exc VAT
14,39 € inc VAT
USB OTG Adapter Cable for Samsung Galaxy Tab
SDCOTG
USB OTG Adapter Cable for Samsung Galaxy Tab

Turn your Samsung Galaxy Tab™ into a USB host and connect USB devices (thumb drives, mice, keyboards…etc.)

3,99 € exc VAT
4,79 € inc VAT
5in White Micro USB to USB OTG Host Adapter M/F
UUSBOTGW
5in White Micro USB to USB OTG Host Adapter M/F

Connect your USB On-The-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,99 € inc VAT

Accessories