StarTech.com

USB 3.0 Multi Media Flash Memory Card Reader with 2-Port USB 3.0 Hub & USB Fast Charge Port

Add a compact external memory card reader to your computer through USB, and charge or connect USB devices with the built-in USB fast charge hub

Product ID: FCREADU3HC

  • Compatible with various types of CompactFlash®, SecureDigital® and MemoryStick® flash cards
  • USB fast charge port, charges mobile devices faster than a standard USB port
  • Built-in 2-port USB 3.0 hub
View More
  • Compatible with USB 3.0/2.0/1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
  • Universal power adapter included
59,99 € EUR exc VAT
71,99 € EUR inc VAT

Overview

The FCREADU3HC USB 3.0 card reader lets you quickly mount all major media card types onto your desktop or laptop computer through a USB 3.0 port. The card reader supports the most common mass storage device formats, including CompactFlash®, SecureDigital® and MemoryStick® cards, making it the perfect high-bandwidth solution for your photography and videography workstation.

Plus, the card reader is backward compatible with USB 2.0 and USB 1.1 computer systems, making it a great addition to any USB-enabled computer.

Plus, the card reader lets you keep your tablets and smartphones charged and ready to go, and saves you time with an integrated USB 2.0 fast charging port that charges your mobile devices such as Apple iPad® & iPhone® and Android devices, as quickly as if you were connected to a wall outlet. . This fast charge port has been specially designed for compatibility with a wide range of tablets and smartphones.

The card reader also lets you connect additional USB 3.0 devices to your computer through the same high-speed USB host connection, with a built-in 2-port USB 3.0 hub.

The FCREADU3HC USB 3.0 card reader is backed by a StarTech.com 2-year warranty, and free lifetime technical support.

The StarTech.com Advantage

  • Wide compatibility with support for various types of CompactFlash®, SecureDigital® and MemoryStick® flash cards, and USB 3.0 / 2.0 / 1.1 computer systems
  • Save time charging your mobile devices, with a built-in USB fast charge port that can charge your tablet or smartphone as quickly as if it were connected to a wall power outlet

Applications

Access flash memory cards from your laptop

Quickly transfer or edit photos and video from your memory cards to your computer, harnessing the speed of USB 3.0

Sync your mobile device with your computer while charging faster than it would charge directly to your computer

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3520
Performance
Memory Media Type CF (Compact Flash I/II Card)
M2 (Memory Stick Micro)
microSDHC (Micro Secure Digital High Capacity)
Mini-SD, Micro-SD (Mini/Micro Secure Digital)
MS Duo, MS Pro Duo, MS Pro-HG Duo
MS MG (Memory Stick w/ MagicGate)
MS/MS Pro (Memory Stick/Memory Stick Pro)
MSXC (Memory Stick eXtended Capacity)
RS-MMC (Reduced Size Multimedia Card)
SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
Connector(s)
Connector Type(s) 1 - USB Type-B (9 pin) USB 3.0 Female
External Ports 1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
2 - USB Type-A (9 pin) USB 3.0 Female
1 - SD / MMC Slot Female
1 - MicroSD Female
1 - CompactFlash (50 pin) Slot Female
1 - MiniSD / MicroSD / MMC Slot Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power
Power
Center Tip Polarity Positive
Input Current 0.8 A
Input Voltage 100 ~ 240 AC
Output Current 4 A
Output Voltage 5 DC
Plug Type C
Power Consumption (In Watts) 20
Power Source AC Adapter Included
Environmental
Humidity 90%
Operating Temperature -10°C to 40°C (14°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Product Height 26 mm [1 in]
Product Length 111 mm [4.4 in]
Product Weight 108 g [3.8 oz]
Product Width 60 mm [2.4 in]
Packaging Information
Shipping (Package) Weight 465 g [16.4 oz]
What's in the Box
Included in Package 1 - USB 3.0 Memory Card Reader
1 - USB 3.0 Cable
1 - Universal Power Adapter (NA/JP, UK, EU, ANZ)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 Multi Media Flash Memory Card Reader
FCREADHCU3
USB 3.0 Multi Media Flash Memory Card Reader

Add the Ability to Use Multiple Types of Flash Memory Cards, Including CompactFlash®, SecureDigital® and MemoryStick® Cards

37,99 € exc VAT
45,59 € inc VAT
USB 2.0 Internal Multi-Card Reader / Writer -  SD microSD CF
35FCREADBK3
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF

Add front panel access to 22 different types of flash memory cards

22,99 € exc VAT
27,59 € inc VAT
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices
MSDREADU2OTG
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices

Connect a Micro SD card to your computer or OTG mobile device, through a USB or Micro USB port

10,99 € exc VAT
13,19 € inc VAT
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD
FCREADMICRO3
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD

Add a compact external memory card reader to any computer with a USB 3.0 port

19,99 € exc VAT
23,99 € inc VAT

Accessories

Product Support

Frequently Asked Questions

How to

To confirm that Windows detects your USB device, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

To confirm that the Mac OS detects your USB device, complete the following:

  1. Click the Apple icon.
  2. Click About This Mac.
  3. Click More Info or System Report.
  4. Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.

You may need to refresh the System Information page after you plug in your device.  To do so, press Command R with the System Information page open.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

If the USB device does not work after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power. 

The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
 

Windows 10 / 8

  1. On your keyboard, press the Windows key + X and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

Windows 7 / Vista

  1. Click the Start button and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

Windows XP

  1. On your desktop, right-click the My Computer icon and select Properties.
  2. Click the Device Manager tab.
  3. Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
  4. Right-click the first USB Root Hub device and select Properties.
  5. Click the Power Management tab.
  6. Clear the box next to Allow the computer to turn off this device to save power.
  7. Click OK to apply the setting.
  8. Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.