Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 Dual SATA Hard Drive Docking Station with integrated Fast Charge USB Hub UASP support and Fan - White

Product ID: SDOCK2U33HFW

Dock up to two 2.5” or 3.5” SATA SSDs/HDDs in a stylish white docking station with an integrated 2-port USB 3.0 hub

Features
  • Supports 2.5in and 3.5in form factor SATA hard drives (HDD) and solid state drives (SSD)

  • UASP Compliant

  • Built-in USB 3.0 Hub with Fast Charging Port

More Features . . .
  • 80mm cooling fan with variable speed control (including Off)

  • Configurable power management

  • SuperSpeed USB 3.0 compliant host interface, with up to 5 Gbps of data bandwidth

  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives

  • Plug-and-Play and Hot-Swap compatible

  • Dual bay, top slot-loading design with drive doors

  • Stylish full white design with silver trim

Prices may be lower from Resellers:

INGAT
Available in
107,99 € EUR exc VAT
129,59 € inc VAT

ID: SDOCK2U33HFW

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The SDOCK2U33HFW USB 3.0 Dual hard drive dock with Fast Charge USB hub enables two SATA 2.5in or 3.5in hard drives (HDD) or solid state drives (SSD) to be connected simultaneously to a computer through USB, while controlling the power status (on/off) of each individual drive independently from the other. The enclosure supports UASP and delivers optimal performance with a USB 3.0 connection, but is also backward compatible with USB 2.0/1.1 host connections.

The Hard Drive Dock features a built-in 2-port USB 3.0 Hub that enables you to connect up to 2 additional USB 3.0 devices to your computer through the same USB connection. One of the ports on the hub also has Fast Charging capabilities, that charges iPad’s and other mobile devices as effectively as through a wall plug. This Fast Charge Port has been specially designed for compatibility with a wide range of tablets and smartphones.

With support for UASP, the dock performs up to 70% faster than conventional USB 3.0, when paired with a UASP-enabled host controller to utilize the full potential of your SATA III hard drives. See our UASP testing results below for further details.

With support for SATA I/II/III, large capacity drives (tested up to 4TB), and 2.5in or 3.5in hard drives this HDD/SSD docking station is compatible with virtually any SATA hard drive, and greatly increases the storage/backup capabilities of your computer. Plus, configurable power management reduces energy consumption, and extends the life of your drives by avoiding unnecessary access.

The docking station features a built-in 80mm cooling fan that helps increase reliability and lifespan of HDDs by keeping the drives cooler. The variable fan speed control allows for on-the-fly adjustments for any type of HDD, or to balance cooling with noise.

Extend the value of this docking station further with the addition of our SATA to IDE Hard Drive Adapter (SAT2IDEADP), allowing easy insertion of any 2.5 or 3.5in. IDE hard drive into a SATA hard drive dock.

To ensure compatibility with your computer system, the SDOCK2U33HFW supports all of the leading operating systems, including: Microsoft Windows® (8/7/Vista/XP/Server 2008/Server 2003), Apple® OSX (10.9/10.8/10.7/10.6), Linux, and Google Chrome OS™.

With uniform white design and sleek silver trim, the SDOCK2U33HFW will look great with your Apple® Mac® , and is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Improved Performance with UASP

UASP is supported in Windows 8, Mac OSX (10.8 or above), and Linux. In testing UASP performs with a 70% faster read speed and 40% faster write speed over traditional USB 3.0 at peak performance.

UASP Speed Diagram

At the same peak in testing UASP also shows an 80% reduction in required processor resources.

UASP Speed Diagram

Testing results were obtained using an Intel® Ivy Bridge system, a UASP enabled StarTech.com Enclosure, and a SATA III solid state drive.

The StarTech.com Advantage
  • Charge your iPad and other mobile device faster than standard USB 3.0, with Fast Charge Port specially designed for compatibility with a wide range of tablets and smartphones
  • Extend HDD life by keeping drives cool, with Built-in variable speed cooling fan
  • Save time, with file transfers up to 70% faster than traditional USB 3.0 when used with a UASP-supported host
  • Hassle-free access to data on up to two seperate hard drives simultaneously, with hot-swappable top slot-loading dock design that supports both 2.5in and 3.5in HDD/SSDs
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • System administrators who need quick access to drives for imaging
  • Backup data quickly to an external data archive
  • Easily copy data from one external drive to another in a single external dock through one USB connection
  • Technicians who regularly test or benchmark different hard drives and need to swap between them
  • IT professional that need to charge tablets and Smart phone devices
  • Data recovery specialists who need quick access to drives to recover/retrieve data
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID VIA/VLI - VL812
ASMedia - ASM1053 - 6G
Compatible Drive Types SATA
Drive Size 2.5in & 3.5in
Fan(s) Yes
Fans 1 - 80 mm
Filter Type Mesh
Interface USB 3.0
Number of Drives 2
Performance
Max Drive Capacity Currently tested with up to 4TB 7200 RPM 3.5" hard drives and 1TB 7200 RPM 2.5" hard drives
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
Other Interface(s) 1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
1 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Note: Certain devices may not support charging and syncing simultaneously. In these instances disconnect the device, and set the charge only switch to “on”, then reconnect the device.
Indicators
LED Indicators 1 - Power/Activity (Drive 1)
1 - Power/Activity (Drive 2)
Power
Center Tip Polarity Positive
Input Current 1.5A
Input Voltage 100 ~ 240 AC
Output Current 4A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 72
Power Source AC Adapter Included
Environmental
Humidity 20%RH ~ 80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color White & Silver
Product Height 145 mm [5.7 in]
Product Length 185 mm [7.3 in]
Product Weight 829 g [29.3 oz]
Product Width 122 mm [4.8 in]
Packaging Information
Shipping (Package) Weight 1.5 kg [3.3 lb]
What's in the Box
Included in Package 1 - HDD Dock
1 - USB 3.0 Cable (1m)
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Instruction Manual
USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White
SDOCKU33HW

USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White

Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish white docking station

96,99 € exc VAT
116,39 € inc VAT

USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S

USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

56,99 € exc VAT
68,39 € inc VAT

Drive Adapters and Drive Converters (1)

SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
SAT2IDEADP

SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks

Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station

28,99 € exc VAT
34,79 € inc VAT

USB 3.0 Cards (1)

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

44,99 € exc VAT
53,99 € inc VAT

Drive Mounting Brackets & Accessories (3)

2.5in Anti-Static Hard Drive Protector Case - Black (3pk)
HDDCASE25BK

2.5in Anti-Static Hard Drive Protector Case - Black (3pk)

Provides safe handling and anti-static protection for most 2.5in hard drives

17,99 € exc VAT
21,59 € inc VAT

2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap
HDDSLEV25

2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap

Provide protection against shocks/impacts to a 2.5in hard drive

4,99 € exc VAT
5,99 € inc VAT

3.5in Silicone Hard Drive Protector Sleeve with Connector Cap
HDDSLEV35

3.5in Silicone Hard Drive Protector Sleeve with Connector Cap

Provide protection against shocks/impacts to a 3.5in hard drive

9,99 € exc VAT
11,99 € inc VAT

* Product appearance and specifications are subject to change without notice.