StarTech.com
Discontinued

USB to SATA IDE Hard Drive Docking Station for 2.5in or 3.5in HDD Dock

Connect both an IDE and SATA hard drive to a computer through USB 2.0

Product ID: UNIDOCK2U

  • Top slot-loading SATA drive connector
  • Front panel IDE data and power connectors
  • Patented drive ejection mechanism
View More
  • Combined power switch and status LED
  • High Speed USB 2.0 compliant host interface, with transfer rates up to 480 Mbps
  • Compatible with PATA (IDE) 66/100/133 MBps hard drives
  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
  • Supports 2.5" or 3.5" form factor hard drives (HDD) or solid state drives (SSD)
  • Compact, desktop-style form factor
  • Plug-and-Play and hot-swap compatible
0,00 € EUR exc VAT
0,00 € EUR inc VAT

Overview

The UNIDOCK2U HDD Docking Station delivers full, instant access to any 2.5" and/or 3.5" IDE or SATA hard drive without having to mount the drive in a computer, or install it in an external enclosure. Large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives) can be used to greatly enhance your computer's storage/backup capabilities.

Connected to the host computer through a single USB 2.0 connection, both an IDE hard drive and a SATA hard drive (SATA, SATA II, SATA III) can be connected to the HDD dock simultaneously - a convenient solution for migrating data from an IDE drive to a SATA drive or vice versa, or simply harnessing fast and simple access to the contents on both hard drives.

The hard drive docking station provides the ideal solution for any laptop or desktop application, with support for plug and play hard drive installation on most operating systems to ensure easy hard drive swapping and convenient access to valuable data.

The StarTech.com Advantage

  • Connect a SATA and IDE hard drive at the same time to a computer or separately, through a single USB 2.0 connection
  • A top slot-loading design and unique drive ejection mechanism provides quick and easy access to the data without having to install drives into an enclosure or tray
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support

Applications

Transfer files directly between a SATA and IDE hard drive, without having to transfer to the host computer first, or using multiple devices

Quick access to 2.5/3.5" drives to retrieve data from

Data recovery specialists who need quick access to drives for imaging

Backup data quickly to an external drive for archiving

Technicians who test or benchmark multiple hard drives

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID JMicron - JM20337
Compatible Drive Types SATA & IDE
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan(s) No
Interface USB 2.0
Number of Drives 2
Performance
Insertion Rating 15,000 Cycles
Max Drive Capacity Currently tested with up to 4TB 5400 RPM 3.5" hard drives and 1TB 5400 RPM 2.5" hard drive
Type and Rate USB 2.0 - 480 Mbit/s
UASP Support No
Connector(s)
Drive Connectors 1 - IDE (40 Pin, EIDE/PATA) Male
1 - IDE (44 Pin, EIDE/PATA, 2.5" HDD) Male
1 - LP4 (4 pin, Molex Large Drive Power) Male
1 - SATA (7 pin, Data) Receptacle
1 - SATA Power (15 pin) Receptacle
Host Connectors 1 - USB B (4 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power and Drive Activity
Power
Center Tip Polarity Positive
Input Voltage 110V-240V AC
Output Current 3A
Output Voltage 12 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 8~90% RH
Operating Temperature 5°C to 80° (41°F to 176°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 65 mm [2.6 in]
Product Length 145 mm [5.7 in]
Product Weight 413 g [14.6 oz]
Product Width 93 mm [3.7 in]
Packaging Information
Shipping (Package) Weight 1070 g [37.8 oz]
What's in the Box
Included in Package 1 - Universal SATA IDE USB 2.0 Hard Drive Dock
1 - 40 Pin + LP4 to 44 Pin IDE Cable
1 - IDE 40 to 40 Pin Cable
1 - LP4 Power Cable
1 - USB 2.0 Cable
3 - Power Cord
1 - Universal Power Adapter
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories

Product Support

Frequently Asked Questions

Before You Buy

Note: For more information on how to detect an IDE hard drive, visit http://www.startech.com/faq/hard_drive_accessories_ide_detection.

Older IDE drives are not supported by current StarTech.com products. Typically, these drives were made earlier than the mid-to-late 1990s and are smaller than 1 Gigabyte in size.

There are a number of reasons that older IDE drives may not be detected, including the following:

  • The drive uses PIO (Programmed Input/Output) mode and not DMA (Direct Memory Access).

  • The drive is non-ATA or is using an ATA mode that predates the chipset's compatibility (usually older than ATA-4).

  • The sector size is not 512 bytes.

Unfortunately there is no workaround in these situations. An older system or an older IDE controller card must be used to access older IDE drives.

To determine if your hard drive will work in this device, on the product page, click the Technical Specifications tab, and do the following:

  • Make sure that the device supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the device was tested with, the hard drive will likely still work with the enclosure.
  • Confirm that your hard drive uses the same interface type as the device. For example, IDE, SATA, or M.2.
  • Make sure that the device supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
  • Verify that the power consumption of your hard drive doesn’t exceed the power output of the device. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the docking station.

How to

To confirm that Windows detects your USB device, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

To confirm that the Mac OS detects your USB device, complete the following:

  1. Click the Apple icon.
  2. Click About This Mac.
  3. Click More Info or System Report.
  4. Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.

You may need to refresh the System Information page after you plug in your device.  To do so, press Command R with the System Information page open.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

Note: If you are using an IDE hard drive 1 Gigabyte in size or smaller, refer to the following FAQ: http://www.startech.com/faq/hard_drive_accessories_minimum_ide_hard_drive_size

If you are unable to detect your IDE (PATA) drive using a StarTech.com product, you may need to change the jumper settings on your drive. The jumpers switch the drive between Master, Slave, and Cable Select for most drives. A jumper is a small plastic piece that slides on top of two pins to electrically short them together.

When it does not mention what IDE drive configuration is required or if there is only one drive in the setup, the drive should be configured as Master. If Master is not working, try using the drive in Cable Select.

There is no standard position for the jumpers on IDE drives. On some drives, the jumper diagram is on the label that is on the top of the drive. On other drives, there are markings on the circuit board for CS, MA, and SL, which means a jumper shorts the pins vertically in that position. For more information, refer to the documentation provided by the manufacturer.

When you troubleshoot issues with a hard drive dock or duplicator, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • IDE, SATA, and eSATA cables
  • Hard drives
  • Hard drive dock or duplicator

To test your setup components, try the following:

  • Use the cables, hard drives, and hard drive dock or duplicator in another setup to see if the problem is with the components or the setup.
  • Use a different cable, hard drive, and hard drive dock or duplicator in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard drive and hard drive dock or duplicator, it is recommended that you do the following:

Note: For a hard drive duplicator you may need to switch the device to PC mode (if available).

  1. To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
  2. Do one of the following:
  • If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.​

Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive. 

  • If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.

Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.