StarTech.com

Dual-Bay SATA HDD Docking Station for 2 x 2.5/3.5" SATA SSDs/HDDs - USB 3.0

Use this SATA hard drive docking station to gain quick access to two of your 2.5" or 3.5" SATA III SSDs/HDDs

Product ID: SDOCK2U33V

  • Access two 2.5/3.5” SATA hard drives (HDD) or solid state drives (SSD) simultaneously and hot swap drives in and out
  • USB 3.0 with data transfer speeds of up to 5Gbps
  • Convenient top-loading design with independent drive doors
View More
  • Plug-and-play functionality
  • Easy to set up with no driver or software installation required
88,99 € EUR exc VAT
106,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASMedia - ASM1153E
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan(s) No
Interface USB 3.0
Number of Drives 2
Performance
4Kn Support Yes
Max Drive Capacity Currently tested with hard drives up to 10TB at 7200 RPM
Port Multiplier No
RAID No
S.M.A.R.T. Support Yes
TRIM Support Yes
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB 3.1 USB Type-B (9 pin, Gen 1, 5 Gbps) Female Output
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Indicators
LED Indicators 2 - drive activity LED
1 - power LED
Power
Center Tip Polarity Positive
Input Current 1.5 A
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20%RH~80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 6.2 cm [2.4 in]
Product Length 11.4 cm [4.5 in]
Product Width 13 cm [5.1 in]
Weight of Product 370 g [13.1 oz]
Packaging Information
Package Height 12 cm [4.7 in]
Package Length 13.5 cm [5.3 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 0.8 kg [1.7 lb]
What's in the Box
Included in Package 1 - drive docking station
1 - 1.2 m USB 3.0 cable
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP support for SATA 6 Gbps - Black
SDOCKU33HB
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP support for SATA 6 Gbps - Black

Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish black docking station

96,99 € exc VAT
116,39 € inc VAT
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

56,99 € exc VAT
68,39 € inc VAT
USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White
SDOCKU33HW
USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White

Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish white docking station

70,99 € exc VAT
85,19 € inc VAT
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP
SDOCKU33BV
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP

Dock your 2.5in or 3.5in SATA III SSDs/HDDs over USB 3.0 with UASP

57,99 € exc VAT
69,59 € inc VAT
USB 3.0 Dual Hard Drive Docking Station with UASP for 2.5/3.5in SSD / HDD – SATA 6 Gbps
SDOCK2U33
USB 3.0 Dual Hard Drive Docking Station with UASP for 2.5/3.5in SSD / HDD – SATA 6 Gbps

Dock two 2.5" or 3.5" SATA III SSDs/HDDs over USB 3.0 with UASP

96,99 € exc VAT
116,39 € inc VAT
USB 3.1 (10Gbps) Dual-Bay Dock for 2.5
SDOCK2U313
USB 3.1 (10Gbps) Dual-Bay Dock for 2.5"/3.5" SATA SSD/HDDs

Dock two of your 2.5” and 3.5” SATA drives over high performance USB 3.1 Gen 2 with UASP

123,99 € exc VAT
148,79 € inc VAT
USB 3.1 (10Gbps) Standalone Duplicator Dock for 2.5
SDOCK2U313R
USB 3.1 (10Gbps) Standalone Duplicator Dock for 2.5" & 3.5" SATA SSD/HDD Drives - with Fast-Speed Duplication up to 28GB/min

Duplicate or dock a SATA SSD/HDD with fast performance - works with both USB-C and USB-A enabled devices

163,99 € exc VAT
196,79 € inc VAT

Accessories