StarTech.com

Drive Docking Station for 2.5 / 3.5" SATA Drives - USB 3.1 (USB-A, USB-C) or eSATA

Dock and access your SATA SSD/HDD through high-performance USB 3.1 (10Gbps) or eSATA

Product ID: SDOCKU313E

  • Connect and access a 2.5" or 3.5" SATA SSD/HDD over USB 3.1 Gen 2 or eSATA
  • Access drives at full speed with support for SATA I, II and III (up to 6Gbps)
  • Top-loading design with built-in ejection button for easy drive access
View More
  • Tool-less and tray-less design
  • Supports large drive capacity of up to 6TB
  • USB Type-B to A cable included for backward compatibility with USB 3.0, 2.0 and 1.x
  • USB Type-B to C cable included for compatibility with USB-C enabled devices
  • UASP support for enhanced performance
96,99 € EUR exc VAT
116,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2 & eSATA
Chipset ID ASMedia - ASM1351
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan(s) No
Interface USB 3.1 Gen 2
eSATA
Number of Drives 1
Performance
4Kn Support Yes
Hot Swap Capability Yes
Max Drive Capacity Currently tested with hard drives up to 6TB at 7200 RPM
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB 3.1 USB Type-B (9 pin, Gen 2, 10 Gbps) Female
1 - eSATA (7 pin, Data) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Indicators
LED Indicators 1 - Power & Activity
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 2.0 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity 20% ~ 80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 6.3 cm [2.5 in]
Product Length 14.5 cm [5.7 in]
Product Width 93 mm [3.7 in]
Weight of Product 410 g [14.5 oz]
Packaging Information
Package Height 91 mm [3.6 in]
Package Length 17.1 cm [6.7 in]
Package Width 16.1 cm [6.3 in]
Shipping (Package) Weight 862 g [30.4 oz]
What's in the Box
Included in Package 1 - USB 3.1 & eSATA HDD/SSD docking station
1 - universal power adapter (NA/JP, EU, UK, ANZ)
1 - 3.3 ft. [1 m] USB-A to USB-B cable
1 - 3.3 ft. [1 m] USB-C to USB-B cable
1 - 3.3 ft. [1 m] eSATA cable
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10Gbps) Single-Bay Dock for 2.5
SDOCKU313
USB 3.1 (10Gbps) Single-Bay Dock for 2.5"/3.5" SATA SSD/HDD

Dock your 2.5" or 3.5" SATA drive over high performance USB 3.1 with UASP

76,99 € exc VAT
92,39 € inc VAT
USB 3.1 (10Gbps) Dual-Bay Dock for 2.5
SDOCK2U313
USB 3.1 (10Gbps) Dual-Bay Dock for 2.5"/3.5" SATA SSD/HDDs

Dock two of your 2.5” and 3.5” SATA drives over high performance USB 3.1 Gen 2 with UASP

123,99 € exc VAT
148,79 € inc VAT
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP support for SATA 6 Gbps - Black
SDOCKU33HB
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP support for SATA 6 Gbps - Black

Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish black docking station

96,99 € exc VAT
116,39 € inc VAT
USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives
S351BU313
USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives

The high-speed, high-capacity data storage solution you’ve been waiting for – with USB 3.1 Gen 2

73,99 € exc VAT
88,79 € inc VAT
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
52,79 € inc VAT
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives
S251BPU313
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
44,39 € inc VAT
USB 3.1 (10Gbps) Adapter Cable for 2.5
USB312SAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5" SATA Drives

Connect a 2.5" SATA SSD/HDD to your computer using this USB 3.1 Gen 2 ultra-portable cable

25,99 € exc VAT
31,19 € inc VAT
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

56,99 € exc VAT
68,39 € inc VAT
USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White
SDOCKU33HW
USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White

Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish white docking station

70,99 € exc VAT
85,19 € inc VAT
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP
SDOCKU33BV
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP

Dock your 2.5in or 3.5in SATA III SSDs/HDDs over USB 3.0 with UASP

57,99 € exc VAT
69,59 € inc VAT
USB 3.0 Dual Hard Drive Docking Station with UASP for 2.5/3.5in SSD / HDD – SATA 6 Gbps
SDOCK2U33
USB 3.0 Dual Hard Drive Docking Station with UASP for 2.5/3.5in SSD / HDD – SATA 6 Gbps

Dock two 2.5" or 3.5" SATA III SSDs/HDDs over USB 3.0 with UASP

96,99 € exc VAT
116,39 € inc VAT
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication
SDOCK2U33RE
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 or eSATA for easy access

145,99 € exc VAT
175,19 € inc VAT

Accessories