Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Universal Docking Station for Hard Drives - USB 3.0 with UASP

Product ID: UNIDOCKU33

Connect both an IDE and a SATA 2.5/3.5in hard drive or solid state drive to your computer system using an available USB 3.0 port, with support for UASP for optimal performance

Features
  • Maximum versatility with support for SATA & IDE as well as 2.5in and 3.5in HDDs & SSDs

  • Optimal performance with support for SATA III & UASP

  • Hassle-free operation with upright slot-loading SATA and IDE drive bays

More Features . . .
  • Compatible with USB 3.0 / 2.0 / 1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)

  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives

  • Compatible with PATA (IDE) 66/100/133 MBps hard drives

  • Supports 2.5" or 3.5" form factor hard drives (HDD) or solid state drives (SSD)

  • Compact, desktop-style form factor

  • Plug-and-Play and hot-swap compatible

  • Patented drive ejection mechanism for SATA drives

  • Combined power switch and status LED for each drive

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
96,99 € EUR exc VAT
116,39 € inc VAT

ID: UNIDOCKU33

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The UNIDOCKU33 USB 3.0 Universal HDD / SSD Dock enables you to instantly access your 2.5 or 3.5in IDE and SATA hard drives through two top loading drive slots, saving you the hassle of mounting the drives into a computer or external enclosure or tray.

Enhanced with UASP (USB Attached SCSI Protocol), this hard drive docking station lets you get the most out of the fastest drive technologies such as SATA III (6 Gbps), solid state drives (SSD) and hybrid, drives with performance up to 70% faster than conventional USB 3.0 when paired with a UASP-enabled host controller. See our UASP testing results below for further details.

The slot-loading design holds the SATA and IDE drives upright inside the docks, neatly keeping them off the desk, for convenience and a clutter-free setup. For SATA drives, the HDD can be inserted and connected directly through the designated dock slot, while the IDE drive slot is conveniently positioned near the rear panel 40-pin data and LP4 power connections, making it easy to connect to the dock using the included IDE data and power cables.

A single USB 3.0 connection to your host computer, enables access to both the IDE & SATA hard drives simultaneously - a convenient solution for migrating data from an IDE drive to a SATA drive or vice versa. The dock can also be used to greatly increase  the storage and backup capabilities of your computer system with support for high capacity drives (tested with up to 6TB 3.5" and 2TB 2.5" drives).

The UNIDOCKU33 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Improved Performance with UASP

UASP is supported in Windows 8, Mac OSX (10.8 or above), and Linux. In testing, UASP performs with a 70% faster read speed and 40% faster write speed over traditional USB 3.0 at peak performance.

UASP Speed Diagram

At the same peak in testing UASP also shows an 80% reduction in required processor resources.

UASP Speed Diagram

Testing results were obtained using an Intel® Ivy Bridge system, a UASP-enabled StarTech.com Enclosure, and a SATA III solid state drive.

The StarTech.com Advantage
  • Versatile configuration options, with support for IDE and SATA 2.5in and 3.5in drives
  • Save time, with file transfers up to 70% faster than traditional USB 3.0 when used with a UASP-supported host
  • Hassle-free operation and reduced workspace clutter, with upright slot-loading design
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Transfer files directly between a SATA and IDE hard drive, without having to transfer to the host computer first or use multiple devices
  • Access 2.5/3.5in IDE or SATA drives, for fast data retrieval
  • Recover data from drives on failed computers
  • Backup data quickly to an external drive for archiving
  • Test or benchmark multiple hard drives
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID JMicron - JMS561U
JMicron - JMD330
Compatible Drive Types SATA & IDE
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan(s) No
Interface USB 3.0
Number of Drives 2
Performance
Insertion Rating 15,000 Cycles (SATA)
Max Drive Capacity Currently tested with up to 6TB 7200 RPM 3.5" hard drives and 2TB 5400 RPM 2.5" hard drive
Maximum Data Transfer Rate 5 Gbps
MTBF 30000 hours
RAID No
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - IDE (40 Pin, EIDE/PATA) Male
1 - LP4 (4 pin, Molex Large Drive Power) Male
1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 2 - Power and Drive Activity
Power
Center Tip Polarity Positive
Input Current 1.3 A
Input Voltage 110V-240V AC
Output Current 3 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 8% ~ 90% RH
Operating Temperature 5°C to 80° (41°F to 176°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 70 mm [2.8 in]
Product Length 147 mm [5.8 in]
Product Weight 512 g [18.1 oz]
Product Width 130 mm [5.1 in]
Packaging Information
Shipping (Package) Weight 1.1 kg [2.3 lb]
What's in the Box
Included in Package 1 - Universal Hard Drive Dock
1 - USB 3.0 Cable
1 - IDE 40 to 40 Pin Cable
1 - LP4 Power Cable
1 - 40 Pin + LP4 to 44 Pin IDE Cable
1 - Universal Power Adapter (NA/UK/EU/AUS)
1 - Instruction Manual
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
UNIDUPDOCK

USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock

Clone any combination of 2.5in or 3.5in IDE or SATA hard drives

263,99 € exc VAT
316,79 € inc VAT

Power Adapters (1)

DC Power Adapter - 12V, 5A
SVA12M5NA

DC Power Adapter - 12V, 5A

Replace your lost or failed power adapter

80,99 € exc VAT
97,19 € inc VAT

Drive Adapters and Drive Converters (1)

SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
SAT2IDEADP

SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks

Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station

28,99 € exc VAT
34,79 € inc VAT

USB 3.0 Cards (1)

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

44,99 € exc VAT
53,99 € inc VAT

Drive Mounting Brackets & Accessories (2)

2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap
HDDSLEV25

2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap

Provide protection against shocks/impacts to a 2.5in hard drive

4,99 € exc VAT
5,99 € inc VAT

3.5in Silicone Hard Drive Protector Sleeve with Connector Cap
HDDSLEV35

3.5in Silicone Hard Drive Protector Sleeve with Connector Cap

Provide protection against shocks/impacts to a 3.5in hard drive

9,99 € exc VAT
11,99 € inc VAT

IDE Cables & Adapters (1)

2.5in to 3.5in IDE Hard Drive Cable Adapter
IDE4044

2.5in to 3.5in IDE Hard Drive Cable Adapter

Connect a 2.5in IDE laptop hard drive to an IDE-equipped desktop computer.

5,99 € exc VAT
7,19 € inc VAT

* Product appearance and specifications are subject to change without notice.