Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comUSB 3.0 SATA Hard Drive Duplicator & Eraser Dock - Standalone 2.5/3.5in HDD & SSD Eraser and Cloner
Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 for easy access
Product ID: SATDOCK2REU3
- Supports 2.5in and 3.5in form factor SATA hard drives (HDD) and solid state drives (SSD)
- Standalone Sector-by-Sector hard drive duplication
- Stand alone single pass overwrite erase
- SuperSpeed USB 3.0 compliant host interface, with up to 5 Gbps of data bandwidth
- High Speed USB 2.0 compliant host interface, with transfer rates up to 480Mbps
- Supports SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
- Plug-and-Play and Hot-Swap compatible
- Universal Power Adapter (NA/UK/EU)
- Built-in LED progress bar
Not Available
May be in stock with partners
From a Partner
Support
Overview
The SATDOCK2REU3 USB 3.0 Standalone Duplicator and Eraser Dock lets you connect your 2.5in/3.5in SATA HDDs or SSDs through SuperSpeed USB 3.0, with the ability to swap drives in and out as needed. The dock also functions as a standalone drive duplicator and eraser – an efficient and versatile solution for external drive management.
Featuring standalone Sector by Sector hard drive duplication with built-in LED progress bar, and support for 2 drive single pass over writing the SATDOCK22EU3 is a user-friendly all-in-one solution for any application requiring hard drive duplication or erasing.
With support for SATA I/II/III, and large capacity drives (tested up to 4TB) this HDD/SSD docking station is compatible with virtually any SATA hard drive, and greatly increases the storage/backup capabilities of your computer.
Extend the value of this hard drive docking station further with the addition of our SATA to IDE Hard Drive Adapter (SAT2IDEADP), allowing easy insertion of any 2.5 or 3.5in. IDE hard drive into a SATA hard drive dock.
The SATDOCK2REU3 is backed by a 2-year StarTech.com warranty and free lifetime technical support.
The StarTech.com Advantage
- Quickly copy hard drives, with standalone sector by sector HDD/SSD duplication
- Securely erase up to two drives simultaneously, with Single Pass HDD overwriting
- Hassle-free access to drive data, with hot-swappable top slot-loading dock design that supports both 2.5in and 3.5in HDD/SSDs
Applications
System administrators who need quick access to drives for imaging
Data Archiving
Technicians who regularly test or benchmark different hard drives and need to swap between them
Forensic investigators who require disk sector imaging/cloning to create an exact replica of a source drive onto a different drive
Professionals who require identical backups for when data integrity is crucial, such as data recovery
Cloning hard drives that contain hidden partitions, that some software disk cloning programs may skip
IT administrators that wish to quickly clear/erase a drive in preparation for use in other applications
Data recovery specialists who need quick access to drives to recover/retrieve data
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V932936 | |
UPC Code | 065030852654 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Chipset ID | Prolific - PL2775 | |
Compatible Drive Types | SATA | |
Drive Installation | Removable | |
Drive Size | 2.5in & 3.5in | |
Fan(s) | No | |
Interface | USB 3.0 | |
Number of Drives | 2 | |
Performance | ||
Duplication Speed | 11GBpm | |
Erase Modes | 1-Pass Overwrite (NIST SP 800-88 Rev 1 - Clear) | |
Max Drive Capacity | Currently tested with up to 4TB 7200 RPM 3.5" hard drives and 1TB 7200 RPM 2.5" hard drives | |
Type and Rate | USB 3.0 - 5 Gbit/s | |
SATA II (3 Gbps) | ||
Connector(s) | ||
Drive Connectors | 2 - SATA Data & Power Combo (7+15 pin) | |
Host Connectors | 1 - USB Type-B (9 pin) USB 3.0 | |
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Special Notes / Requirements | ||
Note | Destination drive must be the same size or larger than the source drive | |
Indicators | ||
LED Indicators | 1 - HDD1 / 75% | |
1 - HDD2 / 100% | ||
1 - Link / 25% | ||
1 - Power / 50% | ||
Power | ||
Center Tip Polarity | Positive | |
Input Current | 1.2A | |
Input Voltage | 110V-240V AC | |
Output Current | 3000mA | |
Output Voltage | 12 DC | |
Plug Type | M | |
Power Consumption (In Watts) | 36 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 5-90% | |
Operating Temperature | 0°C to 85°C (32°F to 185°F) | |
Storage Temperature | -10°C to 95°C (14°F to 203°F) | |
Physical Characteristics | ||
Product Height | 62 mm [2.4 in] | |
Product Length | 128 mm [5 in] | |
Product Weight | 610 g [21.5 oz] | |
Product Width | 103 mm [4.1 in] | |
Packaging Information | ||
Shipping (Package) Weight | 710 g [25.1 oz] | |
What's in the Box | ||
Included in Package | 1 - HDD Dock | |
1 - USB 3.0 Cable | ||
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand | ||
1 - User Manual |
Related Products
1:1 Drive Duplicator and Eraser for 2.5in / 3.5in SATA Drives
Clone or Erase 2.5in/3.5in SATA hard drives, without a host computer connection
Standalone 1:3 SATA 2.5 / 3.5” Hard Drive Duplicator and Eraser w/ Daisy Chaining
Clone or erase 2.5in/3.5in SATA hard drives, without a host computer connection
USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White
Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish white docking station
1:2 Standalone USB 2.0 Flash Drive Duplicator and Eraser - Flash Drive Copier
Easily duplicate one USB 2.0 Flash Drive to two Flash Drives simultaneously or Erase USB Flash Drives, without connecting to a computer
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
Duplicate one SATA Hard Drive onto three Hard Drives simultaneously
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP support for SATA 6 Gbps - Black
Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish black docking station
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
Clone any combination of 2.5in or 3.5in IDE or SATA hard drives
USB 3.0 Dual SATA Hard Drive Docking Station with integrated Fast Charge USB Hub UASP support and Fan - White
Dock up to two 2.5” or 3.5” SATA SSDs/HDDs in a stylish white docking station with an integrated 2-port USB 3.0 hub
Accessories
SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station
2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support
Add two USB 3.0 ports through a Mini PCI Express slot
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
Add one internal and one external SuperSpeed USB 3.0 to your PC
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power
Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express
2.5in Anti-Static Hard Drive Protector Case - Black (3pk)
Provides safe handling and anti-static protection for most 2.5in hard drives
2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap
Provide protection against shocks/impacts to a 2.5in hard drive
3.5in Silicone Hard Drive Protector Sleeve with Connector Cap
Provide protection against shocks/impacts to a 3.5in hard drive
Product Support
Drivers & Downloads
Manual(s):
-
SATDOCK2REU3.pdf
English
Compliance Letter(s):
Data Sheet(s)
- SATDOCK2REU3_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
StarTech.com hard drive and flash drive duplicators perform a sector by sector copy, which means that the target drive must be the exact same size (down to the sector) or larger than the hard drive or flash drive that is being copied. During a sector by sector copy, each individual sector is copied over to the target drive, regardless of whether or not any data is present. A 500 GB hard drive with 50 GB of data on it will take the same amount of time to copy as a 500 GB hard drive with 450 GB of data on it.
If you have two hard drives or flash drives that are listed as the same size but are different makes or models, you need to check how large both drives are down to the sector to ensure that the target drive is is the exact same size or larger.
Copy Link
Was this information helpful? Yes No
Solid-state drives (SSDs) use SATA connectors to access power and transfer data. Any duplicator that can copy to or from SATA hard drives will work with a StarTech.com duplicator.
Note: If you use a dock to duplicate SSDs, keep in mind that the StarTech.com disk duplicators execute a sector by sector read and write. SSDs are rated by a number of reads and writes. Repeated duplication and sector by sector reads and writes of SSDs can reduce the life cycle of the drive.
Copy Link
Was this information helpful? Yes No
Software-level encryption on the drive poses no issue to StarTech.com duplicators, as the duplicators copy encrypted data sector by sector over to the new drive.
Hardware-level encryption or BIOS level hard drive locks cause the duplication to halt and fail, as the drive is unable to read or write the sectors that are encrypted.
Duplication of Hidden Protected Area (HPA) Partitions or Extended Industry Standard Architecture (EISA) cause the duplicator to halt and fail, as the drive cannot read and write the protected partitions on the drive.
Note: Our UNIDUPDOCK, SATDOCK22RE and SATDOCK4U3RE do include the ability to copy HPA partitions, but the duplication is still dependent on how the HPA partition is written to the hard drive, whether or not it is encrypted and how it is encrypted.
Copy Link
Was this information helpful? Yes No
StarTech.com duplicators were not designed to recover failing or damaged drives. If the duplicator encounters a corrupt or unreadable sector, the duplication halts and fails.
SATDOCK4U3RE, SATDUP13 ,and UNIDUPDOCK all include a function that allows the duplicators to skip over corrupt or unreadable sectors. However, if the duplicators encounter too many errors, they still halt and fail. If this happens, you will need third-party recovery software or custom-built recovery hardware to copy from a failing or damaged drive.
Copy Link
Was this information helpful? Yes No
Quick and secure erase functions
Quick erase and secure erase are functions the duplicators call on the hard drives themselves. How they work depends on the manufacturer of the hard drive.
Department of Defense erase function
A Department of Defense (DoD) erase is a function performed by the duplicator where it does three passes. The first pass writes all 0s. The second pass writes all 1s. The third pass writes 0s and 1s randomly.
Note: Not all duplicators will feature all of these erase modes. It is important to review the product manual to confirm the available erase modes.
Copy Link
Was this information helpful? Yes No
To determine if your hard drive will work in this device, on the product page, click the Technical Specifications tab, and do the following:
- Make sure that the device supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the device was tested with, the hard drive will likely still work with the enclosure.
- Confirm that your hard drive uses the same interface type as the device. For example, IDE, SATA, or M.2.
- Make sure that the device supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
- Verify that the power consumption of your hard drive doesn’t exceed the power output of the device. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the docking station.
Copy Link
Was this information helpful? Yes No
How to
To confirm that the Mac OS detects your USB device, complete the following:
- Click the Apple icon.
- Click About This Mac.
- Click More Info or System Report.
- Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.
You may need to refresh the System Information page after you plug in your device. To do so, press Command + R with the System Information page open.
Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a hard drive dock or duplicator, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
- IDE, SATA, and eSATA cables
- Hard drives
- Hard drive dock or duplicator
To test your setup components, try the following:
- Use the cables, hard drives, and hard drive dock or duplicator in another setup to see if the problem is with the components or the setup.
- Use a different cable, hard drive, and hard drive dock or duplicator in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the hard drive and hard drive dock or duplicator, it is recommended that you do the following:
Note: For a hard drive duplicator you may need to switch the device to PC mode (if available).
- To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
- Do one of the following:
- If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.
Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.
- If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.
Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.
Copy Link
Was this information helpful? Yes No
This docking station allows the hard drive to enforce its own power state, as opposed to enforcing a power state that keeps the hard drive active at all times. Since most newer hard drives have low-power energy conservation modes, this will cause the hard drive to enter an idle state if it is not used for a certain amount of time.
Copy Link
Was this information helpful? Yes No
You do not need to format your target hard drive before you begin to duplicate it, because the target hard drive is automatically overwritten during the duplication process.
Copy Link
Was this information helpful? Yes No
The hard drive duplicator copies the exact partition from the source drive to the target drive. Since it is required that you use a target drive that is equal or larger in size than the source drive a portion of the target drive appears as free space. You can append free space to the live partition on the target drive so that the full size of the drive can be utilized.
Note: A partition cannot be extended on an operating system drive that is in use. You must extend the partition when it not being used by the operating system, and ideally when it is still connected to the duplicator.
Extend a partition on a computer running Windows
Note: Do not extend a System Reserved partition. Only extend the primary partition, which is typically the largest in size and formatted with NTFS or FAT32.
After you have successfully duplicated a drive and the target drive is still connected to your computer system (for example, through the duplicator), complete the following:
- Press the Windows key + R.
- Type compmgmt.msc and click Ok.
- In Computer Management, on the left side of the screen, click Disk Management.
- Find the target drive. It will most likely be at the bottom of the list, have a partition that is the same size as the source drive, and have an unallocated area on the drive.
- On the target drive, right-click the last partition on the right side of the screen and click Extend Volume.
- In the Extend Volume wizard, click Next. By default, the remaining drive area is the amount of space used.
- Click Next > Finish.
The primary partition on the drive now uses the entire drive area.
Copy Link
Was this information helpful? Yes No
StarTech.com hard drive duplicators only read from the source drive and only write to the target drives while in standalone duplication mode . A duplication that fails or halts will not cause a problem with the source drive.
Copy Link
Was this information helpful? Yes No
You can use this device to duplicate an internal hard drive with the stand alone duplicator function if you remove the hard drive from the computer and connect it directly to this device.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+