StarTech.com

USB 3.0 / eSATA 6-Bay Hard Drive Duplicator Dock - 1:5 HDD / SSD Cloner and Eraser

Duplicate a 2.5 in. or 3.5 in. SATA drive to five drives simultaneously, or dock the source drive or the five target drives to a computer through USB 3.0 or eSATA

Product ID: SATDOCK5U3ER

  • Save time with 1:5 mass drive duplication & 5-drive mass erasing
  • Hassle-free standalone operation with built-in digital LCD display
  • Maximize versatility with eSATA & USB 3.0 host connections, charge only USB fast-charge ports, plus docking station, eraser and duplicator in a single device
View More
  • Sector-by-sector drive duplication at 7 GBs per minute
  • Erase up to five drives simultaneously with single-pass and multi-pass overwriting / DoD erasing
  • eSATA and USB 3.0 host interface connections
  • Supports 2.5in or 3.5in form factor hard drives (HDD) or solid-state drives (SSD)
  • Supports SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Compatible with USB 3.0/2.0/1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
  • Built-in dual cooling fans with speed control
1.197,99 € EUR exc VAT
1.437,59 € EUR inc VAT

Overview

The SATDOCK5U3ER Hard Drive Duplicator & Docking Station lets you clone a 2.5in or 3.5in SATA hard drive (HDD) or solid-state drive (SSD) to five other SATA drives simultaneously, as a standalone device. The duplicator also lets you erase up to 5 drives, without a host connection.

You can also use the duplicator as a 5-bay HDD / SSD docking station, by connecting it to a host computer system through either USB 3.0 or eSATA. With support for high-capacity drives (tested with up to 6TB), this is a simple and cost-effective way to boost your data storage/backup capabilities.

Optimized Productivity

By copying data from one drive to five drives simultaneously, the hard drive cloner helps boost your productivity by avoiding the hassle of repeatedly swapping drives in and out during high volume duplication projects.

Plus, the dock supports erasing up to five drives simultaneously with multiple operating modes, including Quick Erase as well as Multipass Overwriting (DoD) -- the ideal solution for permanently erasing confidential information and helping to protect your business and your clients from identity theft.

Hassle-free Performance

With a built-in LCD display, the SATDOCK5U3ER makes it easy to monitor duplication progress and review copy/erase results and drive diagnostics during standalone operation.

The housing has also been specifically designed with ease-of-use in mind. The drive slots feature a dual-profile design to support hassle-free swapping between 2.5in and 3.5in hard drives and solid-state drives without having to use additional brackets or adapters.

Maximum Versatility

With the option to connect the docking station through either eSATA or USB 3.0, the SATDOCK5U3ER provides a versatile solution for expanding the storage capability of almost any laptop or desktop computer. For fast performance, you can connect the docking station to your computer through eSATA for efficient data transfer speeds up to 3 Gbps. For broader system compatibility, you can connect the dock through USB 3.0, which is also backward compatible with USB 2.0/1.1 host connections.

The SATDOCK5U3ER also provides two charge-only, fast-charge USB ports, that you can use to keep your iPhone®, iPad®, and Android™ tablets or smartphones charged. 

You can also duplicate, erase or access other drive types in duplication and quick-erase applications using a drive adapter. The following StarTech.com adapters have been tested to ensure compatibility with this drive duplicator:

2.5/3.5in IDE drives - SAT2IDEADP
mSATA drives - SAT2MSAT25
M.2 (NGFF) drives - SAT32M225

Built for dependable, long-term performance the SATDOCK5U3ER is durably constructed and backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Maximum versatility with HDD / SSD duplicator, docking station and eraser in a single device
  • Save time on mass drive duplication projects, by creating five duplicate drives simultaneously
  • Hassle-free standalone operation and easy-to-read task progress monitoring with built-in LCD display

Applications

Create multiple exact replicas of a source drive onto a new drive for large deployment of identical computer systems

Make exact copies of original hard drives for testing or investigation in law enforcement and forensic applications

Quickly access external hard drives

Clone data for disk recovery

Securely erase multiple drives simultaneously to protect yourself against identity theft

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID SunplusIT - SPIF260A
ASMedia - ASM1153
JMicron - JMB393
Compatible Drive Types SATA
Drive Size 2.5in & 3.5in
Fans 2 - 60 mm
Number of Drives 5
Performance
Duplication Modes Sector by Sector (Whole Drive)
Duplication Speed 7GBpm
Erase Modes Quick Erase
1-Pass Overwrite (NIST SP 800-88 Rev 1 - Clear)
3-Pass Overwrite
7-Pass Overwrite
General Specifications 7 GB per minute duplication speed
Max Drive Capacity Currently tested with up to 6TB 7200 RPM
Maximum Data Transfer Rate 5 Gbps
Port Multiplier Yes
Type and Rate USB 3.0 - 5 Gbit/s
SATA II (3 Gbps)
Connector(s)
Drive Connectors 6 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - eSATA (7 pin, Data) Receptacle
1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Docking station power
1 - Source Drive Power and Activity
5 - Target Drive Power / Activity
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 ~ 240 AC
Output Current 5 A
Output Voltage 19V DC
Plug Type M
Power Consumption (In Watts) 95
Power Source AC Adapter Included
Environmental
Humidity 20%~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Product Height 75 mm [3 in]
Product Length 315 mm [12.4 in]
Product Weight 1500 g [52.9 oz]
Product Width 151.8 mm [6 in]
Packaging Information
Shipping (Package) Weight 2500 g [88.3 oz]
What's in the Box
Included in Package 1 - USB 3.0\eSATA 1:5 SATA HDD duplicator dock
1 - USB 3.0 cable
1 - eSATA cable
4 - rubber feet (installed)
1 - universal power adapter (NA, UK, EU, ANZ)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
SATDOCK4U3RE
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock

Duplicate one SATA Hard Drive onto three Hard Drives simultaneously

588,99 € exc VAT
706,79 € inc VAT
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
UNIDUPDOCK
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock

Clone any combination of 2.5in or 3.5in IDE or SATA hard drives

263,99 € exc VAT
316,79 € inc VAT
USB 3.0 SATA Hard Drive Duplicator & Eraser Dock - Standalone 2.5/3.5in HDD & SSD Eraser and Cloner
SATDOCK2REU3
USB 3.0 SATA Hard Drive Duplicator & Eraser Dock - Standalone 2.5/3.5in HDD & SSD Eraser and Cloner

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 for easy access

101,99 € exc VAT
122,39 € inc VAT
Standalone 1:3 SATA 2.5 / 3.5” Hard Drive Duplicator and Eraser w/ Daisy Chaining
SATDUP13
Standalone 1:3 SATA 2.5 / 3.5” Hard Drive Duplicator and Eraser w/ Daisy Chaining

Clone or erase 2.5in/3.5in SATA hard drives, without a host computer connection

906,99 € exc VAT
1.088,39 € inc VAT
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication
SDOCK2U33RE
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 or eSATA for easy access

145,99 € exc VAT
175,19 € inc VAT
Standalone 2.5 / 3.5” SATA Hard Drive Duplicator w/  Multi HDD / SSD Image Backup Library
SATDUP11IMG
Standalone 2.5 / 3.5” SATA Hard Drive Duplicator w/ Multi HDD / SSD Image Backup Library

Duplicate one 2.5/3.5” hard drive to another without connecting to a computer, or backup multiple drive images to a library drive to restore PC/Server images easily

453,99 € exc VAT
544,79 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

StarTech.com hard drive and flash drive duplicators perform a sector by sector copy, which means that the target drive must be the exact same size (down to the sector) or larger than the hard drive or flash drive that is being copied. During a sector by sector copy, each individual sector is copied over to the target drive, regardless of whether or not any data is present. A 500 GB hard drive with 50 GB of data on it will take the same amount of time to copy as a 500 GB hard drive with 450 GB of data on it.

If you have two hard drives or flash drives that are listed as the same size but are different makes or models, you need to check how large both drives are down to the sector to ensure that the target drive is is the exact same size or larger.

Solid-state drives (SSDs) use SATA connectors to access power and transfer data. Any duplicator that can copy to or from SATA hard drives will work with a StarTech.com duplicator.

Note: If you use a dock to duplicate SSDs, keep in mind that the StarTech.com disk duplicators execute a sector by sector read and write. SSDs are rated by a number of reads and writes. Repeated duplication and sector by sector reads and writes of SSDs can reduce the life cycle of the drive.

Software-level encryption on the drive poses no issue to StarTech.com duplicators, as the duplicators copy encrypted data sector by sector over to the new drive.

Hardware-level encryption or BIOS level hard drive locks cause the duplication to halt and fail, as the drive is unable to read or write the sectors that are encrypted.

Duplication of Hidden Protected Area (HPA) Partitions or Extended Industry Standard Architecture (EISA) cause the duplicator to halt and fail, as the drive cannot read and write the protected partitions on the drive.

Note: Our UNIDUPDOCK, SATDOCK22RE and SATDOCK4U3RE do include the ability to copy HPA partitions, but the duplication is still dependent on how the HPA partition is written to the hard drive, whether or not it is encrypted and how it is encrypted.

StarTech.com duplicators were not designed to recover failing or damaged drives. If the duplicator encounters a corrupt or unreadable sector, the duplication halts and fails.

SATDOCK4U3RE, SATDUP13 ,and UNIDUPDOCK all include a function that allows the duplicators to skip over corrupt or unreadable sectors. However, if the duplicators encounter too many errors, they still halt and fail. If this happens, you will need third-party recovery software or custom-built recovery hardware to copy from a failing or damaged drive.

To determine if your hard drive will work in this device, on the product page, click the Technical Specifications tab, and do the following:

  • Make sure that the device supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the device was tested with, the hard drive will likely still work with the enclosure.
  • Confirm that your hard drive uses the same interface type as the device. For example, IDE, SATA, or M.2.
  • Make sure that the device supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
  • Verify that the power consumption of your hard drive doesn’t exceed the power output of the device. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the docking station.

Troubleshooting

When you troubleshoot issues with a hard drive dock or duplicator, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • IDE, SATA, and eSATA cables
  • Hard drives
  • Hard drive dock or duplicator

To test your setup components, try the following:

  • Use the cables, hard drives, and hard drive dock or duplicator in another setup to see if the problem is with the components or the setup.
  • Use a different cable, hard drive, and hard drive dock or duplicator in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard drive and hard drive dock or duplicator, it is recommended that you do the following:

Note: For a hard drive duplicator you may need to switch the device to PC mode (if available).

  1. To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
  2. Do one of the following:
  • If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.​

Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive. 

  • If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.

Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.

This docking station allows the hard drive to enforce its own power state, as opposed to enforcing a power state that keeps the hard drive active at all times. Since most newer hard drives have low-power energy conservation modes, this will cause the hard drive to enter an idle state if it is not used for a certain amount of time. 

 

You do not need to format your target hard drive before you begin to duplicate it, because the target hard drive is automatically overwritten during the duplication process.

The hard drive duplicator copies the exact partition from the source drive to the target drive. Since it is required that you use a target drive that is equal or larger in size than the source drive a portion of the target drive appears as free space. You can append free space to the live partition on the target drive so that the full size of the drive can be utilized.

Note: A partition cannot be extended on an operating system drive that is in use. You must extend the partition when it not being used by the operating system, and ideally when it is still connected to the duplicator.

Extend a partition on a computer running Windows

Note: Do not extend a System Reserved partition. Only extend the primary partition, which is typically the largest in size and formatted with NTFS or FAT32.

After you have successfully duplicated a drive and the target drive is still connected to your computer system (for example, through the duplicator), complete the following:

  1. Press the Windows key + R.
  2. Type compmgmt.msc and click Ok.
  3. In Computer Management, on the left side of the screen, click Disk Management.
  4. Find the target drive. It will most likely be at the bottom of the list, have a partition that is the same size as the source drive, and have an unallocated area on the drive.
  5. On the target drive, right-click the last partition on the right side of the screen and click Extend Volume.
  6. In the Extend Volume wizard, click Next. By default, the remaining drive area is the amount of space used.
  7. Click Next > Finish.

The primary partition on the drive now uses the entire drive area.

StarTech.com hard drive duplicators only read from the source drive and only write to the target drives while in standalone duplication mode .  A duplication that fails or halts will not cause a problem with the source drive.

You can use this device to duplicate an internal hard drive with the stand alone duplicator function if you remove the hard drive from the computer and connect it directly to this device.