StarTech.com

Standalone 1:5 USB Flash Drive Duplicator and Eraser – Flash Drive Copier

Easily duplicate or securely erase up to five USB 2.0 Flash Drives simultaneously, without connecting to a computer

Product ID: USBDUP15

  • Supports USB 3.0/2.0/1.1 flash drives
  • 1:5 standalone duplication with 2 duplication modes
  • Erase up to 5 USB flash drives with single-pass and multi-pass overwriting/DoD erasing
View More
  • High-speed duplication at up to 1.5GB per minute
  • Compact, lightweight design
  • TAA compliant
  • Built-in LCD display
  • Check drive capacity, quality and speed with intuitive task management
  • Supports both Asynchronous and Synchronous copy modes, for quick batch swapping with 64 MB of internal memory
685,99 € EUR exc VAT
823,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Buffer Size 64 MB
Bus Type USB 2.0
Compatible Drive Types USB Flash Drive
Drive Installation Removable
Number of Drives 6
Performance
Duplication Modes System and File
Sector by Sector (Whole Drive)
Duplication Speed 1.5GBpm
Erase Modes Quick Erase
1-Pass Overwrite (NIST SP 800-88 Rev 1 - Clear)
3-Pass Overwrite
MTBF 176,549 hours
Connector(s)
Drive Connectors 6 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements For duplication, the destination drives must be of equal or greater capacity than the source drive.
Supports copying/cloning to SD/ SDHC/ Micro SD/ MMC/ Mini SD/ CF media through a USB multimedia card reader (sold separately) and to Hard Drives or Solid State Drives through a Hard Drive docking station or USB enclosure (sold separately)
Indicators
LED Indicators 5 - Green (Activity/Successful Copy)
5 - Red (Error)
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 2
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 5°C ~ 45°C (41°F ~ 113°F)
Storage Temperature -20°C ~ 85°C (-4°F ~ 185°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 2.5 cm [1 in]
Product Length 16.7 cm [6.6 in]
Product Width 12 cm [4.7 in]
Weight of Product 318 g [11.2 oz]
Packaging Information
Package Height 82 mm [3.2 in]
Package Length 23.1 cm [9.1 in]
Package Width 18 cm [7.1 in]
Shipping (Package) Weight 742 g [26.2 oz]
What's in the Box
Included in Package 1 - Duplicator
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1:2 Standalone USB Duplicator and Eraser for Flash Drives
USBDUP12
1:2 Standalone USB Duplicator and Eraser for Flash Drives

USB Cloner | 1.5GB per minute | USB 2.0 | TAA Compliant

167,99 € exc VAT
201,59 € inc VAT
1:1 Drive Duplicator and Eraser for 2.5in / 3.5in SATA Drives
SATDUP11
1:1 Drive Duplicator and Eraser for 2.5in / 3.5in SATA Drives

Clone or Erase 2.5in/3.5in SATA hard drives, without a host computer connection

513,99 € exc VAT
616,79 € inc VAT
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
SATDOCK4U3RE
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock

Duplicate one SATA Hard Drive onto three Hard Drives simultaneously

588,99 € exc VAT
706,79 € inc VAT
USB 3.0 SATA Hard Drive Duplicator & Eraser Dock - Standalone 2.5/3.5in HDD & SSD Eraser and Cloner
SATDOCK2REU3
USB 3.0 SATA Hard Drive Duplicator & Eraser Dock - Standalone 2.5/3.5in HDD & SSD Eraser and Cloner

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 for easy access

101,99 € exc VAT
122,39 € inc VAT
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
UNIDUPDOCK
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock

Clone any combination of 2.5in or 3.5in IDE or SATA hard drives

263,99 € exc VAT
316,79 € inc VAT

Accessories