StarTech.com

USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black

Create an external dual 3.5in HDD SATA RAID array, connected through either USB 3.0 with UASP or eSATA

Product ID: S3520BU33ER

  • UASP Support (Attached SCSI Protocol Specification Revision 1.0)
  • eSATA or USB Host Connection
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps)
View More
  • Hardware RAID
  • Plug-and-Play Compatible
  • Dual Drive Bay
  • Built-in Fan
94,99 € EUR exc VAT
113,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID JMicron - JMS562
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 3.5in
Fan Bearing Type Ball Bearing
Fan(s) Yes
Fans 1 - 40 mm
Interface eSATA
USB 3.0
Number of Drives 2
Number of internal 3.5 inch bays 2
Performance
Hot Swap Capability Yes
Max Drive Capacity Currently tested with up to 4TB 7200 RPM hard drive
MTBF 30,000 hours
Port Multiplier Yes
RAID Yes
Supported RAID Modes BIG (Spanning or Concatenation)
JBOD - (Just a Bunch of Disks)
RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors eSATA (7 pin, Data) Female
USB Type-B (9 pin) USB 3.0 Female
Software
Microsoft WHQL Certified Yes
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Enclosure Power LED
1 - Drive 1 Activity LED
1 - Drive 2 Activity LED
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20%RH ~ 80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Material Aluminum and Plastic
Product Height 8.5 cm [3.3 in]
Product Length 17.6 cm [6.9 in]
Product Width 11.3 cm [4.4 in]
Weight of Product 620 g [21.9 oz]
Packaging Information
Package Height 14 cm [5.5 in]
Package Length 25.6 cm [10.1 in]
Package Width 18 cm [7.1 in]
Shipping (Package) Weight 1.4 kg [3 lb]
What's in the Box
Included in Package 1 - USB 3.0/eSATA HDD RAID enclosure
1 - eSATA cable
1 - USB 3.0 cable
1 - universal power adapter (NA,EU,UK)
1 - rubber foot set
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 / eSATA 4-Bay 3.5in SATA III Hard Drive Enclosure w/ built-in HDD Fan & UASP – SATA 6Gbps
S3540BU33E
USB 3.0 / eSATA 4-Bay 3.5in SATA III Hard Drive Enclosure w/ built-in HDD Fan & UASP – SATA 6Gbps

Add four 3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

187,99 € exc VAT
225,59 € inc VAT

Accessories