StarTech.com

2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

Product ID: SAT2510BU32

  • SuperSpeed USB 3.0 compliant host interface, which supports transfer rates up to 5Gbps
  • Supports 2.5" form factor SATA hard drives (HDD) and solid state drives (SSD)
  • Powered directly from the USB port
View More
  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
  • High Speed USB 2.0 compliant host interface, which supports rates up to 480Mbps
  • Power/Activity LED indicator
  • Plug-and-Play and Hot-Swap compatible
30,99 € EUR exc VAT
37,19 € EUR inc VAT

Overview

The SAT2510BU32 2.5-inch SuperSpeed USB 3.0 SATA Hard Drive Enclosure turns a normal 2.5-inch SATA hard drive (HDD) or solid state drive (SSD) into a portable, external hard drive.

Connecting to a host computer through USB 3.0 with no external power required, this enclosure supports full SuperSpeed USB data transfer speeds up to 5 Gbps - 10x faster than the USB 2.0 standard, and is backward compatible with older USB connections (USB 2.0). Large capacity drives (tested with up to 1TB) can be used to greatly enhance your computer's storage/backup capabilities.

Featuring a lightweight, portable design this USB 3.0 SATA HDD enclosure is constructed of aluminum, which offers maximum durability and operating heat dissipation.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • The USB 3.0 SATA Hard Drive Enclosure supports data transfer rates up to 5Gbps with new SuperSpeed USB 3.0, while remaining backward compatible with older USB 2.0 systems for a versatile external storage solution
  • Compact, light-weight and durable ensures maximum portability for mobile applications
  • Adding a 2.5" SATA Hard Drive/Solid State drive through USB 3.0/USB 2.0 lets you preserve your system warranty by avoiding having to open the desktop or laptop computer case

Applications

Take advantage of new laptops and desktops with USB 3.0 connectivity

Upgrade from a USB 2.0 drive enclosure to faster USB 3.0

Create a fast, portable external storage solution for desktops, laptops or netbooks

Add-on extra storage to almost any USB-enabled computer system

Backup important data to an external storage device for safe keeping/redundancy

Share large files between computers, quickly and securely, without a network

Retrieve data from an old 2.5" SATA drive, or turn the unused drive into additional external storage space

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1051
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Interface USB 3.0
Number of Drives 1
Performance
4Kn Support Yes
Max Drive Capacity Currently tested with up to 1TB 5400 RPM hard drives
Type and Rate USB 3.0 - 5 Gbit/s
SATA II (3 Gbps)
UASP Support No
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power/Activity
Power
Power Source USB-Powered
Environmental
Humidity 10% ~ 90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Max Drive Height 9.5 mm [0.4 in]
Product Height 10 mm [0.4 in]
Product Length 120 mm [4.7 in]
Product Weight 81 g [2.9 oz]
Product Width 75 mm [3 in]
Packaging Information
Shipping (Package) Weight 170 g [6 oz]
What's in the Box
Included in Package 1 - USB to SATA Enclosure
1 - USB 3.0 Cable
1 - Tool Kit
1 - Protective Case
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories