Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Dual Bay Gigabit NAS RAID Enclosure for 3.5” SATA Hard Drives w/ WebDAV and Media Server

Product ID: S352BMU3N

Create an external dual 3.5in SATA HDD RAID array you can access over a Gigabit LAN using WebDAV, FTP, and Windows® Share services

Features
  • Access files from a wide range of devices including smartphones and tablets with support for third party iOS and Android WebDAV apps

  • Stream music and video files to Smart TVs, Blu-ray players, and gaming consoles with UPnP and DLNA support

  • Protect your data with redundancy or increase performance & volume capacity, with support for Hardware RAID (0,1, JBOD)

More Features . . .
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps)

  • Dual 3.5in SATA drive bay

  • Built-in cooling fan

  • Connect to your network with Gigabit LAN, or directly to your computer with USB 3.0 DAS

Prices may be lower from Resellers:

INGAT
Available in
119,99 € EUR exc VAT
143,99 € inc VAT

ID: S352BMU3N

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The S352BMU3N 2-Bay NAS RAID enclosure enables you to build a secure external RAID array with two 3.5” SATA hard drives, and connect it directly to your Gigabit network without a host computer for fast network wide access.

Access from any device 

For broad device compatibility, this NAS enclosure features WebDAV allowing you to access files from any web browser-enabled device on the network, such as a computer, Tablet, iPhone®, or smartphone. Third party mobile apps are also supported for intuitive and familiar file management.

Stream digital media anywhere on the network

For hassle-free media integration, the enclosure supports UPnP, and DLNA® allowing you to instantly stream videos, photos, and Music directly to a supporting smart televisions, Blu-Ray /Set-top box, and Video Game Consoles.

Increase security or individual drive capacity

To achieve greater performance or secure data redundancy the enclosure features a built-in hardware RAID controller, supporting RAID 0, 1, and JBOD.

Hassle-free file sharing

For easier file sharing, the enclosure supports FTP and SMB services, enabling you to publicly share files over the network or Internet, with the client software of choice. 

Improve transfer speed capabilities with USB 3.0 DAS

Increase speed locally with USB DAS (Direct-Attached Storage), enabling you to connect the enclosure to your computer using USB 3.0 to provide transfer speeds up 5 Gbps.

To ensure compatibility with your computer system, the S352BMU3N supports all of the leading operating systems, including: Microsoft Windows® (8/7/Vista/XP/Server 2008/Server 2003), Apple® OSX (10.9/10.8/10.7/10.6), Linux, and Google Chrome OS™.

The S352BMU3N maximizes both durability and reliability with a built-in fan, solid aluminum construction, and is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Broad device compatibility with computers, smartphones and tablets, featuring WebDAV with third party mobile app compatibility
  • Hassle-free operation, with NAS functionality enabling network-wide drive access independent of a computer
  • Achieve greater performance or secure data redundancy with multiple RAID modes
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Access files on a network from any web browser-enabled device in an office network application
  • Scenarios requiring easy storage transferability between different computer systems and large volume external storage for backups/archiving
  • Create a cloud storage solution
  • Access the drive with devices such as tablets and Smartphones that may not have a File Explorer
  • Setup a redundant RAID array to protect files against drive failure
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID JMicron - JCS358
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 3.5in
Fan Bearing Type Ball Bearing
Fan(s) Yes
Fans 1 - 40 mm
Interface RJ45 (Gigabit Ethernet)
USB 3.0
Number of Drives 2
Number of internal 3.5 inch bays 2
Performance
Hot Swap Capability No
Max Drive Capacity Currently tested with up to 4TB 7200 RPM hard drives
Maximum Data Transfer Rate 1000 mbps (Ethernet)
5 Gbps (USB 3.0)
RAID Yes
Supported RAID Modes JBOD - (Just a Bunch of Disks)
RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support No
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - RJ-45 Female
1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power
1 - Drive 1 Activity
1 - Drive 2 Activity
Power
Input Voltage 100 ~ 240 AC
Output Current 3 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20%RH ~ 80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 85 mm [3.3 in]
Product Length 180.5 mm [7.1 in]
Product Weight 628 g [22.2 oz]
Product Width 115.5 mm [4.5 in]
Packaging Information
Shipping (Package) Weight 1362 g [48.1 oz]
What's in the Box
Included in Package 1 - NAS HDD RAID Enclosure
1 - Ethernet Cable
1 - USB 3.0 Cable
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Rubber foot set
1 - Quick Install Guide
USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black
S3520BU33ER

USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black

Create an external dual 3.5in HDD SATA RAID array, connected through either USB 3.0 with UASP or eSATA

128,99 € exc VAT
154,79 € inc VAT

4-Bay 1U Rackmount Enclosure for 3.5in SATA / SAS Drives
SAT35401U

4-Bay 1U Rackmount Enclosure for 3.5in SATA / SAS Drives

Turn four 3.5” SATA/SAS drives into a 1U rack-mountable storage solution with external Mini SAS connectivity

471,99 € exc VAT
566,39 € inc VAT

USB 3.0 / eSATA 4-Bay 3.5in SATA III Hard Drive Enclosure w/ built-in HDD Fan & UASP – SATA 6Gbps
S3540BU33E

USB 3.0 / eSATA 4-Bay 3.5in SATA III Hard Drive Enclosure w/ built-in HDD Fan & UASP – SATA 6Gbps

Add four 3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

257,99 € exc VAT
309,59 € inc VAT

Power Adapters (1)

DC Power Adapter - 12V, 5A
SVA12M5NA

DC Power Adapter - 12V, 5A

Replace your lost or failed power adapter

80,99 € exc VAT
97,19 € inc VAT

USB 3.0 Cables (5)

1m (3ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M
USB3CAB1M

1m (3ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M

Connect your USB 3.0 devices with this high-quality USB 3.0 certified cable

10,99 € exc VAT
13,19 € inc VAT

2m (6 ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M
USB3CAB2M

2m (6 ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M

Connect your USB 3.0 devices, with this high-quality USB 3.0 certified cable

13,99 € exc VAT
16,79 € inc VAT

1m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M
USB3SAB1MRA

1m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M

Connect USB 3.0 devices, even in hard to reach areas and tight spaces

8,99 € exc VAT
10,79 € inc VAT

2m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M
USB3SAB2MRA

2m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M

Connect USB 3.0 devices, even in hard to reach areas and tight spaces

3,99 € exc VAT
4,79 € inc VAT

3m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M
USB3SAB3MRA

3m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M

Connect USB 3.0 devices, even in hard to reach areas and tight spaces

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.