StarTech.com

3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

Product ID: S3510BMU33

  • Compliant with USB Attached SCSI Protocol (UASP) Transport Specifications
  • Light-weight and durable aluminum enclosure
  • SuperSpeed USB 3.0 compliant host interface supporting data transfer rates up to 5Gbps
View More
  • High Speed USB 2.0 compliant host interface, with transfer rates up to 480Mbps
  • Power/Activity LED indicator
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Plug-and-Play and Hot-Swap compatible
  • Vented Drive Tray
57,99 € EUR exc VAT
69,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1053 - 6G
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 3.5in
Fan(s) No
Interface USB 3.0
Number of Drives 1
Performance
Max Drive Capacity Currently tested with up to 4TB 7200 RPM hard drives
RAID No
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Female
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Power & Activity
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Material Aluminum and Plastic
Product Height 11.5 cm [4.5 in]
Product Length 19.1 cm [7.5 in]
Product Width 31.4 mm [1.2 in]
Weight of Product 311 g [11 oz]
Packaging Information
Package Height 10.6 cm [4.2 in]
Package Length 13.4 cm [5.3 in]
Package Width 22.5 cm [8.9 in]
Shipping (Package) Weight 787 g [27.8 oz]
What's in the Box
Included in Package 1 - 3.5” USB 3.0 SATA III HDD Enclosure
1 - Screw Kit
1 - Universal Power Adapter (NA / UK / EU)
1 - USB 3.0 Cable
1 - HDD Stand
1 - Product Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT
Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0
S3510SMU33
Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

52,99 € exc VAT
63,59 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

56,99 € exc VAT
68,39 € inc VAT

Accessories