StarTech.com

USB 3.0 to 3.5” SATA III Hard Drive Enclosure with Fan and Upright Design – SATA 6 Gbps & UASP Support

Turn a 3.5” SATA HDD into an external upright UASP-supported Hard Drive with built-in fan

Product ID: S3510BMU33B

  • UASP support for optimal performance
  • Upright design for small desktop footprint
  • Aluminum housing with built-in fan
View More
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Compatible with USB 3.0/2.0/1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
65,99 € EUR exc VAT
79,19 € EUR inc VAT

Overview

The S3510BMU33B 3.5in SATA hard drive enclosure lets you add external storage to your computer by connecting a 3.5" HDD through an available USB 3.0 port.

Enhanced with UASP (USB Attached SCSI Protocol), this enclosure lets you get the most out of your SATA III hard drive with performance up to 70% faster than conventional USB 3.0 when paired with a UASP-enabled host controller. See our UASP testing results below for further details.

The enclosure features aluminum housing with a built-in fan to keep your drive running at an optimal temperature at all times. Plus, to help save valuable work space, the enclosure features an upright design that minimizes its footprint and makes it easy to position near your computer.

With support for SATA I/II/III, and large capacity drives (tested up to 4TB) this HDD enclosure is compatible with virtually any 3.5in SATA hard drive, and can greatly increase the storage/backup capabilities of your computer.

To ensure compatibility with your computer system, the S3510BMU33B supports all of the leading operating systems, including: Microsoft Windows® (8/7/Vista/XP/Server 2008/Server 2003), Apple® OSX (10.9/10.8/10.7/10.6), Linux, and Google Chrome OS™.

The S3510BMU33B is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Improved Performance with UASP

UASP is supported in Windows 8, Mac OSX (10.8 or above), and Linux. In testing, UASP performs with a 70% faster read speed and 40% faster write speed over traditional USB 3.0 at peak performance.

UASP Speed Diagram

At the same peak in testing UASP also shows an 80% reduction in required processor resources.

UASP Speed Diagram

Testing results were obtained using an Intel® Ivy Bridge system, a UASP-enabled StarTech.com Enclosure, and a SATA III solid state drive.

The StarTech.com Advantage

  • Save time, with file transfers up to 70% faster than traditional USB 3.0 when used with a UASP-supported host
  • Helps to prevent drive failure by providing excellent heat dissipation, with aluminum housing and built-in drive fan
  • Reduce desktop clutter, with small footprint and upright design

Applications

Turn a high capacity SATA III hard drive into an, external storage solution

Create a fast, portable external storage solution for desktops, laptops or netbooks

Share large files between computers quickly and securely without a network

Add-on extra storage to any USB enabled computer system

Backup important data to an external storage device

Retrieve data from an old SATA drive, or turn the unused drive into additional external storage space

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASMedia - ASM1153E
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 3.5in
Fan(s) Yes
Fans 1 - 80 mm
Interface USB 3.0
Number of Drives 1
Number of internal 3.5 inch bays 1
Performance
4Kn Support Yes
Max Drive Capacity Currently tested with up to 4TB 7200 RPM hard drives
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
Software
Microsoft WHQL Certified Yes
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power/Activity LED
Power
Center Tip Polarity Positive
Input Current 600ma
Input Voltage 100 ~ 240 AC
Output Current 2 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity Operation Humidity: 10% ~ 90% RH Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 54.5 mm [2.1 in]
Product Length 180.5 mm [7.1 in]
Product Weight 570 g [20.1 oz]
Product Width 142.5 mm [5.6 in]
Packaging Information
Shipping (Package) Weight 1030 g [36.4 oz]
What's in the Box
Included in Package 1 - USB 3.0 3.5” SATA HDD Enclosure
1 - Pack of Foam Spacers
1 - USB 3.0 Cable
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT
3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps  – Portable External HDD
S3510BMU33
3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

57,99 € exc VAT
69,59 € inc VAT
2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32
2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

30,99 € exc VAT
37,19 € inc VAT
Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0
S3510SMU33
Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

52,99 € exc VAT
63,59 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

To determine if your hard drive will work in this enclosure, on the product page, click the Technical Specifications tab, and do the following:

  • Make sure that the enclosure supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the enclosure was tested with, the hard drive will likely still work with the enclosure.
  • Confirm that your hard drive uses the same interface type as the enclosure. For example, IDE, SATA, or M.2.
  • Make sure that the enclosure supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
  • Make sure that the enclosure supports the height of your hard drive. For example, 9 mm or 15 mm.
  • Verify that the power consumption of your hard drive doesn’t exceed the power output of the enclosure. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the enclosure.

How to

To confirm that the Mac OS detects your USB device, complete the following:

  1. Click the Apple icon.
  2. Click About This Mac.
  3. Click More Info or System Report.
  4. Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.

You may need to refresh the System Information page after you plug in your device.  To do so, press Command R with the System Information page open.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

When you troubleshoot issues with a hard drive enclosure, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Cables
  • Hard drives
  • Hard drive enclosure

To test your setup components, try the following:

  • Use the cables, hard drives, and hard drive enclosure in another setup to see if the problem is with the components or the setup.
  • Use a different cable, hard drive, and hard drive enclosure in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard drive and hard drive enclosure, it is recommended that you do the following:

  • To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
  • If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.​

Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.​

  • If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.

Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.