StarTech.com

Encrypted Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0

Turn a 6 Gbps HDD or SSD into secure external storage with touchpad password entry

Product ID: S2510BU33PW

  • Ensure your external drive data is secure and locked with real-time 256-bit encryption
  • Hassle-free operation, with a built-in touchpad
  • Optimal performance with support for SATA III hard drives capabile of transfer speeds up to 6 Gbps
View More
  • Fits 2.5" form factor SATA drives up to 9.5mm in height
  • Plug-and-play installation
  • Compatible with USB 3.0/2.0/1.1 (5Gbps/480Mbps/12Mbps)
116,99 € EUR exc VAT
140,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Renesas/NEC - MOLU03
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Interface USB 3.0
Number of Drives 1
Performance
General Specifications 256-bit AES Hardware Encryption
Hot Swap Capability No
Max Drive Capacity Currently tested with up to 3TB 5400 RPM hard drives
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support No
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note It is recommended that you use this enclosure as additional storage for important files and not as a backup (Unless also regularly backed up)
Indicators
LED Indicators 1 - OLED readout display
Power
Power Source USB-Powered
Environmental
Humidity > 70% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Steel and Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 1.4 cm [0.6 in]
Product Length 12.3 cm [4.8 in]
Product Width 77 mm [3 in]
Weight of Product 94 g [3.3 oz]
Packaging Information
Package Height 53 mm [2.1 in]
Package Length 21.8 cm [8.6 in]
Package Width 15.1 cm [5.9 in]
Shipping (Package) Weight 0.3 kg [0.7 lb]
What's in the Box
Included in Package 1 - USB 3.0 to 2.5" SATA III Enclosure w/Encryption
1 - USB 3.0 Cable
1 - Drive case
2 - Drive installation screws
1 - Mini screw driver
1 - Instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

eSATAp / eSATA or USB 3.0 External 2.5in SATA III 6 Gbps Hard Drive Enclosure with UASP – Portable HDD / SDD
S251SMU33EP
eSATAp / eSATA or USB 3.0 External 2.5in SATA III 6 Gbps Hard Drive Enclosure with UASP – Portable HDD / SDD

Turn a 2.5” SATA III HDD / SSD into an external hard drive that can connect to your computer through either eSATAp at 6 Gbps, or USB 3.0 with UASP at 5 Gbps

46,99 € exc VAT
56,39 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT

Accessories