StarTech.com

3.5" SATA Hard Drive Enclosure - eSATA / USB 3.0 - Trayless

Easily connect and hot swap 3.5 in SATA III hard drives, through eSATA or USB 3.0 with UASP support

Product ID: S351BMU33ETG

  • Easily swap drives in and out as needed with trayless design
  • Quickly access important files
  • Access your files through your preferred interface with support for USB 3.0 and eSATA
View More
  • 4Kn support
  • Supports SATA I, II, and III (up to 6Gbps)
  • SMART support
  • TRIM support
  • Easy to set up with plug-and-play functionality
  • Insertion rating of 50,000 cycles
  • Keep your desk looking organized with a sleek, black metal design
94,99 € EUR exc VAT
113,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0 & eSATA
Chipset ID ASMedia - ASM1153E
ASMedia - ASM1456
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 3.5in
Fan(s) No
Interface USB 3.0 & eSATA
Number of Drives 1
Number of internal 3.5 inch bays 1
Performance
4Kn Support Yes
Hot Swap Capability Yes
Insertion Rating 50,000 cycles
Max Drive Capacity Currently tested with up to 10TB 7200 RPM hard drives
Maximum Data Transfer Rate 6 Gbps
S.M.A.R.T. Support Yes
TRIM Support Yes
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin)
Host Connectors 1 - eSATA (7 pin, Data) Female
1 - USB Type-B (9 pin) USB 3.0
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power/Activity
Power
Center Tip Polarity Positive
Input Current 0.8 A
Input Voltage 100 - 240 AC
Output Current 2000 mA
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 24W
Power Source AC Adapter Included
Environmental
Humidity 5% to 65%
Operating Temperature 0⁰C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 55°C (-4°F to 131°F)
Physical Characteristics
Product Height 3.5 cm [1.4 in]
Product Length 21 cm [8.3 in]
Product Width 13.5 cm [5.3 in]
Weight of Product 522 g [18.4 oz]
Packaging Information
Package Height 10 cm [3.9 in]
Package Length 24 cm [9.4 in]
Package Width 15.3 cm [6 in]
Shipping (Package) Weight 1.1 kg [2.4 lb]
What's in the Box
Included in Package 1 - hard drive enclosure
1 - enclosure stand
1 - USB 3.0 cable
1 - eSATA cable
1 - universal power adapter (NA/JP, EU, UK, ANZ)
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives
S351BU313
USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives

The high-speed, high-capacity data storage solution you’ve been waiting for – with USB 3.1 Gen 2

73,99 € exc VAT
88,79 € inc VAT
USB 3.1 (10Gbps) Single-Bay Dock for 2.5
SDOCKU313
USB 3.1 (10Gbps) Single-Bay Dock for 2.5"/3.5" SATA SSD/HDD

Dock your 2.5" or 3.5" SATA drive over high performance USB 3.1 with UASP

76,99 € exc VAT
92,39 € inc VAT
Drive Docking Station for 2.5 / 3.5
SDOCKU313E
Drive Docking Station for 2.5 / 3.5" SATA Drives - USB 3.1 (USB-A, USB-C) or eSATA

Dock and access your SATA SSD/HDD through high-performance USB 3.1 (10Gbps) or eSATA

96,99 € exc VAT
116,39 € inc VAT
eSATA / USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP
SDOCKU33EBV
eSATA / USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP

Dock your 2.5in or 3.5in SATA 6 Gbps SSDs/HDDs over eSATA or USB 3.0 with UASP

66,99 € exc VAT
80,39 € inc VAT
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter
25SATSAS35
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter

Turn Virtually any 2.5" SATA or SAS Hard Drive into a 3.5" SATA Drive

20,99 € exc VAT
25,19 € inc VAT
3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S3510BMU33
3.5in Black USB 3.0 External SATA III Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

57,99 € exc VAT
69,59 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT
Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0
S3510SMU33
Hard Drive Enclosure for 3.5in SATA Drives - USB 3.0

Turn a 3.5” SATA Hard Drive into a UASP-supported USB 3.0 External Hard Drive

52,99 € exc VAT
63,59 € inc VAT

Accessories