StarTech.com

USB 3.0 Dual 3.5in SATA III Hard Drive RAID Enclosure with Fast Charge USB Hub & UASP

Connect two 3.5" SATA III hard drives to your computer through USB 3.0 with UASP in a RAID array, and charge or connect USB devices with the built-in 2-port USB 3.0 fast charge hub

Product ID: S352BU33HR

  • Supports SATA III (6 Gbps) and UASP (5 Gbps) for optimal performance
  • Built-in 2-Port USB 3.0 Hub with fast charge capabilities
  • Hardware RAID with support for RAID0 / RAID1 / BIG / JBOD
View More
  • Supports SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • Supports USB 3.0 / 2.0 / 1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
137,99 € EUR exc VAT
165,59 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy

For more products like this please visit our European online store today!

Overview

The S352BU33HR 2-Bay RAID Enclosure lets you build an external RAID array using two 3.5” SATA hard drives, and add it to your computer through USB 3.0.

For optimal performance from your SATA III drives, the external RAID enclosure supports a UASP-enabled USB 3.0 host connection, which performs up to 70% faster than conventional USB 3.0 when paired with a UASP compatible host controller. (See UASP testing results below for more detail).

The RAID enclosure also lets you connect additional USB 3.0 devices to your computer, through an integrated 2-port USB 3.0 hub conveniently mounted on the front of the enclosure. The easy-to-reach hub also has fast charging capabilities, so you can charge your iPad, smartphone or other mobile devices as quickly as you would through a direct wall outlet connection.

To help maintain safe operating temperatures for your hard drives, the 2-drive enclosure features a built-in cooling fan to ensure proper air circulation and prevent your SATA drives from over-heating.

The enclosure features an integrated hardware RAID controller, which gives you the options you need to set up the array that best suits your storage application, including JBOD, Spanning, RAID 0, and RAID 1.

To ensure compatibility with your computer system, the S352BU33HR supports all of the leading operating systems, including: Microsoft Windows® (8/7/Vista/XP/Server 2008/Server 2003), Apple® OSX (10.9/10.8/10.7/10.6), Linux, and Google Chrome OS™.

The S352BU33HR is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Improved Performance with UASP

UASP is supported in Windows 8, Mac OSX (10.8 or above), and Linux. In testing, UASP performs with a 70% faster read speed and 40% faster write speed over traditional USB 3.0 at peak performance.

UASP Speed Diagram

At the same peak in testing UASP also shows an 80% reduction in required processor resources.

UASP Speed Diagram

Testing results were obtained using an Intel® Ivy Bridge system, a UASP-enabled StarTech.com Enclosure, and a SATA III solid state drive.

The StarTech.com Advantage

  • Save time, with file transfers up to 70% faster than traditional USB 3.0 when used with a UASP-supported host
  • Charge your iPad and other mobile device faster than standard USB 3.0, with fast charge port
  • Preserve system resources using hardware-based RAID instead of software

Applications

Build an external RAID 1 array for data redundancy, to protect against drive failure when working with important data

Externally work with very large files securely in video editing or photography applications

Quickly transfer large data files from your computer to a secure external RAID enclosure

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID JMicron - JMS562
ASMedia – ASM1074
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 3.5in
Fan(s) Yes
Fans 1 - 80 mm
Interface USB 3.0
Number of Drives 2
Number of internal 3.5 inch bays 2
Performance
Hot Swap Capability No
Max Drive Capacity Currently tested with up to 6TB 7200 RPM
Maximum Data Transfer Rate 5 Gbps
RAID Yes
Supported RAID Modes BIG (Spanning or Concatenation)
JBOD - (Just a Bunch of Disks)
RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power LED
1 - HDD 1 Activity
1 - HDD 2 Activity
1 - RAID LED
Power
Input Voltage 100 ~ 240 AC
Output Current 4 A
Output Voltage 12 DC
Power Consumption (In Watts) 48
Power Source AC Adapter Included
Environmental
Humidity 20%RH~80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Product Height 95 mm [3.7 in]
Product Length 182 mm [7.2 in]
Product Weight 741 g [26.2 oz]
Product Width 115.5 mm [4.5 in]
Packaging Information
Shipping (Package) Weight 1.4 kg [3 lb]
What's in the Box
Included in Package 1 - USB 3.0 Hard Drive Enclosure
1 - USB 3.0 Cable
1 - Universal Power Adapter (NA/UK/EU)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 / eSATA Dual-Bay Trayless 3.5” SATA III Hard Drive Enclosure with UASP - 2-Bay SATA 6 Gbps Hot-Swap HDD Enclosure
S352BU33RER
USB 3.0 / eSATA Dual-Bay Trayless 3.5” SATA III Hard Drive Enclosure with UASP - 2-Bay SATA 6 Gbps Hot-Swap HDD Enclosure

Connect two hot-swappable 3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

166,99 € exc VAT
200,39 € inc VAT
USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black
S3520BU33ER
USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black

Create an external dual 3.5in HDD SATA RAID array, connected through either USB 3.0 with UASP or eSATA

128,99 € exc VAT
154,79 € inc VAT
Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt
S252SMTB3
Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt

Add two 2.5" SATA HDDs, up to 15mm in height, to your Mac® or PC through Thunderbolt, with a well-ventilated storage solution that helps keep your drives running cool

386,99 € exc VAT
464,39 € inc VAT
USB 3.0 / eSATA 4-Bay 3.5in SATA III Hard Drive Enclosure w/ built-in HDD Fan & UASP – SATA 6Gbps
S3540BU33E
USB 3.0 / eSATA 4-Bay 3.5in SATA III Hard Drive Enclosure w/ built-in HDD Fan & UASP – SATA 6Gbps

Add four 3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

257,99 € exc VAT
309,59 € inc VAT
4-Bay Enclosure for 3.5in SATA Drives - Thunderbolt 2 - RAID
S354SMTB2R
4-Bay Enclosure for 3.5in SATA Drives - Thunderbolt 2 - RAID

Bandwidth hungry? Your solution is here:
Quad-bay high capacity storage with lightning fast performance.

634,99 € exc VAT
761,99 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

To determine if your hard drive will work in this enclosure, on the product page, click the Technical Specifications tab, and do the following:

  • Make sure that the enclosure supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the enclosure was tested with, the hard drive will likely still work with the enclosure.
  • Confirm that your hard drive uses the same interface type as the enclosure. For example, IDE, SATA, or M.2.
  • Make sure that the enclosure supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
  • Make sure that the enclosure supports the height of your hard drive. For example, 9 mm or 15 mm.
  • Verify that the power consumption of your hard drive doesn’t exceed the power output of the enclosure. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the enclosure.

Note: Not all StarTech.com devices support each of the RAID modes described below. For more information on the RAID modes that your device supports, refer to the manual or the StarTech.com product page.

Redundant Array of Independent Disks (RAID) is a virtual disk technology that combines multiple physical drives into one unit. RAID can create redundancy, improve performance, or do both.

RAID should not be considered a replacement for backing up your data. If critical data is going onto a RAID array, it should be backed up to another physical drive or logical set of drives.

The following are terms that are normally used in connection with RAID:

  • Striping: data is split between multiple disks.
  • Mirroring: data is mirrored between multiple disks.
  • Parity: also referred to as a checksum. Parity is a calculated value used to mathematically rebuild data.

Different RAID levels exist for different application requirements.

Refer to the following table for the list of RAID modes offered by some StarTech.com products:

RAID mode Description Operation Advantages Disadvantages Recovery
RAID 0 Striped disks Data is split evenly between two or more disks. Large size and the fastest speed. No redundancy. If one or more drives fails, this results in array failure.
RAID 1 Mirrored disks Two or more drives have identical data on them. A single drive failure will not result in data loss. Speed and size is limited by the slowest and smallest disk. Only one drive is needed for recovery.
RAID 3 Striped set with dedicated parity Data is split evenly between two or more disks, plus a dedicated drive for parity storage. High speeds for sequential read/write operations. Poor performance for multiple simultaneous instructions. A single drive failure will rebuild.
RAID 5 Striped disks with distributed parity Data is split evenly between three or more disks. Parity is split between disks. Large size, fast speed, and redundancy. The total array size is reduced by parity. A single drive failure will rebuild.
RAID 10 1+0; Striped set of Mirrored Subset Four or more drives are made into two mirrors that are striped. Larger size and higher speed than RAID-1, and more redundancy than RAID-0. No parity. Only one drive in a mirrored set can fail.
JBOD Just a Bunch Of Disks Any number of drives are accessed independently by the operating system. Software RAID modes can be used. Hardware RAID may have better performance. N/A
Big Spanning or Concatenation Data is written on one drive until it is full, and then the next drive(s) until it or they are full. Creates a very large and simple array.

No redundancy.

N/A
Clone RAID 1 + Spare

Two drives have identical data, plus one drive is used for rebuilding in case of a primary array failure.

Seamless operation when one drive fails in a RAID-1 array. Spare drive is not accessible to the user. Only one drive is needed for recovery.

 

How to

To confirm that the Mac OS detects your USB device, complete the following:

  1. Click the Apple icon.
  2. Click About This Mac.
  3. Click More Info or System Report.
  4. Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.

You may need to refresh the System Information page after you plug in your device.  To do so, press Command R with the System Information page open.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

When you troubleshoot issues with a hard drive enclosure, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Cables
  • Hard drives
  • Hard drive enclosure

To test your setup components, try the following:

  • Use the cables, hard drives, and hard drive enclosure in another setup to see if the problem is with the components or the setup.
  • Use a different cable, hard drive, and hard drive enclosure in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard drive and hard drive enclosure, it is recommended that you do the following:

  • To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
  • If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.​

Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.​

  • If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.

Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.

Note: Any data currently on the drives will be lost during this process. You need to back up all of your data before you set a RAID mode.

To set a RAID mode, complete the following:

  1. Use a USB cable to connect the hard drive enclosure to a computer.

Note: Your computer needs to be turned on while completing these instructions.

  1. Turn off the hard drive enclosure.
  2. Set the RAID switch to the RAID mode that you want to set.
  3. Press and hold the Set button and turn on the hard drive enclosure.
  4. When the enclosure is turned on, release the Set button.

Note: When you change the RAID mode again, complete the steps above to set the unit back to JBOD before you set a different RAID mode.

In order to rebuild a RAID array, you need to replace a physical drive with an identical drive on the same RAID controller. Although standard RAID levels are generally agreed upon throughout the industry, the implementation varies between manufacturers. RAID arrays are typically not accessible when they are moved to another controller, and data may be unrecoverable if the drives are out of order or have been formatted or accessed by another RAID controller.

If a RAID controller has failed, you should get the exact same model of RAID controller.  

Note: If a drive or drives were damaged, it is possible that the RAID array may be permanently unrecoverable.

RAID should not be considered a replacement for backing up your data. If critical data is going onto a RAID array, you should back up the data on another physical drive or logical set of drives.

Rebuild a RAID array

With the following RAID modes, recovery is possible using the same StarTech.com product. Refer to the following table for the appropriate method to use to recover your RAID array.

RAID mode Max # of failed drives Procedure
RAID 1 Only one drive is needed for recovery.
  1. Determine which drive is operational by using the RAID management utility (if available) or test each drive individually on a different hard drive controller (for example, a hard drive docking station or SATA controller).

  2. Replace the failed drive with an identical hard drive.

The array will rebuild and is accessible during the rebuilding process.

RAID 3 Single drive failure will rebuild.
  1. Determine which drive is defective by using the RAID management utility (if available) or with diagnosis LEDs on the controller or enclosure.

  2. Replace with an identical hard drive.

Note: Do not change the order of the drives.

  1. The array may be accessible during the rebuild, but you should let the controller rebuild without interruption so that performance is not compromised.

RAID 5 Single drive failure will rebuild.
  1. Determine which drive is defective by using the RAID management utility (if available) or with diagnosis LEDs on the controller or enclosure.

  2. Replace with an identical hard drive.

Note: Do not change the order of the drives.

  1. The array may be accessible during the rebuild, but you should let the controller rebuild without interruption so that performance is not compromised.

RAID 10 Only one drive in a mirrored set can fail.
  1. Determine which drive is defective by using the RAID management utility (if available) or with diagnosis LEDs on the controller or enclosure.

  2. Replace with an identical hard drive.

Note: Do not change the order of the drives.

  1. The array may be accessible during the rebuild, but you should let the controller rebuild without interruption so that performance is not compromised.