StarTech.com
New

M.2 SSD Enclosure for M.2 SATA Drives - USB 3.1 (10Gbps) - USB-C

Portable M.2 SATA to USB Adapter | Attached USB-C Cable

Product ID: SM21BMU31CI3

  • Turn your SATA M.2 SSD into external storage for your USB-C laptop, tablet or desktop computer
  • Ultra-fast USB 3.1 Gen 2 data connection for M.2 SATA drives
  • Compact solid aluminum design (4x2x1.5” / 11x5x1.4 cm) with ventilation and attached braided cable
View More
  • Broad compatibility with the most common M.2 SATA SSDs (B Key / B+M Key) in various lengths (42, 60, 80 mm)
  • Not compatible with M.2 NVMe or AHCI PCI Express SSDs
66,99 € EUR exc VAT
80,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID JMicron - JMS580
Drive Size 22mm - M.2 SATA
Supported Drive Height(s) 2242
2260
2280
Performance
General Specifications Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
Maximum Data Transfer Rate 6 Gbps
MTBF 50,000 hours
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - M.2 (SATA, B-Key, NGFF) Receptacle
Host Connectors 1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Indicators
LED Indicators 1 - Power & Activity
Power
Power Source USB-Powered
Environmental
Humidity 20% ~ 80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Cable Length 145 mm [5.7 in]
Color Black
Enclosure Type Aluminum
Product Height 1.4 cm [0.6 in]
Product Length 50 mm [2 in]
Product Width 11 cm [4.3 in]
Weight of Product 95 g [3.4 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 98 mm [3.9 in]
Package Width 16.8 cm [6.6 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - M.2 SATA Enclosure with Integrated USB-C Cable
1 - Screwdriver
4 - Assembly Screws
1 - Set of Drive-Mounting Hardware
1 - Quick-Start Guide
Bus Type USB 3.1 Gen 2
Compatible Drive Types M.2 (SATA, B-Key, NGFF)
M.2 SATA (NGFF, B+M-Key)
Drive Installation Fixed
Interface USB 3.1 Gen 2
Number of Drives 1
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable
SM21BMU31C3
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

45,99 € exc VAT
55,19 € inc VAT
M.2 NVMe SSD Enclosure for PCIe SSDs - USB 3.1 Gen 2 Type-C
M2E1BMU31C
M.2 NVMe SSD Enclosure for PCIe SSDs - USB 3.1 Gen 2 Type-C

External NVMe Enclosure | Thunderbolt™ 3 Compatible | USB-C Cable Included

125,99 € exc VAT
151,19 € inc VAT
Dual-Slot Drive Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) - RAID
SM22BU31C3R
Dual-Slot Drive Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) - RAID

Turn two M.2 SATA drives into ultra-fast, portable storage with RAID for increased performance or redundancy

80,99 € exc VAT
97,19 € inc VAT
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
52,79 € inc VAT
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives
S251BPU313
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
44,39 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP
SM2NGFFMBU33
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP

Turn your solid state drive into an ultra-portable pocket drive

39,99 € exc VAT
47,99 € inc VAT
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
SAT32MSATPEX
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

30,99 € exc VAT
37,19 € inc VAT
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay
35S24M2NGFF
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay

Enhance your system by mounting four M.2 SATA-based SSDs into one 3.5” drive bay

65,99 € exc VAT
79,19 € inc VAT
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
41,99 € inc VAT
M.2 to SATA SSD Adapter - Expansion Slot Mounted
S32M2NGFFPEX
M.2 to SATA SSD Adapter - Expansion Slot Mounted

Mount an M.2 NGFF SSD into your desktop computer, using a standard SATA host connection

24,99 € exc VAT
29,99 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT