Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.1 (10Gbps) External Hard Drive Enclosure - For 2.5” SATA SSD/HDD - Rugged

Product ID: S251BRU31C3

New

Access data quickly on your 2.5 in. SATA SSD/HDD, even in harsh environments, with this IP-65 rated portable drive enclosure

Features
  • Keep your data safe in the toughest field conditions

  • Provides portable external storage for 2.5” SATA SSDs/HDDs

  • Get ultra-fast data transfer rates through USB 3.1 (10Gbps)

More Features . . .
  • IP65 rating, providing outstanding water and dust resistance

  • Military Rated (MIL-STD-810G) drive enclosure provides exceptional shock resistance

  • TRIM support

  • SMART support

  • 4Kn support

  • Supports SATA I, II, and III (up to 6Gbps)

  • Works in extreme temperatures of -40° to 85°C (-40°F to 185°F)

  • Includes both USB-C to C and USB-C to A cables for wide port compatibility

  • Plug-and-play functionality

Available in
77,99 € EUR exc VAT
93,59 € inc VAT

ID: S251BRU31C3

For more products like this please visit our European online store today!

This USB 3.1 external hard drive enclosure offers a rugged, high-performance solution for accessing and backing up your important files, while protecting your drive in harsh environments. It comes with two cables, to support both USB-C and USB-A enabled laptops and tablets.

Maximize the performance of your 2.5” SATA drives

The drive enclosure delivers USB 3.1 Gen 2 performance with data transfer speeds of up to 10Gbps, letting you leverage the high performance of the latest drives while alleviating bottlenecks in your data transfers. With support for SATA I, II, and III, and high-capacity drives, this USB-C enclosure is compatible with virtually any 2.5” SATA SSD or HDD.

IP65 rated for water and dust resistance

Be prepared for the unexpected when you’re out in the field, in outdoor or industrial environments. The rugged hard drive enclosure provides superior water and dust resistance with an IP65 rating, to keep your data safe and secure, even in sudden downpours or dust storms.

Military-rated protection

The rugged enclosure is military rated (MIL-STD-810G) to protect your drive against environmental hazards such as drops, shock and vibration.

The tough-wearing exterior casing provides shock resistance, while the flexible silicone sleeve provides extra protection, absorbing the impact of bumps, rough baggage handling or drops. Inside, an extra layer of silicone provides drive stability.

The S251BRU31C3 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Supports any operating system.
No additional drivers or software required.

Applications
  • Protect your data with this military-grade portable external storage solution - ideal in rugged outdoor or industrial environments such as construction, agriculture, mining, forest, manufacturing
  • Ideal for creative professionals who need to access important data and files while out working in the field
  • Take advantage of laptops and tablets that feature ultra-fast USB 3.1 (10Gbps) connectivity
  • Share large files between computers quickly and securely without a network
  • Back up important data to an external storage device
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM235CM
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Industry Standards MIL-STD-810G, Method 503.5 (Thermal Shock)
MIL-STD-810G, Method 514.6 (Vibration)
MIL-STD-810G, Method 516.6 (Shock)
MIL-STD-810G, Method 507.5 (Humidity)
MIL-STD-810G, Method 509.5 (Salt Spray)
MIL-STD-810G, Method 510.5, Procedure I (Sand and Dust)
MIL-STD-810G, Method 508.6 (Fungus)
Interface USB 3.1 Gen 2
Number of 2.5 inch bays 1
Number of Drives 1
Supported Drive Height(s) 7mm
9.5mm
Performance
4Kn Support Yes
Hot Swap Capability No
Max Drive Capacity Tested up to 2TB at 7200 RPM
Maximum Data Transfer Rate 10 Gbps
MTBF 48000
S.M.A.R.T. Support Yes
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-C (24 pin) USB 3.1 (10Gbps)
Other Interface(s) 1 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Diagnostic LED (Drive Power and Activity)
Power
Power Source USB-Powered
Environmental
Humidity 20% ~ 95% RH
Operating Temperature -40°C to 85°C (-40°F to 185°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 30 mm [1.2 in]
Product Length 146 mm [5.7 in]
Product Weight 304 g [10.7 oz]
Product Width 112 mm [4.4 in]
Packaging Information
Shipping (Package) Weight 475 g [16.8 oz]
What's in the Box
Included in Package 1 - drive enclosure
1 - USB-C to USB-C cable
1 - USB-C to USB-A cable
1 - foam drive pad
1 - hex key
1 - quick-install guide
Rugged Hard Drive Enclosure - USB 3.0 to 2.5in SATA 6Gbps HDD or SSD - UASP
S251BRU33

Rugged Hard Drive Enclosure - USB 3.0 to 2.5in SATA 6Gbps HDD or SSD - UASP

Gear up for the field with portable hard drive protection

49,99 € exc VAT
59,99 € inc VAT

USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C
S251BPU31C3

USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C

Add fast and portable data storage to your USB Type-C enabled MacBook, Chromebook Pixel, or laptop

41,99 € exc VAT
50,39 € inc VAT

USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives
S251BPU313

USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
44,39 € inc VAT

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
52,79 € inc VAT

M.2 to SATA SSD Enclosure - USB 3.1 (10Gbps) with USB-C Cable - External Enclosure
SM21BMU31C3

M.2 to SATA SSD Enclosure - USB 3.1 (10Gbps) with USB-C Cable - External Enclosure

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

45,99 € exc VAT
55,19 € inc VAT

Dual-Slot Drive Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) - RAID
SM22BU31C3R

Dual-Slot Drive Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) - RAID

Turn two M.2 SATA drives into ultra-fast, portable storage with RAID for increased performance or redundancy

80,99 € exc VAT
97,19 € inc VAT

Dual-Slot Drive Enclosure for mSATA SSDs - USB 3.1 (10Gbps) - RAID
SMS2BU31C3R

Dual-Slot Drive Enclosure for mSATA SSDs - USB 3.1 (10Gbps) - RAID

Quickly access and back up the data from your USB-C or USB-A enabled device, through ultra-fast USB 3.1 Gen 2

73,99 € exc VAT
88,79 € inc VAT

USB 3.1 (10Gbps) 2.5
S251BU31C3CB

USB 3.1 (10Gbps) 2.5" SATA SSD/HDD Enclosure with Integrated USB-C Cable

Create a fast and portable data storage solution for your USB Type-C enabled laptop

50,99 € exc VAT
61,19 € inc VAT

Drive Enclosure for 2.5
S251BU31315

Drive Enclosure for 2.5" SATA SSDs/HDDs - USB 3.1 (10Gbps) - USB-A, USB-C

Access data stored on your 2.5” SATA SSD/HDD, with support for high-capacity drives up to 15mm

42,99 € exc VAT
51,59 € inc VAT

USB-C Hard Drive Enclosure for 2.5
S251BU31REMD

USB-C Hard Drive Enclosure for 2.5" SATA SSD / HDD - USB 3.1 10Gbps - for S251BU31REM

Turn a 2.5" SATA HDD/SSD into a portable storage solution over USB 3.1 Gen 2, compatible for use with the S251BU31REM hot-swap bay

59,99 € exc VAT
71,99 € inc VAT

USB 3.1 Dual 3.5” SATA (6Gbps) HDD Enclosure with RAID - USB-C and USB-A
S352BU313R

USB 3.1 Dual 3.5” SATA (6Gbps) HDD Enclosure with RAID - USB-C and USB-A

Create high performance external storage with a dual SATA HDD RAID array, through USB 3.1 (10Gbps)

139,99 € exc VAT
167,99 € inc VAT

USB 3.1 (10Gbps) External Enclosure for Dual 2.5
S252BU313R

USB 3.1 (10Gbps) External Enclosure for Dual 2.5" SATA Drives

Turn two 2.5" SATA SSDs or HDDs into high-performance storage with RAID - for USB-C and USB-A enabled devices

136,99 € exc VAT
164,39 € inc VAT

USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives
S351BU313

USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives

The high-speed, high-capacity data storage solution you’ve been waiting for – with USB 3.1 Gen 2

73,99 € exc VAT
88,79 € inc VAT

USB-C Cables (5)

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
USB31AC1M

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified

Connect your USB Type-C devices to your laptop or desktop computer

16,99 € exc VAT
20,39 € inc VAT

USB-C to USB-C Cable - M/M - 0.5 m - USB 3.1 (10Gbps)
USB31CC50CM

USB-C to USB-C Cable - M/M - 0.5 m - USB 3.1 (10Gbps)

Connect your USB Type-C devices, with reduced clutter

21,99 € exc VAT
26,39 € inc VAT

USB-C Cable with Power Delivery (5A) - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps) - USB-IF Certified

34,99 € exc VAT
41,99 € inc VAT

USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
USB31CC1M

USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified

Connect your USB Type-C devices

24,99 € exc VAT
29,99 € inc VAT

USB-A to USB-C Cable - M/M - 0.5 m - USB 3.1 (10Gbps)
USB31AC50CM

USB-A to USB-C Cable - M/M - 0.5 m - USB 3.1 (10Gbps)

Connect a USB Type-C device to your laptop or desktop computer with reduced clutter

14,99 € exc VAT
17,99 € inc VAT

USB 3.0 Cards (3)

5-Port USB 3.1 (10Gbps) Combo Card - 1x USB-C, 2x USB-A + 2x IDC (5Gbps) - PCIe
PEXUSB312EIC

5-Port USB 3.1 (10Gbps) Combo Card - 1x USB-C, 2x USB-A + 2x IDC (5Gbps) - PCIe

Add a USB Type-C (USB 3.1 Gen 2 - 10Gbps) port to your computer, plus two USB Type-A ports, and two motherboard-style headers (5Gbps)

90,99 € exc VAT
109,19 € inc VAT

Dual-Port USB 3.1 Card - 10Gbps per port - 1x USB-C, 1x USB-A - PCIe
PEXUSB311AC2

Dual-Port USB 3.1 Card - 10Gbps per port - 1x USB-C, 1x USB-A - PCIe

Add one USB Type-C and one USB Type-A port (10Gbps) to your computer, through a PCI Express slot

57,99 € exc VAT
69,59 € inc VAT

Dual-Port USB-C Card - 10Gbps per port - 2x USB-C - USB 3.1 - PCIe
PEXUSB312C2

Dual-Port USB-C Card - 10Gbps per port - 2x USB-C - USB 3.1 - PCIe

Add two 10Gbps USB Type-C ports to your computer, through a PCI Express slot

63,99 € exc VAT
76,79 € inc VAT

* Product appearance and specifications are subject to change without notice.