StarTech.com

USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum

Turn your mSATA or mSATA Mini drive into a portable, high performance storage solution over USB 3.1 Gen 2

Product ID: SMS1BMU313

  • Add fast external storage to your laptop or desktop computer using an mSATA drive
  • Maximize the performance of your mSATA SSD with USB 3.1 Gen 2 (10Gbps) connectivity
  • Compatible with mSATA and mSATA Mini (full-height and half-height mSATA drives)
View More
  • Supports SATA I, II, III (up to 6Gbps)
  • UASP support
  • Solid aluminum housing
  • Ventilation holes for heat dissipation
  • Backward compatible with USB 3.0, USB 2.0, USB 1.x
44,99 € EUR exc VAT
53,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1351
Compatible Drive Types mSATA (Mini SATA)
Drive Installation Fixed
Drive Size mSATA (Full Size & Half Size)
Fan(s) No
Interface USB 3.1 Gen 2
Number of Drives 1
Supported Drive Height(s) Full Size (50.8mm)
Half Size (26.8mm)
Performance
4Kn Support Yes
Max Drive Capacity Currently tested with up to 1TB mSATA drives
Port Multiplier No
RAID No
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - mSATA (52 pin, Mini SATA) Slot
Host Connectors 1 - USB 3.1 USB Type Micro-B (10 pin, Gen 2, 10 Gbps) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Indicators
LED Indicators 1 - Power and Activity
Power
Power Source USB-Powered
Physical Characteristics
Color Black
Material Aluminum
Max Drive Height 50.8 mm [2 in]
Product Height 1.2 cm [0.5 in]
Product Length 98 mm [3.9 in]
Product Width 40 mm [1.6 in]
Weight of Product 58 g [2 oz]
Packaging Information
Package Height 34 mm [1.3 in]
Package Length 16.2 cm [6.4 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 136 g [4.8 oz]
What's in the Box
Included in Package 1 - USB 3.1 mSATA SSD enclosure - aluminum
1 - USB A to Micro B cable - 18.25 inches
4 - assembly screws
2 - sets of mSATA mount hardware (preinstalled)
1 - screwdriver
1 - quick start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
52,79 € inc VAT
USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives
S351BU313
USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives

The high-speed, high-capacity data storage solution you’ve been waiting for – with USB 3.1 Gen 2

73,99 € exc VAT
88,79 € inc VAT
USB 3.1 (10Gbps) Dual-Bay Dock for 2.5
SDOCK2U313
USB 3.1 (10Gbps) Dual-Bay Dock for 2.5"/3.5" SATA SSD/HDDs

Dock two of your 2.5” and 3.5” SATA drives over high performance USB 3.1 Gen 2 with UASP

123,99 € exc VAT
148,79 € inc VAT
USB 3.1 (10Gbps) Single-Bay Dock for 2.5
SDOCKU313
USB 3.1 (10Gbps) Single-Bay Dock for 2.5"/3.5" SATA SSD/HDD

Dock your 2.5" or 3.5" SATA drive over high performance USB 3.1 with UASP

76,99 € exc VAT
92,39 € inc VAT
USB 3.1 (10Gbps) Adapter Cable for 2.5
USB312SAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5" SATA Drives

Connect a 2.5" SATA SSD/HDD to your computer using this USB 3.1 Gen 2 ultra-portable cable

25,99 € exc VAT
31,19 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable
SM21BMU31C3
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

44,99 € exc VAT
53,99 € inc VAT

Accessories