StarTech.com

USB 3.0 Universal 2.5in SATA III or IDE Hard Drive Enclosure with UASP - Portable External SSD / HDD

Turn a 2.5” SATA III or IDE HDD / SSD into an external hard drive that connects to your computer through USB 3.0 with UASP

Product ID: UNI251BMU33

  • Broad drive compatibility with support for 2.5in IDE and SATA HDD / SSD
  • Optimal performance with SATA III & UASP support
  • Maximum portability with a small footprint and no external power adapter required
View More
  • Supports both IDE & SATA 2.5in form factor drives
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Compatible with PATA / IDE (66/100/133 Mbps) drives
  • USB powered
  • Compatible with USB 3.0/2.0/1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
  • Plug-and-play installation
39,99 € EUR exc VAT
47,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID JMicron - JMS330
JMicron - JMB565
Compatible Drive Types SATA & IDE
Drive Installation Fixed
Drive Size 2.5in
Interface USB 3.0
Number of 2.5 inch bays 1
Number of Drives 1
Performance
Hot Swap Capability No
Max Drive Capacity Currently tested with up to 2TB 7200 RPM hard drives
Maximum Data Transfer Rate 5 Gbps
Port Multiplier No
RAID No
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
1 - IDE (44 Pin, EIDE/PATA, 2.5" HDD) Female
Host Connectors 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Drive Power / Activity
Power
Power Source USB-Powered
Environmental
Humidity 0% ~ 90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Material Aluminum
Max Drive Height 9.5 mm [0.4 in]
Product Height 1.7 cm [0.7 in]
Product Length 12.5 cm [4.9 in]
Product Width 80 mm [3.1 in]
Weight of Product 130 g [4.6 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 13.1 cm [5.2 in]
Package Width 16.1 cm [6.3 in]
Shipping (Package) Weight 236 g [8.3 oz]
What's in the Box
Included in Package 1 - USB 3.0 SATA/IDE 2.5” Hard Drive Enclosure
1 - USB 3.0 Type-A to Micro-B cable
4 - Installation screws
1 - Screw driver
1 - Instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT
2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32
2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

30,99 € exc VAT
37,19 € inc VAT
eSATAp / eSATA or USB 3.0 External 2.5in SATA III 6 Gbps Hard Drive Enclosure with UASP – Portable HDD / SDD
S251SMU33EP
eSATAp / eSATA or USB 3.0 External 2.5in SATA III 6 Gbps Hard Drive Enclosure with UASP – Portable HDD / SDD

Turn a 2.5” SATA III HDD / SSD into an external hard drive that can connect to your computer through either eSATAp at 6 Gbps, or USB 3.0 with UASP at 5 Gbps

53,99 € exc VAT
64,79 € inc VAT
IDE to SATA Hard Drive or Optical Drive Adapter - 40-Pin PATA to 2.5
IDE2SAT2
IDE to SATA Hard Drive or Optical Drive Adapter - 40-Pin PATA to 2.5" SATA HDD/SSD/ODD Converter

Connect your SATA Hard Drive or Blu-ray/DVD/CD-ROM Drive to an IDE motherboard

22,99 € exc VAT
27,59 € inc VAT
SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
SAT2IDEADP
SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks

Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station

28,99 € exc VAT
34,79 € inc VAT
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter
USB3SSATAIDE
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter

Connect a 2.5in / 3.5in SATA or IDE Hard Drive through a USB 3.0 Port

49,99 € exc VAT
59,99 € inc VAT
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5
USB2SATAIDE
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5" SSD/HDD

Quickly and easily connect SATA and/or IDE hard drives through USB 2.0

39,99 € exc VAT
47,99 € inc VAT
Bi-Directional SATA IDE Adapter Converter
PATA2SATA3
Bi-Directional SATA IDE Adapter Converter

Bi-directional adapter converts IDE to SATA or SATA to IDE

19,99 € exc VAT
23,99 € inc VAT
Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0 - 7mm
S2510BPU337
Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0 - 7mm

Turn a 7mm high 2.5in SATA III SSD/HDD into a UASP-supported USB 3.0 External Drive

27,99 € exc VAT
33,59 € inc VAT

Accessories