StarTech.com

M.2 to SATA SSD Enclosure - USB 3.1 (10Gbps) with USB-C Cable - External Enclosure

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

Product ID: SM21BMU31C3

  • Leverage your SATA M.2 SSD to add fast external storage to your USB-C enabled host (USB-C cable included)
  • Supports USB 3.1 Gen 2 (10Gbps)
  • Compatible with Thunderbolt 3 USB-C port
View More
  • Solid aluminum housing with ventilation for optimum heat dissipation
  • Broad compatibility with support for the most common M.2 SATA SSDs (30mm, 42mm, 60mm, 80mm)
  • Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
  • Supports SATA I/II/III (1.5, 3, 6Gbps)
45,99 € EUR exc VAT
55,19 € EUR inc VAT

Overview

This compact M.2 SATA SSD enclosure lets you add highly portable data storage to any laptop or computer with a USB-C™ port - such as MacBook, Chromebook Pixel™, Dell™ XPS laptops, and many others. It turns your SATA M.2 drive into a high-speed storage solution over a USB 3.1 Gen 2 connection, at up to 10Gbps throughput.

A truly portable solution

This slim, pocket-sized enclosure for M.2 NGFF SATA SSDs has been specially designed for mobility, with a small form factor design that fits easily into your laptop bag. Its lightweight yet durable aluminum housing helps to ensure your drive won’t be damaged while you’re on the move.

Ventilation holes help to dissipate heat and help ensure an optimum operating temperature.

The ventilation holes help to dissipate heat and help ensure an optimum operating temperature

Maximize the performance of your M.2 SATA SSD

Leverage the speed of your M.2 NGFF SATA drive with this external enclosure. It delivers USB 3.1 Gen 2 data transfer speeds up to 10Gbps as well as UASP support, so you can achieve higher transfer speeds when you connect it to a UASP-enabled host computer.

The enclosure works with tablets, laptops and desktop computers and is compatible with hosts equipped with Thunderbolt 3 USB-C ports.

Broad compatibility

The enclosure is compatible with all of the common M.2 SATA SSDs, and enables you to mount multiple drive lengths, including: 30mm (2230), 42mm (2242), 60mm (2260), and 80mm (2280).

The SM21BMU31C3 is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Mobile professionals can use their M.2 SATA SSD to gain high-speed data access for their USB-C enabled laptop or computer

Repurpose an M.2 SATA SSD as a USB 3.1 Gen 2 external drive

Transfer files faster by using a high-performance SATA M.2 SSD as your external drive

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM1351
Compatible Drive Types M.2 SATA (NGFF, B-Key)
M.2 SATA (NGFF, B+M-Key)
Drive Installation Fixed
Interface USB 3.1 Gen 2
Number of Drives 1
Performance
4Kn Support Yes
General Specifications Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
Maximum Data Transfer Rate 10 Gbps
MTBF 1,000,000 hours
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - M.2 SATA (NGFF, B-Key) Receptacle
Host Connectors 1 - USB 3.1 USB Type Micro-B (10 pin, Gen 2, 10 Gbps) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power & Activity
Power
Power Source USB-Powered
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black & Silver
Enclosure Type Aluminum
Max Drive Height 80 mm [3.1 in]
Product Height 13 mm [0.5 in]
Product Length 99 mm [3.9 in]
Product Weight 48 g [1.7 oz]
Product Width 42 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 132 g [4.7 oz]
What's in the Box
Included in Package 1 - M.2 NGFF SATA Enclosure - USB 3.1
1 - USB-C to Micro B cable - 18.5 inches
1 - M.2 screw kit
1 - screwdriver
1 - quick install guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
52,79 € inc VAT
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives
S251BPU313
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
44,39 € inc VAT
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
SAT32MSATPEX
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

30,99 € exc VAT
37,19 € inc VAT
M.2 to SATA SSD Enclosure - USB 3.0 with UASP - External Enclosure
SM2NGFFMBU33
M.2 to SATA SSD Enclosure - USB 3.0 with UASP - External Enclosure

Turn your solid state drive into an ultra-portable pocket drive

39,99 € exc VAT
47,99 € inc VAT
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay
35S24M2NGFF
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay

Enhance your system by mounting four M.2 SATA-based SSDs into one 3.5” drive bay

65,99 € exc VAT
79,19 € inc VAT
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
41,99 € inc VAT
M.2 to SATA SSD Adapter - Expansion Slot Mounted
S32M2NGFFPEX
M.2 to SATA SSD Adapter - Expansion Slot Mounted

Mount an M.2 NGFF SSD into your desktop computer, using a standard SATA host connection

24,99 € exc VAT
29,99 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
34,79 € inc VAT
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
33,59 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

Although M.2 SSDs come in similar form factors, only an M.2 SATA drive with an NGFF B key will operate with this device. M.2 drives that are PCIe or have a different key position are not compatible with this device.

This device can adapt an M.2 SATA drive to standard SATA connections, which is not possible for a PCIe based M.2 drive. The key type refers to the connector type on the M.2 SATA drive. B key can be M.2 PCIe x2 or SATA, so it is important that you check the specifications of the drive to see if it supports SATA.

To determine if your hard drive will work in this enclosure, on the product page, click the Technical Specifications tab, and do the following:

  • Make sure that the enclosure supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the enclosure was tested with, the hard drive will likely still work with the enclosure.
  • Confirm that your hard drive uses the same interface type as the enclosure. For example, IDE, SATA, or M.2.
  • Make sure that the enclosure supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
  • Make sure that the enclosure supports the height of your hard drive. For example, 9 mm or 15 mm.
  • Verify that the power consumption of your hard drive doesn’t exceed the power output of the enclosure. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the enclosure.

USB 3.1 is the most recent version of the USB (Universal Serial Bus) standard for connecting computers and electronic devices. It is capable of data transfer speeds up to 10Gbps, and while it can use the USB-C connector type, it can also use a variety of other connector types. To achieve USB 3.1 transfer speeds, your USB host connection, cables, and device must all support USB 3.1. USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps). 

USB 3.0 is capable of data transfer speeds up to 5Gbps. USB 3.0 is also known as USB 3.1 Gen 1 (5Gbps).

USB 3.1 is backwards compatible with USB 3.0 and USB 2.0, except in the following scenarios:

  • USB-B 3.1 cables are not compatible with USB-B 2.0 ports.
  • Unless you use an adapter, USB-C ports or cables will not work with USB-A or USB-B ports or cables.
  • Devices that require USB 3.1 transfer speeds of 10Gbps might not work with USB 3.0 or USB 2.0, or you might experience lower transfer speeds and impacted performance.
  • Bus-powered USB devices that requires more power than what USB 2.0 can provide are not compatible with USB 2.0.

For products related to this article, click here.

To transfer data at speeds of 10Gbps, you need to confirm that the following components in your setup support USB 3.1:

  • The USB host connection
  • The USB cable
  • The USB device and any subcomponents (for example, a hard drive docking station and the hard drives in the docking station)

Note: USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps). Devices that support USB 3.1 should have the USB 3.1 symbol on them. If the USB 3.1 symbol does not appear on your USB source or device, refer to the information provided by the manufacturer to confirm whether the USB source or device support USB 3.1.

The included USB cable for this USB 3.1 Gen 2 device has been tested and verified to perform at USB 3.1 Gen 2 speeds of 10Gbps.

USB-C is a type of USB connector that is capable of supporting the following:

  • Data transfer speeds up to 10Gbps, if you use USB 3.1.
  • Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
  • Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).

If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.

Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers. 

How to

To confirm that Windows detects your USB device, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

To confirm that the Mac OS detects your USB device, complete the following:

  1. Click the Apple icon.
  2. Click About This Mac.
  3. Click More Info or System Report.
  4. Under the appropriate heading, confirm that your USB device is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.

You may need to refresh the System Information page after you plug in your device.  To do so, press Command R with the System Information page open.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

When you troubleshoot issues with a hard drive enclosure, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Cables
  • Hard drives
  • Hard drive enclosure

To test your setup components, try the following:

  • Use the cables, hard drives, and hard drive enclosure in another setup to see if the problem is with the components or the setup.
  • Use a different cable, hard drive, and hard drive enclosure in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard drive and hard drive enclosure, it is recommended that you do the following:

  • To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
  • If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.​

Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.​

  • If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.

Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.

If your setup components support USB 3.1 but you are experiencing slower transfer speeds than you expected, consider the following:

  • A USB host connection with multiple USB 3.1 ports might not be able to support 10Gbps on each port simultaneously.
  • The type of port on a device does not determine whether the device is capable of USB 3.1 speeds. A USB-C port might not support USB 3.1 speeds, while USB-A and USB-B ports might support USB 3.1 speeds.
  • Any other devices that you include in your setup, such as an older hard drive in a USB 3.1 enclosure, might create a point of congestion and slow down transfer speeds.

To confirm the functionality of your USB host connection, its ports, and any other devices in your setup, refer to the information provided by the manufacturer.

Note: USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps). Devices that support USB 3.1 should have the USB 3.1 symbol on them. If the USB 3.1 symbol does not appear on your USB source or device, refer to the information provided by the manufacturer to confirm whether the USB source or device support USB 3.1.

You should not upgrade your device's firmware if you do not have any issues with the functionality of your device. The only time you should consider an upgrade is if you are experiencing a problem with the device, and you have confirmed that the firmware addresses this problem.  You can confirm this is the case by reviewing the documentation included with the firmware or by consulting with our Technical Support team. Incorrectly upgrading firmware can result in diminished performance so it is best to contact StarTech.com if you would like to perform this operation.