StarTech.com

USB 3.0 / eSATA 5-Bay Hot-Swap 2.5/3.5” SATA III Hard Drive Enclosure with UASP – 5-Bay SATA 6 Gbps Enclosure for HDD / SSD

Connect five hot-swappable 2.5/3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

Product ID: S355BU33ERM

  • Supports SATA III (6 Gbps) and UASP for optimal performance
  • Supports both 2.5" and 3.5" form factor hard drives (HDD) and solid state drives (SSD)
  • eSATA or USB host connection
View More
  • Five individual drive bays
  • Built-in cooling fan
  • Compatible with USB 3.0 / 2.0 / 1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
276,99 € EUR exc VAT
332,39 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID JMicron - JMB575M
JMicron - JMS567
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan Bearing Type Sleeve Bearing
Fan(s) Yes
Fans 1 - 120 mm
Interface USB 3.0 & eSATA
Number of 2.5 inch bays 5
Number of Drives 5
Number of internal 3.5 inch bays 5
Performance
Air Flow Rate 35CFM
General Specifications Supports 2.5in Solid State Drives (SSD) and Hard Drives (HDD) using a 2.5in to 3.5in drive adapter such as 25SAT35HDD and 25SATSAS35
Hot Swap Capability Yes
Max Drive Capacity Currently tested with up to 6TB 7200 RPM hard drives
Maximum Data Transfer Rate 6 Gbps
Noise Level 20.4 dBA
Port Multiplier Yes
RAID No
Type and Rate USB 3.0 - 5 Gbit/s
eSATA (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 5 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
1 - eSATA (7 pin, Data) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 5 - Drive Activity / Interface LED
1 - Power LED
1 - HDD Ready LED
1 - USB / eSATA LED
Environmental
Humidity 10% ~ 90% non-condensing
Operating Temperature 5°C to 55°C (41°F to 131°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Color Black
Product Height 21.5 cm [8.5 in]
Product Length 28.1 cm [11.1 in]
Product Width 15.1 cm [5.9 in]
Weight of Product 4 kg [8.8 lb]
Packaging Information
Package Height 21.2 cm [8.3 in]
Package Length 34.6 cm [13.6 in]
Package Width 32.3 cm [12.7 in]
Shipping (Package) Weight 5.3 kg [11.6 lb]
What's in the Box
Included in Package 1 - USB 3.0 / eSATA SSD/HDD Enclosure
5 - 2.5/3.5” drive trays (preinstalled)
1 - SATA to eSATA full profile bracket
1 - eSATA cable
1 - USB 3.0 cable
1 - 2.5/3.5” drive installation screw kit
3 - Power cables (NA/UK/EU)
1 - Instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black
S3520BU33ER
USB 3.0/eSATA Dual 3.5” SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black

Create an external dual 3.5in HDD SATA RAID array, connected through either USB 3.0 with UASP or eSATA

94,99 € exc VAT
113,99 € inc VAT
USB 3.0 Dual 3.5in SATA III Hard Drive RAID Enclosure with Fast Charge USB Hub & UASP
S352BU33HR
USB 3.0 Dual 3.5in SATA III Hard Drive RAID Enclosure with Fast Charge USB Hub & UASP

Connect two 3.5" SATA III hard drives to your computer through USB 3.0 with UASP in a RAID array, and charge or connect USB devices with the built-in 2-port USB 3.0 fast charge hub

167,99 € exc VAT
201,59 € inc VAT
USB 3.0 / eSATA Dual-Bay Trayless 3.5” SATA III Hard Drive Enclosure with UASP - 2-Bay SATA 6 Gbps Hot-Swap HDD Enclosure
S352BU33RER
USB 3.0 / eSATA Dual-Bay Trayless 3.5” SATA III Hard Drive Enclosure with UASP - 2-Bay SATA 6 Gbps Hot-Swap HDD Enclosure

Connect two hot-swappable 3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

166,99 € exc VAT
200,39 € inc VAT

Accessories