Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Spare Hard Drive Tray for the DRW110SATBK Mobile Rack

Product ID: DRW110CADSBK

Keep spare hard drive trays handy for the DRW110SATBK Mobile Rack

Features
  • Compatible with DRW110SATBK Mobile Rack/Drive Drawers

  • Rubber shock absorbers

  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)

  • Supports 3.5" form factor SATA hard drives

Prices may be lower from Resellers:

INGAT
Available in
25,99 € EUR exc VAT
31,19 € inc VAT

ID: DRW110CADSBK

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This spare/extra SATA hard drive caddy/drive tray can be used with StarTech.com's 5.25in SATA Hard Drive Mobile Rack Drawer (DRW110SATBK) allowing you to hot swap an additional SATA hard drive, swap operating systems, make high speed, high capacity backups or provide individual hard drives for multiple users.

To maximize performance and utilize the full speed potential of your SATA III hard drives, this HDD Backplane supports SATA III for transfer speeds up to 6 Gbps when paired with compatible controller.

Backed by StarTech.com's 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Allow multiple 3.5" SATA drives to be used with a single DRW110SATBK installation
  • Maximize performance, with file transfer speeds up to 6Gbps when paired with SATA III HDD and controller
Supports any operating system.
No additional drivers or software required.

Applications
  • Use multiple hard drives with the same DRW110SATBK installation for different scenarios/configurations or rotating backup disks
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SATA
Drive Size 3.5in
Number of Drives 1
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 41 mm [1.6 in]
Product Length 196 mm [7.7 in]
Product Weight 290 g [10.2 oz]
Product Width 120 mm [4.7 in]
Packaging Information
Shipping (Package) Weight 0.4 kg [0.8 lb]
What's in the Box
Included in Package 1 - Hard Drive Caddy
4 - Mounting Screw
1 - Instruction Manual

* Product appearance and specifications are subject to change without notice.