Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5" SATA/SAS Drives - Trayless - Aluminum
Hot-swap drives with ease, using this trayless mobile backplane for desktop PCs or servers
Product ID: HSB1SATSASBA
- Hot swap drives between systems, using a 3.5” SATA or SAS drive in a 5.25” front bay
- Durable aluminum construction
- Trayless design for ease of use
- Supports SAS I/II and SATA I/II/III
- Lockable, secure drive door
- Venting to optimize heat dissipation
Not Available
May be in stock with partners
From a Partner
Support
Overview
This removable hard drive hot-swap bay makes it easy to swap 3.5” SATA or SAS drives in and out of your server or desktop computer, using an available 5.25” front drive bay. It features a trayless design that saves you installation time and enables you to insert or remove drives as needed, creating a convenient solution for drive maintenance and interchangeability of data between multiple systems.
Hot-swap drives easily
This hot-swap bay/mobile rack is ideal for IT professionals, such as system administrators or computer operators, for quickly swapping, replacing, or transporting drives between various systems and locations. With support for both SATA and SAS 3.5” drives, it saves valuable time in environments where storage drives need to be replaced or removed regularly, such as in server rooms and data centers.
Valuable drive protection
The hot-swap bay provides a protective backplane with a durable aluminum housing that offers ventilation to ensure proper air flow and heat dissipation. To safeguard your data, you can lock the drive bay door to prevent unauthorized access to your drive.
Fast data transfers
To maximize the speed and performance of your drives, the mobile rack supports SAS I and II and SATA I, II and III, providing data transfer speeds up to 6Gbps when paired with a compatible controller.
The HSB1SATSASBA is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Provides easy hot-swapping of drives in environments where drives need to be replaced or removed regularly, such as server rooms and data centers
Ideal for use in industrial or enterprise storage applications such as data backup, recovery, and archiving
For building or upgrading computer systems for organizations such as government agencies, small-to-medium businesses, educational institutions, medical facilities, and military organizations
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V934119 | |
UPC Code | 065030872317 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Compatible Drive Types | SAS & SATA | |
Drive Installation | Removable | |
Drive Size | 3.5in | |
Fan(s) | No | |
Front Door Key Lock | Yes | |
Interface | SATA | |
Number of Drives | 1 | |
Performance | ||
Hot Swap Capability | Yes | |
Max Drive Capacity | Currently tested with up to 10TB 7200 RPM hard drive | |
Maximum Data Transfer Rate | 6 Gbps | |
Temperature Alarm | No | |
Type and Rate | SATA/SAS 6 Gbps | |
Connector(s) | ||
Drive Connectors | 1 - 29 pin SAS SFF-8482 Female Female | |
Host Connectors | 1 - 22 pin SATA DATA and Power Combo Male Male | |
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Indicators | ||
LED Indicators | 1 - Drive Power/Activity | |
Environmental | ||
Humidity | Operating - 5~85% RH Non-condensing Storage - 5~95% |
|
Operating Temperature | 0°C to 50°C (32°F to 122°F) | |
Storage Temperature | -20°C to 60°C(-4°F to 140°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Aluminum | |
Max Drive Height | 26.1 mm [1 in] | |
Product Height | 39 mm [1.5 in] | |
Product Length | 179.4 mm [7.1 in] | |
Product Weight | 336 g [11.9 oz] | |
Product Width | 146 mm [5.7 in] | |
Packaging Information | ||
Shipping (Package) Weight | 412 g [14.5 oz] | |
What's in the Box | ||
Included in Package | 1 - backplane | |
1 - SATA data cable | ||
2 - keys | ||
4 - screws | ||
1 - quick-start guide |
Related Products
4 Bay 3.5" SATA / SAS Backplane for 3 5.25" Bays - Trayless
Hot swap up to four 3.5” SATA or SAS hard drives using three 5.25” bays
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5" SATA/SAS Drives - Trayless
Hot-swap drives with ease, using this trayless mobile backplane for desktop PCs or servers
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane
Hot swap up to four 3.5in SATA hard drives in seconds
3.5in Trayless Hot Swap SATA Mobile Rack for Dual 2.5in Hard Drives
Easily connect and swap two 2.5in SATA hard drives or SSDs through a single 3.5in front bay
Accessories
12in Latching SATA Cable
Latching SATA connectors, for securely fastened hard drive installations.
18in Latching SATA Cable
SATA hard drive cable, with latching SATA connectors, for securely fastened hard drive installations.
8in Latching SATA to SATA Cable - F/F
Secure latching SATA cable designed for new system boards and SATA hard drives
12in Latching Round SATA Cable
Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case
18in Latching Round SATA Cable
Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case
24in Latching Round SATA Cable
Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case
6in Latching Round SATA Cable
Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case
12in LP4 to 2x Latching SATA Power Y Cable Splitter Adapter - 4 Pin Molex to Dual SATA
Power two SATA drives from a single LP4 power supply connector
12in LP4 to 2x Right Angle Latching SATA Power Y Cable Splitter - 4 Pin Molex to Dual SATA
Power two SATA drives from a single LP4 power supply connector
12in LP4 to 2x SATA Power Y Cable Adapter
Power two SATA drives from a single LP4 power supply connector.
6in Latching SATA Power Y Splitter Cable Adapter - M/F
Add an extra SATA power outlet to your PC Power Supply
6in 4 Pin Molex to SATA Power Cable Adapter
Power a Serial ATA hard drive from a conventional LP4 power supply connection
Product Support
Drivers & Downloads
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with a hard drive rack, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
- SATA and SAS cables
- Hard drives
- Hard drive rack
To test your setup components, try the following:
- Use the cables, hard drives, and hard drive rack in another setup to see if the problem is with the components or the setup.
- Use a different cable, hard drive, and hard drive rack in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the hard drive and hard drive rack, it is recommended that you do the following:
- To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
- If the hard drive is listed with unallocated space, it needs to be formatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.
Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.
- If the hard drive is listed as healthy but does not have a drive letter assigned to it, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.
Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.
Copy Link
Was this information helpful? Yes No
Yes, this mobile rack does support hot-swapping of SATA drives. To use this feature, it is required that the SATA port is set to Advanced Host Controller Interface (AHCI) mode and hot-swapping is enabled. On most motherboards, this is performed within the Basic Input/Output System (BIOS) or the Unified Extensible Firmware Interface (UEFI). If you are using a SATA controller card, consult the motherboard manufacturer's technical documentation for the correct steps to accomplish this.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+