StarTech.com

3 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD

Easily connect and hot swap up to three 3.5” SATA/SAS hard drives from two 5.25” bays

Product ID: HSB3SATSASBA

  • Solid aluminum construction
  • Key lock design
  • Built-in fan
  • 3 drive bay design
View More
  • Installs in two 5.25" drive bays
  • Trayless design for hot swap support
  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • Support for SAS revision I/II (3.0/6.0 Gbps)
  • UL VO flammability rating
  • Power and Activity LEDs for each drive
122,99 € EUR exc VAT
147,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SAS & SATA
Drive Installation Removable
Drive Size 3.5in
Fan Bearing Type Sleeve Bearing
Fan(s) Yes
Fans 1 - 70 mm
Front Door Key Lock Yes
Interface SATA
Number of Drives 3
Number of internal 3.5 inch bays 3
Performance
Fan Specifications
Speed: 3000 RPM+10% Airflow: 27.60CFM (At zero static pressure) Noise level: 26.72dB-A
Max Drive Capacity Currently tested with up to 4TB 7200 RPM hard drives
Maximum Data Transfer Rate 6 Gbit/s
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 3 - SFF-8482 (29 pin, Data & Power, Internal SAS) Receptacle
Host Connectors 2 - SATA Power (15 pin) Receptacle
3 - SATA (7 pin, Data) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power LED
1 - Drive 1 Activity LED
1 - Drive 2 Activity LED
1 - Drive 3 Activity LED
Environmental
Humidity 5%~85% RH
Operating Temperature 0°C to 55°C (23°F to 95°F)
Storage Temperature -20°C to 60°C (-4°F to 122°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 8.5 cm [3.3 in]
Product Length 19.4 cm [7.6 in]
Product Width 14.6 cm [5.7 in]
Weight of Product 0.9 kg [1.9 lb]
Packaging Information
Package Height 12.3 cm [4.8 in]
Package Length 25.3 cm [10 in]
Package Width 17.9 cm [7 in]
Shipping (Package) Weight 1.2 kg [2.7 lb]
What's in the Box
Included in Package 1 - 3 SATA HDD Backplane
1 - Installation screw kit
1 - Instruction Manual
2 - Bay Key
3 - 18" SATA Cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

59,99 € exc VAT
71,99 € inc VAT
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
HSB100SATBK
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive

Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay

25,99 € exc VAT
31,19 € inc VAT
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB430SATBK
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane

Hot swap up to four 3.5in SATA hard drives in seconds

121,99 € exc VAT
146,39 € inc VAT

Accessories