StarTech.com

1-Port 10G Ethernet Network Card - PCI Express - Intel X550-AT Chip

Upgrade your server or workstation to 10G networking over copper, by adding a 10GBase-T / NBASE-T RJ45 port

Product ID: ST10000SPEXI

  • Add a 10G /5G/2.5G/1G/100Mbps R-J45 Ethernet port to provide cost-effective network connectivity for high bandwidth workstations and servers
  • Compliant with 10GBase-T and NBASE-T specifications
  • Intel X550-AT chipset with Intel Virtualization Technology for connectivity (Intel VT-c)
View More
  • Fully compliant with IEEE 802.3an (10GBASE-T), IEEE 802.3ab (1GBASE-T), IEEE 802.3u (100BASE-T)
  • Up to 20Gbps (full duplex) bandwidth
  • Up to 9K jumbo frame support
  • PXE network boot support and Auto MDIX
424,99 € EUR exc VAT
509,99 € EUR inc VAT

Overview

Here’s a powerful and cost-effective solution for upgrading your server or workstation to 10 Gigabit Ethernet networking over copper. This PCI Express 10G NIC lets you add an Ethernet port to your server or desktop computer and access your network at multiple speeds: 10G, 5G, 2.5G 1G and 100Mbps. 

Reliable, high-performance connectivity

This 10G network card utilizes the Intel® X550-AT chipset, delivering the power, performance and enhanced capabilities you need for dependable network connections. Compliant with IEEE 802.3u/ab/an standards, the 1-port 10G card delivers a dependable way to upgrade or replace your existing network port, providing throughput capability of up to 10Gbps in each direction (20Gbps total). It connects easily through a single, four-lane (x4 or higher) PCI Express slot.

The Intel X550-AT chipset provides many advanced features including Intel® Virtualization Technology for connectivity and PXE network boot support. The Intel chipset provides many advanced features to support load-balancing the flow of network traffic, to enhance throughput and provide greater data reliability. It supports Audio-Video Bridging (AVB) to enable tightly controlled media stream synchronization, buffering and resource reservation. It also lets you take advantage of advanced features such as VLAN tagging, up to 15K jumbo frame support and Auto MDIX.

Cost-effective and versatile multimode connectivity

This five-speed NIC provides a cost-effective and versatile networking solution, by giving you the additional bandwidth your network needs without having to overhaul your infrastructure wiring. It lets you add an Ethernet port which can be accessed at multiple speeds 10G, 5G, 2.5G 1G and 100Mbps. Compatible with a broad range of operating systems, the 10G NIC is fully compliant with 10GBase-T and NBASE-T™ specifications. (10G network speeds require Cat6a cable. All other speeds require Cat5e cable.)

The PCIe 10G network card features advanced NBASE-T technology, supporting the latest multigigabit equipment, including new Cisco® campus switches and Aruba Networks® access points. The card enables you to connect to NBASE-T based equipment at network speeds of 2.5Gbps or 5Gbps, over your existing Cat5e infrastructure, without having to upgrade to more expensive Cat6a. The Ethernet network card also supports the more common 10G over copper, and 1G network connections using existing Cat 6/Cat5e or better cabling.

Easy installation

With its dual-profile design, the network card is easy to install into a wide range of computer/server chassis, regardless of form factor. The card comes equipped with a full-sized bracket, and includes a low-profile/half-height installation bracket that you can use as needed.

The ST10000SPEXI is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Upgrade your server or workstation to provide enhanced performance, advanced features and greater reliability

Upgrade a 10/100/1000 Ethernet port on your computer to 10GbE networking

Ideal for high-demand database servers and mission-critical systems that need redundant network connectivity

Add networking capabilities to an old system with no Ethernet port

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Intel - X550AT
Industry Standards IEEE 802.3an (10GBASE-T), IEEE 802.3ab (1GBASE-T), IEEE 802.3u (100BASE-T)
NBASE-T
PCI Express Rev 2.0
IEEE 802.1Q VLAN Tagging
IEEE 802.3x Full Duplex Flow Control
Interface RJ45 (10 Gigabit Ethernet)
Port Style Integrated on Card
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10 Gbps/5G/2.5G/1G/100 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 10 Gbps
Promiscuous Mode Yes
Supported Protocols IEEE 802.3x (Flow Control Support)
IEEE 802.1Q (VLAN tagging)
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
Internal Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10 (64-bit only)
Windows Server® 2008 R2, 2012, 2012 R2 (64-bit only), 2016
Linux 2.4.x to 4.11.x LTS Versions Only
ESXi 5.1/5.5/6.0
Special Notes / Requirements
System and Cable Requirements For Windows, NBase-T support requires Windows 8 or higher
Indicators
LED Indicators 1 - Link/Activity
1 - 10G/1G Speed
Environmental
Humidity 20~80%
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 100 mm [3.9 in]
Color Black
Product Height 121 mm [4.8 in]
Product Length 152.2 mm [6 in]
Product Weight 96 g [3.4 oz]
Product Width 68.5 mm [2.7 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - 10G network card
1 - low-profile bracket
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10 (64-bit only)
Windows Server® 2008 R2, 2012, 2012 R2 (64-bit only), 2016
Linux 2.4.x to 4.11.x LTS Versions Only
ESXi 5.1/5.5/6.0

Certifications

Related Products

1-Port PCIe 10GBase-T / NBASE-T Ethernet Network Card
ST10GSPEXNB
1-Port PCIe 10GBase-T / NBASE-T Ethernet Network Card

Add an Ethernet port to a server or workstation, with support for five network speeds: 10G/5G/2.5G/1G/100Mbps

424,99 € exc VAT
509,99 € inc VAT
1 Port PCI Express 10 Gigabit Ethernet Network Card - PCIe x4 10Gb NIC
ST10000SPEX
1 Port PCI Express 10 Gigabit Ethernet Network Card - PCIe x4 10Gb NIC

Add a 10 Gigabit Ethernet port (10 Gbps) to a client, server or workstation through a PCI Express slot

398,99 € exc VAT
478,79 € inc VAT
PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter
PEX10000SFP
PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter

Scale your network performance using the 10Gb SFP+ transceiver of your choice and connect your PCIe-enabled server to a 10 Gigabit fiber network

308,99 € exc VAT
370,79 € inc VAT
1-Port Gigabit Ethernet Network Card - PCI Express, Intel I210 NIC
ST1000SPEXI
1-Port Gigabit Ethernet Network Card - PCI Express, Intel I210 NIC

Add Gigabit Ethernet to a client, server or workstation through a PCI Express slot

63,99 € exc VAT
76,79 € inc VAT
Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC
ST2000SPEXI
Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC

Add dual Gigabit Ethernet ports to a client, server or workstation through a PCI Express slot

181,99 € exc VAT
218,39 € inc VAT
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile
ST1000SPEX2
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI Express slot

36,99 € exc VAT
44,39 € inc VAT

Product Support

Frequently Asked Questions

Installation

Prior to installing this device, ensure that your operating system is up to date (for example, you have installed the most recent service pack).

To install the driver:

  1. Download the latest drivers from the StarTech.com website (http://www.startech.com/Support). You can find the part number and product ID on the product’s packaging.

Note: Windows will typically save the files to the Downloads folder that is associated with your user account (for example, C:\Users\your_name\Downloads).

  1. Once the download is complete, right-click the zip folder that you downloaded, select Extract All, and follow the on-screen instructions.
  2. Open the appropriate folder for your operating system.
  3. Right-click on either Windows 32bit.exe or Windows 64bit.exe as appropriate for your operating system. 
  4. Click Run as Administrator.

Note: If the Run as Administrator option is not available, you might be attempting to run the installer from within the zipped file. Extract the files using the instructions in Step 2.

  1. Follow the on-screen prompts to install the device drivers and restart the computer when prompted.
  2. Your computer will automatically complete the driver installation and your device should be ready to use.

How to

To confirm that Windows detects your expansion card, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

When you troubleshoot issues with a network adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Ethernet cables
  • Network devices
  • Computer system

To test your setup components, try the following:

  • Use the Ethernet cables, network devices, and computer system in another setup to see if the problem is with the components or the setup.
  • Use different Ethernet cables, network devices, and a different computer system in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.
  • Use short cables when you are testing.

When you test the Ethernet cables, network devices, and computer system, it is recommended that you do the following:

Sometimes an on-board network interface card (NIC) conflicts with a new NIC.  In these cases it is best to disable the on-board NIC.

The best way to disable your on-board NIC is to go into your BIOS and disable it there if possible.  To do this, consult your motherboard manual.

You can also disable any NIC in Windows.  Here is how you do this:

First click Start, or, in Windows 10 and 8, hold down the Windows key and press X.  Then click Control Panel.

Windows 10

  1. Click Network and Internet.
  2. Click Network and Sharing Center.
  3. On the left, click Change adapter settings.
  4. Right-click the NIC that you would like to disable and select Disable.

Windows 8

  1. Click Network and Sharing Center.
  2. On the left, click Change adapter settings.
  3. Right-click the NIC that you would like to disable and select Disable.

Windows 7

  1. Click Network and Internet.
  2. Click Network and Sharing Center.
  3. On the left, click Change adapter settings.
  4. Right-click the NIC that you would like to disable and select Disable.

Windows Vista

  1. Click Network and Sharing Center.
  2. On the left, click Manage network connections.
  3. Right-click the NIC that you would like to disable and select Disable.

Windows XP

  1. Click Network Connections.
  2. Right-click the NIC that you would like to disable and select Disable.

If you are experiencing speed or connectivity issues, it is best to set a specific speed at half or full duplex in your settings.  You can set your network adapter to perform at a certain speed, but the device that the adapter is connected to (whether it is a router, switch, or computer) must also be able to perform at the same speed.

Note: You must log in as the local administrator before you continue.

To open Device Manager:

  • Press Windows key + R.
  • Type devmgmt.msc.
  • Click OK.
  1. Open the Networking adapters section.
  2. Right-click the network adapter that you want to change and select Properties.
  3. Click the Advanced tab.
  4. Scroll down to Speed & Duplex. By default, it is set to Auto-Negotiate. Select any of the speeds that you see in the list.
  5. Click OK and restart your computer.